(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Fulcrum Pins - Low Head, Stepped

Fulcrum Pins - Low Head, Stepped
  • Lead Time Reduction

•Drive Type: Hex Head & Socket
•Shaft Tolerance (mm): Precision (g6)
•Precision: Precision (g6)

  • METRIC
  • inCAD Components
Fulcrum Pins - Low Head, Stepped:Related Image
・Materials
Type[ M ]Material[ S ]
Surface Treatment
[ H ]Hardness
StandardConfigurable
CMSGFCMSG4137 Alloy SteelBlack Oxide33~38HRC
SCMSGFSCMSG304 Stainless Steel--

Specifications

Part Number-L-H-F
CMSG15
FSCMSG12
-
-
16
13
-
-
20.5
8
-10
D Tolerance
6-0.004
-0.012
8, 10-0.005
-0.014
12~18-0.006
-0.017
20-0.007
-0.020
■Standard
Part NumberLH=0.1mm IncrementABCEFMxP
(Coarse Thread)
T
TypeDg6
CMSG

SCMSG
656910122.0~50.01032574x0.7 6.5
8569101216135396x1.0 8.7
101012161922253.0~70.01764128x1.2510.8
121912.8
138561610x1.514
15161922254.0~80.02410671812x1.7517
16
18277819
204.0~100.030142416x2.021
■Configurable
Part NumberL=1mm IncrementH=0.1mm IncrementF=1mm IncrementABCEMxP
(Coarse Thread)
T
TypeDg6
FCMSG

FSCMSG
65~122.0~50.04~7103254x0.76.5
85~166~913536x1.08.7
1010~253.0~70.08~1217648x1.2510.8
121912.8
1310~1685610x1.514
154.0~80.012~1824106712x1.7517
16
18277819
204.0~100.016~24301416x2.021

Alterations

Fulcrum Pins - Low Head, Stepped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMSG6-[5,​6,​9,​10,​12]-[2-50/0.1]
CMSG8-[5,​6,​9,​10,​12,​16]-[2-50/0.1]
CMSG10-[10,​12,​16,​19,​22,​25]-[3-70/0.1]
CMSG12-[10,​12,​16,​19,​22,​25]-[3-70/0.1]
CMSG13-[10,​12,​16,​19,​22,​25]-[3-70/0.1]
CMSG15-[16,​19,​22,​25]-[4-80/0.1]
CMSG16-[16,​19,​22,​25]-[4-80/0.1]
CMSG18-[16,​19,​22,​25]-[4-80/0.1]
CMSG20-[16,​19,​22,​25]-[4-100/0.1]
FCMSG6-[5-12/1]-[2-50/0.1]-[4-7/1]
FCMSG8-[5-16/1]-[2-50/0.1]-[6-9/1]
FCMSG10-[10-25/1]-[3-70/0.1]-[8-12/1]
FCMSG12-[10-25/1]-[3-70/0.1]-[8-12/1]
FCMSG13-[10-25/1]-[3-70/0.1]-[10-16/1]
FCMSG15-[10-25/1]-[4-80/0.1]-[12-18/1]
FCMSG16-[10-25/1]-[4-80/0.1]-[12-18/1]
FCMSG18-[10-25/1]-[4-80/0.1]-[12-18/1]
FCMSG20-[10-25/1]-[4-100/0.1]-[16-24/1]
FSCMSG6-[5-12/1]-[2-50/0.1]-[4-7/1]
FSCMSG8-[5-16/1]-[2-50/0.1]-[6-9/1]
FSCMSG10-[10-25/1]-[3-70/0.1]-[8-12/1]
FSCMSG12-[10-25/1]-[3-70/0.1]-[8-12/1]
FSCMSG13-[10-25/1]-[3-70/0.1]-[10-16/1]
FSCMSG15-[10-25/1]-[4-80/0.1]-[12-18/1]
FSCMSG16-[10-25/1]-[4-80/0.1]-[12-18/1]
FSCMSG18-[10-25/1]-[4-80/0.1]-[12-18/1]
FSCMSG20-[10-25/1]-[4-100/0.1]-[16-24/1]
SCMSG6-[5,​6,​9,​10,​12]-[2-50/0.1]
SCMSG8-[5,​6,​9,​10,​12,​16]-[2-50/0.1]
SCMSG10-[10,​12,​16,​19,​22,​25]-[3-70/0.1]
SCMSG12-[10,​12,​16,​19,​22,​25]-[3-70/0.1]
SCMSG13-[10,​12,​16,​19,​22,​25]-[3-70/0.1]
SCMSG15-[16,​19,​22,​25]-[4-80/0.1]
SCMSG16-[16,​19,​22,​25]-[4-80/0.1]
SCMSG18-[16,​19,​22,​25]-[4-80/0.1]
SCMSG20-[16,​19,​22,​25]-[4-100/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Heat Treatment Surface Finish Thread Size Length Configurable Screw Length F
(mm)
H
(mm)
L
(mm)
1 Piece(s)

9 Days or more

106HardenedBlack OxideM4Length Selection72 ~ 505 ~ 12
1 Piece(s)

9 Days or more

108HardenedBlack OxideM6Length Selection92 ~ 505 ~ 16
1 Piece(s)

9 Days or more

1010HardenedBlack OxideM5Length Selection123 ~ 7010 ~ 25
1 Piece(s)

9 Days or more

1012HardenedBlack OxideM8Length Selection123 ~ 7010 ~ 25
1 Piece(s)

9 Days or more

1013HardenedBlack OxideM10Length Selection163 ~ 7010 ~ 25
1 Piece(s)

9 Days or more

1015HardenedBlack OxideM12Length Selection184 ~ 8016 ~ 25
1 Piece(s)

9 Days or more

1016HardenedBlack OxideM12Length Selection184 ~ 8016 ~ 25
1 Piece(s)

9 Days or more

1018HardenedBlack OxideM12Length Selection184 ~ 8016 ~ 25
1 Piece(s)

9 Days or more

1020HardenedBlack OxideM16Length Selection244 ~ 10016 ~ 25
1 Piece(s)

9 Days or more

106HardenedBlack OxideM4Length Configurable4 ~ 72 ~ 505 ~ 12
1 Piece(s)

9 Days or more

108HardenedBlack OxideM6Length Configurable6 ~ 92 ~ 505 ~ 16
1 Piece(s)

9 Days or more

1010HardenedBlack OxideM8Length Configurable8 ~ 123 ~ 7010 ~ 25
1 Piece(s)

9 Days or more

1012HardenedBlack OxideM8Length Configurable8 ~ 123 ~ 7010 ~ 25
1 Piece(s)

9 Days or more

1013HardenedBlack OxideM10Length Configurable10 ~ 163 ~ 7010 ~ 25
1 Piece(s)

9 Days or more

1015HardenedBlack OxideM12Length Configurable12 ~ 184 ~ 8010 ~ 25
1 Piece(s)

9 Days or more

1016HardenedBlack OxideM12Length Configurable12 ~ 184 ~ 8010 ~ 25
1 Piece(s)

9 Days or more

1018HardenedBlack OxideM12Length Configurable12 ~ 184 ~ 8010 ~ 25
1 Piece(s)

9 Days or more

1020HardenedBlack OxideM16Length Configurable16 ~ 244 ~ 10010 ~ 25
1 Piece(s)

9 Days or more

106Not HardenedNoneM4Length Configurable4 ~ 72 ~ 505 ~ 12
1 Piece(s)

9 Days or more

108Not HardenedNoneM6Length Configurable6 ~ 92 ~ 505 ~ 16
1 Piece(s)

9 Days or more

1010Not HardenedNoneM8Length Configurable8 ~ 123 ~ 7010 ~ 25
1 Piece(s)

9 Days or more

1012Not HardenedNoneM8Length Configurable8 ~ 123 ~ 7010 ~ 25
1 Piece(s)

9 Days or more

1013Not HardenedNoneM10Length Configurable10 ~ 163 ~ 7010 ~ 25
1 Piece(s)

9 Days or more

1015Not HardenedNoneM12Length Configurable12 ~ 184 ~ 8010 ~ 25
1 Piece(s)

9 Days or more

1016Not HardenedNoneM12Length Configurable12 ~ 184 ~ 8010 ~ 25
1 Piece(s)

9 Days or more

1018Not HardenedNoneM12Length Configurable12 ~ 184 ~ 8010 ~ 25
1 Piece(s)

9 Days or more

1020Not HardenedNoneM16Length Configurable16 ~ 244 ~ 10010 ~ 25
1 Piece(s)

9 Days or more

106Not HardenedNoneM4Length Selection72 ~ 505 ~ 12
1 Piece(s)

9 Days or more

108Not HardenedNoneM6Length Selection92 ~ 505 ~ 16
1 Piece(s)

9 Days or more

1010Not HardenedNoneM8Length Selection123 ~ 7010 ~ 25
1 Piece(s)

9 Days or more

1012Not HardenedNoneM8Length Selection123 ~ 7010 ~ 25
1 Piece(s)

9 Days or more

1013Not HardenedNoneM10Length Selection163 ~ 7010 ~ 25
1 Piece(s)

9 Days or more

1015Not HardenedNoneM12Length Selection184 ~ 8016 ~ 25
1 Piece(s)

9 Days or more

1016Not HardenedNoneM12Length Selection184 ~ 8016 ~ 25
1 Piece(s)

9 Days or more

1018Not HardenedNoneM12Length Selection184 ~ 8016 ~ 25
1 Piece(s)

9 Days or more

1020Not HardenedNoneM16Length Selection244 ~ 10016 ~ 25

Loading...

  1. 1

Example

Fulcrum Pins - Low Head, Stepped:Related Image
 

Basic Information

Drive Type Hex Head & Socket Shaft Tolerance(mm) Precision (g6) Precision Precision (g6)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.