(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge Pins - With keyway and head.

Hinge Pins - With keyway and head.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Type: Shouldered
•Mounting Method: Set Screw/D-Cut
•Type: L Dimension Configurable

  • METRIC
  • inCAD Components
Precision Pivot Pins - Flanged, Set Screw Flat:Related Image
・Materials
Type[ T ]D Tolerance[ M ]Material[ H ]Hardness[ S ]Surface Treatment
HCLSGg61045 Carbon Steel-Black Oxide
HCLSGH40~45HRC
PHCLSG-Electroless Nickel Plating
PHCLSGH40~45HRC
SHCLSG304 Stainless Steel--
SHCLSGH440C Stainless Steel45~50HRC

Specifications

Part Number-L-E, F-E, F
[ ! ] For Set Screw Flat Type and Set Screw Flat with Shoulder Types, specifying order of E and F is reversed.
CLSGH15-100.0-F20-E10
HCLSG20-120.3-E10-F10
D Tolerance (g6)
3-0.002
-0.008
4~6-0.004
-0.012
8, 10-0.005
-0.014
12~18-0.006
-0.017
20~25-0.007
-0.020

Part NumberL=0.1mm Increment0.1mm IncrementAuT(n)(N)
TypeDEF
HCLSG
HCLSGH
PHCLSG
PHCLSGH
SHCLSG
SHCLSGH
35.0~50.01≤E≤50

F=0

2≤F≤L/2

5.52.91.51.00.5
46.53.9
510.0~60.084.9
610.0~100.095.81.51
8127.82
1015.0~100.0149.8
1215.0~200.01711.83
1320.0~200.01812.8
141913.8
152014.8
1620.0~200.02115.82
172216.8
182317.8
202619.84
222721.8
253024.8
[ ! ]SHCLSGH may be discolored by hardening.

Alterations

Precision Pivot Pins - Flanged, Set Screw Flat:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HCLSG3-[5-50/0.1]-E[1-50/0.1]-F[0-25/0.1]
HCLSG4-[5-50/0.1]-E[1-50/0.1]-F[0-25/0.1]
HCLSG5-[10-60/0.1]-E[1-50/0.1]-F[2-30/0.1]
HCLSG6-[10-100/0.1]-E[1-50/0.1]-F[0-50/0.1]
HCLSG8-[10-100/0.1]-E[1-50/0.1]-F[0-50/0.1]
HCLSG10-[15-100/0.1]-E[1-50/0.1]-F[0-50/0.1]
HCLSG12-[15-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSG13-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSG14-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSG15-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSG16-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSG17-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSG18-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSG20-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSG22-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSG25-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSGH3-[5-50/0.1]-E[1-50/0.1]-F0
HCLSGH3-[5-50/0.1]-E[1-50/0.1]-F[2-25/0.1]
HCLSGH4-[5-50/0.1]-E[1-50/0.1]-F[0-25/0.1]
HCLSGH5-[10-60/0.1]-E[1-50/0.1]-F[0-30/0.1]
HCLSGH6-[10-100/0.1]-E[1-50/0.1]-F[0-50/0.1]
HCLSGH8-[10-100/0.1]-E[1-50/0.1]-F[0-50/0.1]
HCLSGH10-[15-100/0.1]-E[1-50/0.1]-F0
HCLSGH10-[15-100/0.1]-E[1-50/0.1]-F[2-50/0.1]
HCLSGH12-[15-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSGH13-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSGH14-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSGH15-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSGH16-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSGH17-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSGH18-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSGH20-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSGH22-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
HCLSGH25-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSG3-[5-50/0.1]-E[1-50/0.1]-F[0-25/0.1]
PHCLSG4-[5-50/0.1]-E[1-50/0.1]-F[0-25/0.1]
PHCLSG5-[10-60/0.1]-E[1-50/0.1]-F[0-30/0.1]
PHCLSG6-[10-100/0.1]-E[1-50/0.1]-F[0-50/0.1]
PHCLSG8-[10-100/0.1]-E[1-50/0.1]-F[0-50/0.1]
PHCLSG10-[15-100/0.1]-E[1-50/0.1]-F[0-50/0.1]
PHCLSG12-[15-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSG13-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSG14-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSG15-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSG16-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSG17-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSG18-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSG20-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSG22-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSG25-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSGH3-[5-50/0.1]-E[1-50/0.1]-F[0-25/0.1]
PHCLSGH4-[5-50/0.1]-E[1-50/0.1]-F[0-25/0.1]
PHCLSGH5-[10-60/0.1]-E[1-50/0.1]-F[0-30/0.1]
PHCLSGH6-[10-100/0.1]-E[1-50/0.1]-F[0-50/0.1]
PHCLSGH8-[10-100/0.1]-E[1-50/0.1]-F[0-50/0.1]
PHCLSGH10-[15-100/0.1]-E[1-50/0.1]-F[0-50/0.1]
PHCLSGH12-[15-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSGH13-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSGH14-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
PHCLSGH15-[20-200/0.1]-E[1-50/0.1]-F[0-100/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Heat Treatment Surface Finish L Dimension
(mm)
E
(mm)
F
(mm)
1 Piece(s)

9 Days or more

103Not HardenedBlack Oxide5 ~ 501 ~ 500 ~ 25
1 Piece(s)

9 Days or more

104Not HardenedBlack Oxide5 ~ 501 ~ 500 ~ 25
1 Piece(s)

9 Days or more

105Not HardenedBlack Oxide10 ~ 601 ~ 502 ~ 30
1 Piece(s)

9 Days or more

106Not HardenedBlack Oxide10 ~ 1001 ~ 500 ~ 50
1 Piece(s)

9 Days or more

108Not HardenedBlack Oxide10 ~ 1001 ~ 500 ~ 50
1 Piece(s)

9 Days or more

1010Not HardenedBlack Oxide15 ~ 1001 ~ 500 ~ 50
1 Piece(s)

9 Days or more

1012Not HardenedBlack Oxide15 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1013Not HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1014Not HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1015Not HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1016Not HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1017Not HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1018Not HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1020Not HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1022Not HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1025Not HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

103HardenedBlack Oxide5 ~ 501 ~ 500
1 Piece(s)

9 Days or more

103HardenedBlack Oxide5 ~ 501 ~ 502 ~ 25
1 Piece(s)

9 Days or more

104HardenedBlack Oxide5 ~ 501 ~ 500 ~ 25
1 Piece(s)

9 Days or more

105HardenedBlack Oxide10 ~ 601 ~ 500 ~ 30
1 Piece(s)

9 Days or more

106HardenedBlack Oxide10 ~ 1001 ~ 500 ~ 50
1 Piece(s)

9 Days or more

108HardenedBlack Oxide10 ~ 1001 ~ 500 ~ 50
1 Piece(s)

9 Days or more

1010HardenedBlack Oxide15 ~ 1001 ~ 500
1 Piece(s)

9 Days or more

1010HardenedBlack Oxide15 ~ 1001 ~ 502 ~ 50
1 Piece(s)

9 Days or more

1012HardenedBlack Oxide15 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1013HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1014HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1015HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1016HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1017HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1018HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1020HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1022HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1025HardenedBlack Oxide20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

103Not HardenedElectroless Nickel5 ~ 501 ~ 500 ~ 25
1 Piece(s)

9 Days or more

104Not HardenedElectroless Nickel5 ~ 501 ~ 500 ~ 25
1 Piece(s)

9 Days or more

105Not HardenedElectroless Nickel10 ~ 601 ~ 500 ~ 30
1 Piece(s)

9 Days or more

106Not HardenedElectroless Nickel10 ~ 1001 ~ 500 ~ 50
1 Piece(s)

9 Days or more

108Not HardenedElectroless Nickel10 ~ 1001 ~ 500 ~ 50
1 Piece(s)

9 Days or more

1010Not HardenedElectroless Nickel15 ~ 1001 ~ 500 ~ 50
1 Piece(s)

9 Days or more

1012Not HardenedElectroless Nickel15 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1013Not HardenedElectroless Nickel20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1014Not HardenedElectroless Nickel20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1015Not HardenedElectroless Nickel20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1016Not HardenedElectroless Nickel20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1017Not HardenedElectroless Nickel20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1018Not HardenedElectroless Nickel20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1020Not HardenedElectroless Nickel20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1022Not HardenedElectroless Nickel20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1025Not HardenedElectroless Nickel20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

103HardenedElectroless Nickel5 ~ 501 ~ 500 ~ 25
1 Piece(s)

9 Days or more

104HardenedElectroless Nickel5 ~ 501 ~ 500 ~ 25
1 Piece(s)

9 Days or more

105HardenedElectroless Nickel10 ~ 601 ~ 500 ~ 30
1 Piece(s)

9 Days or more

106HardenedElectroless Nickel10 ~ 1001 ~ 500 ~ 50
1 Piece(s)

9 Days or more

108HardenedElectroless Nickel10 ~ 1001 ~ 500 ~ 50
1 Piece(s)

9 Days or more

1010HardenedElectroless Nickel15 ~ 1001 ~ 500 ~ 50
1 Piece(s)

9 Days or more

1012HardenedElectroless Nickel15 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1013HardenedElectroless Nickel20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1014HardenedElectroless Nickel20 ~ 2001 ~ 500 ~ 100
1 Piece(s)

9 Days or more

1015HardenedElectroless Nickel20 ~ 2001 ~ 500 ~ 100

Loading...

 

Basic Information

Type Shouldered Mounting Method Set Screw/D-Cut Type L Dimension Configurable

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.