(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Shouldered
•Mounting Method: Tapped
•Type: L Dimension Configurable
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment |
CLBRM | 1045 Carbon Steel | - | Black Oxide |
CLBRHM | 40~45HRC | ||
PCLBRM | - | Electroless Nickel Plating | |
PCLBRHM | 40~45HRC | ||
GCLBRM | Plating Hardness 750HV~ | Hard Chrome Plating | |
SCLBRM | 304 Stainless Steel | - | - |
SCLBRHM | 440C Stainless Steel | 45~50HRC |
Part Number | - | L |
HCLBHM8 | - | 35.8 |
SCLBRHM10 | - | 50.5 |
D Tolerance (g6) | |
6 | -0.004 -0.012 |
8, 10 | -0.005 -0.014 |
12~18 | -0.006 -0.017 |
20~25 | -0.007 -0.020 |
Part Number | L=0.1mm Increment | A | T | B | E | u | (n) | M (Coarse Thread) | |
Type | D | ||||||||
CLBRM CLBRHM PCLBRM PCLBRHM GCLBRM SCLBRM SCLBRHM | 6 | 15.0~100.0 | 10 | 5 | 3 | 2 | 5.8 | 1.5 | M3 |
8 | 20.0~100.0 | 13 | 5 | 3 | 7.8 | M5 | |||
10 | 25.0~100.0 | 16 | 6 | 4 | 9.8 | M6 | |||
12 | 25.0~200.0 | 18 | 11.8 | ||||||
13 | 30.0~200.0 | 24 | 12.8 | M8 | |||||
14 | 8 | 5 | 13.8 | ||||||
15 | 14.8 | ||||||||
16 | 35.0~200.0 | 15.8 | M10 | ||||||
17 | 16.8 | M12 | |||||||
18 | 17.8 | ||||||||
20 | 40.0~200.0 | 27 | 10 | 6 | 19.8 | ||||
22 | 21.8 | M16 | |||||||
25 | 55.0~200.0 | 30 | 12 | 8 | 24.8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CLBRHM6-[15-100/0.1] |
CLBRHM8-[20-100/0.1] |
CLBRHM10-[25-100/0.1] |
CLBRHM12-[25-200/0.1] |
CLBRHM13-[30-200/0.1] |
CLBRHM14-[30-200/0.1] |
CLBRHM15-[30-200/0.1] |
CLBRHM16-[35-200/0.1] |
CLBRHM17-[35-200/0.1] |
CLBRHM18-[35-200/0.1] |
CLBRHM20-[40-200/0.1] |
CLBRHM22-[40-200/0.1] |
CLBRHM25-[55-200/0.1] |
CLBRM6-[15-100/0.1] |
CLBRM8-[20-100/0.1] |
CLBRM10-[25-100/0.1] |
CLBRM12-[25-200/0.1] |
CLBRM13-[30-200/0.1] |
CLBRM14-[30-200/0.1] |
CLBRM15-[30-200/0.1] |
CLBRM16-[35-200/0.1] |
CLBRM17-[35-200/0.1] |
CLBRM18-[35-200/0.1] |
CLBRM20-[40-200/0.1] |
CLBRM22-[40-200/0.1] |
CLBRM25-[55-200/0.1] |
GCLBRM6-[15-100/0.1] |
GCLBRM8-[20-100/0.1] |
GCLBRM10-[25-100/0.1] |
GCLBRM12-[25-200/0.1] |
GCLBRM13-[30-200/0.1] |
GCLBRM14-[30-200/0.1] |
GCLBRM15-[30-200/0.1] |
GCLBRM16-[35-200/0.1] |
GCLBRM17-[35-200/0.1] |
GCLBRM18-[35-200/0.1] |
GCLBRM20-[40-200/0.1] |
GCLBRM22-[40-200/0.1] |
GCLBRM25-[55-200/0.1] |
PCLBRHM6-[15-100/0.1] |
PCLBRHM8-[20-100/0.1] |
PCLBRHM10-[25-100/0.1] |
PCLBRHM12-[25-200/0.1] |
PCLBRHM13-[30-200/0.1] |
PCLBRHM14-[30-200/0.1] |
PCLBRHM15-[30-200/0.1] |
PCLBRHM16-[35-200/0.1] |
PCLBRHM17-[35-200/0.1] |
PCLBRHM18-[35-200/0.1] |
PCLBRHM20-[40-200/0.1] |
PCLBRHM22-[40-200/0.1] |
PCLBRHM25-[55-200/0.1] |
PCLBRM6-[15-100/0.1] |
PCLBRM8-[20-100/0.1] |
PCLBRM10-[25-100/0.1] |
PCLBRM12-[25-200/0.1] |
PCLBRM13-[30-200/0.1] |
PCLBRM14-[30-200/0.1] |
PCLBRM15-[30-200/0.1] |
PCLBRM16-[35-200/0.1] |
Loading...
Type | Shouldered | Mounting Method | Tapped | Type | L Dimension Configurable |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy