(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Shouldered
•Mounting Method: Nut (Threaded)
•Type: L Dimension Configurable
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ A ]Accessories (1 pc.) | ||
Standard Nut | U Nut | Standard Nut | U Nut | |||
CLBR | CLBRU | 1045 Carbon Steel | - | Black Oxide | [ M ]SWRCH Carbon Steel | [ M ]1018 Carbon Steel (UNUTK) |
CLBRH | CLBRHU | 40~45HRC | ||||
PCLBR | PCLBRU | - | Electroless Nickel Plating | [ M ]304 Stainless Steel | [ M ]304 Stainless Steel (UNUTS) | |
PCLBRH | PCLBRHU | 40~45HRC | ||||
GCLBR | GCLBRU | Plating Hardness 750HV~ | Hard Chrome Plating | [ M ]SWRM Low Carbon Steel | [ M ]1018 Carbon Steel(UNUTK) | |
SCLBR | SCLBRU | 304 Stainless Steel | - | - | [ M ]304 Stainless Steel | [ M ]304 Stainless Steel (UNUTS) |
SCLBRH | SCLBRHU | 440C Stainless Steel | 45~50HRC | |||
GSCLBR | GSCLBRU | 45~50HRC Plating Hardness 750HV~ | Hard Chrome Plating |
Part Number | - | L | |
CLBR15 | - | 120.3 |
D Tolerance (g6) | |
4~6 | -0.004 -0.012 |
8, 10 | -0.005 -0.014 |
12~18 | -0.006 -0.017 |
20~25 | -0.007 -0.020 |
Part Number | L=0.1mm Increment | A | T | F | B | E | u | (n) | M (Coarse Thread) | Included Nut | ||
Type | D | |||||||||||
Standard Nut CLBR CLBRH PCLBR PCLBRH GCLBR SCLBR SCLBRH GSCLBR | U Nut CLBRU CLBRHU PCLBRU PCLBRHU GCLBRU SCLBRU SCLBRHU GSCLBRU | 4 | 10.0~50.0 | 7 | 5 | 6 | 2.5 | 2 | 3.9 | 1.5 | M3 | M 3x0.5 |
5 | 10.0~60.0 | 9 | 4.9 | M4 | M 4x0.7 | |||||||
6 | 10.0~100.0 | 10 | 9 | 3 | 5.8 | M5 | M 5x0.8 | |||||
8 | 10.0~100.0 | 13 | 5 | 3 | 7.8 | M6 | M 6x1.0 | |||||
10 | 16 | 12 | 6 | 4 | 9.8 | M8 | M 8x1.25 | |||||
12 | 10.0~200.0 | 18 | 16 | 11.8 | M10 | M10x1.5 | ||||||
13 | 20.0~200.0 | 24 | 18 | 12.8 | M12 | M12x1.75 | ||||||
14 | 8 | 5 | 13.8 | |||||||||
15 | 14.8 | |||||||||||
16 | 20.0~200.0 | 15.8 | ||||||||||
17 | 16.8 | |||||||||||
18 | 24 | 17.8 | ||||||||||
20 | 27 | 10 | 6 | 19.8 | M16 | M16x2.0 | ||||||
22 | 20.0~200.0 | 21.8 | ||||||||||
25 | 30 | 12 | 8 | 24.8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CLBR4-[10-50/0.1] |
CLBR5-[10-60/0.1] |
CLBR6-[10-100/0.1] |
CLBR8-[10-100/0.1] |
CLBR10-[10-100/0.1] |
CLBR12-[10-200/0.1] |
CLBR13-[20-200/0.1] |
CLBR14-[20-200/0.1] |
CLBR15-[20-200/0.1] |
CLBR16-[20-200/0.1] |
CLBR17-[20-200/0.1] |
CLBR18-[20-200/0.1] |
CLBR20-[20-200/0.1] |
CLBR22-[20-200/0.1] |
CLBR25-[20-200/0.1] |
CLBRH4-[10-50/0.1] |
CLBRH5-[10-60/0.1] |
CLBRH6-[10-100/0.1] |
CLBRH8-[10-100/0.1] |
CLBRH10-[10-100/0.1] |
CLBRH12-[10-200/0.1] |
CLBRH13-[20-200/0.1] |
CLBRH14-[20-200/0.1] |
CLBRH15-[20-200/0.1] |
CLBRH16-[20-200/0.1] |
CLBRH17-[20-200/0.1] |
CLBRH18-[20-200/0.1] |
CLBRH20-[20-200/0.1] |
CLBRH22-[20-200/0.1] |
CLBRH25-[20-200/0.1] |
CLBRHU5-[10-60/0.1] |
CLBRHU6-[10-100/0.1] |
CLBRHU8-[10-100/0.1] |
CLBRHU10-[10-100/0.1] |
CLBRHU12-[10-200/0.1] |
CLBRHU13-[20-200/0.1] |
CLBRHU14-[20-200/0.1] |
CLBRHU15-[20-200/0.1] |
CLBRHU16-[20-200/0.1] |
CLBRHU17-[20-200/0.1] |
CLBRHU18-[20-200/0.1] |
CLBRHU20-[20-200/0.1] |
CLBRHU22-[20-200/0.1] |
CLBRHU25-[20-200/0.1] |
CLBRU5-[10-60/0.1] |
CLBRU6-[10-100/0.1] |
CLBRU8-[10-100/0.1] |
CLBRU10-[10-100/0.1] |
CLBRU12-[10-200/0.1] |
CLBRU13-[20-200/0.1] |
CLBRU14-[20-200/0.1] |
CLBRU15-[20-200/0.1] |
CLBRU16-[15-200/0.1] |
CLBRU17-[20-200/0.1] |
CLBRU18-[20-200/0.1] |
CLBRU20-[20-200/0.1] |
CLBRU22-[20-200/0.1] |
CLBRU25-[20-200/0.1] |
GCLBR4-[10-50/0.1] |
GCLBR5-[10-60/0.1] |
Loading...
Type | Shouldered | Mounting Method | Nut (Threaded) | Type | L Dimension Configurable |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy