(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Shouldered
•Mounting Method: Nut (Threaded)
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ A ]Accessories (1 pc.) | |||
L Dimension Selectable | L Dimension Configurable | Standard Nut | U Nut | ||||
Standard Nut | Standard Nut | U Nut | |||||
CLBDG | CLBGN | CLBGNU | 1045 Carbon Steel [ ! ]L Dimension Selectable Type is 1045 Carbon Steel. | - | Black Oxide | [ M ]SWRCH Carbon Steel | [ M ]1018 Carbon Steel (UNUTK) |
CLBDGH | CLBGHN | CLBGHNU | 40~45HRC | ||||
- | PCLBGN | PCLBGNU | - | Electroless Nickel Plating | [ M ]304 Stainless Steel | [ M ]304 Stainless Steel (UNUTS) | |
PCLBGHN | PCLBGHNU | 40~45HRC | |||||
GCLBGN | - | Plating Hardness 750HV~ | Hard Chrome Plating | [ M ]SWRCH Carbon Steel | [ M ]1018 Carbon Steel(UNUTK) | ||
SCLBDG | SCLBGN | SCLBGNU | 304 Stainless Steel | - | - | [ M ]304 Stainless Steel | [ M ]304 Stainless Steel (UNUTS) |
- | SCLBGHN | SCLBGHNU | 440C Stainless Steel | 45~50HRC |
Part Number | - | L | |
SCLBDG8 CLBGHN15 | - - | 30 120.3 |
D Tolerance (g6) | |
4~6 | -0.004 -0.012 |
8, 10 | -0.005 -0.014 |
12~18 | -0.006 -0.017 |
20~30 | -0.007 -0.020 |
Part Number | L | A | B | T | F | u | (n) | M (Coarse Thread) | Included Nut | |||||||||||||||
Type | D | |||||||||||||||||||||||
CLBDG CLBDGH (Hardened) SCLBDG (Stainless Steel) | 4 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 30 | 7 | 5 | 3 | 6 | 3.9 | 1.5 | M3 | M3x0.5 | ||||
5 | 9 | 7 | 4 | 4.9 | M4 | M4x0.7 | ||||||||||||||||||
6 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 30 | 10 | 8 | 5 | 9 | 5.8 | M5 | M5x0.8 | |||||||||
8 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 13 | 10 | 7.8 | M6 | M6x1.0 | |||||||
10 | 18 | 20 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 16 | 13 | 12 | 9.8 | M8 | M8x1.25 | ||||||||
12 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 18 | 14 | 16 | 11.8 | M10 | M10x1.5 |
Part Number | L=0.1mm Increment | A | B | T | F | u | (n) | M (Coarse Thread) | Included Nut | |
Type | D | |||||||||
Standard Nut CLBGN CLBGHN PCLBGN PCLBGHN GCLBGN SCLBGN SCLBGHN U Nut CLBGNU CLBGHNU PCLBGNU PCLBGHNU SCLBGNU SCLBGHNU | 4 | 5.0~ 50.0 | 7 | 5 | 3 | 6 | 3.9 | 1.5 | M3 | M3x0.5 |
5 | 5.0~ 60.0 | 9 | 7 | 4 | 4.9 | M4 | M4x0.7 | |||
6 | 10.0~100.0 | 10 | 8 | 5 | 9 | 5.8 | M5 | M5x0.8 | ||
8 | 13 | 10 | 7.8 | M6 | M6x1.0 | |||||
10 | 16 | 13 | 12 | 9.8 | M8 | M8x1.25 | ||||
12 | 15.0~200.0 | 18 | 14 | 16 | 11.8 | M10 | M10x1.5 | |||
13 | 20.0~200.0 | 24 | 21 | 18 | 12.8 | M12 | M12x1.75 | |||
14 | 13.8 | |||||||||
15 | 14.8 | |||||||||
16 | 20.0~200.0 | 15.8 | ||||||||
17 | 16.8 | |||||||||
18 | 24 | 17.8 | ||||||||
20 | 27 | 23 | 19.8 | M16 | M16x2.0 | |||||
22 | 21.8 | |||||||||
25 | 30 | 27 | 24.8 | |||||||
30 | 40.0~200.0 | 35 | 32 | 30 | 29 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Shouldered | Mounting Method | Nut (Threaded) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy