(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge Pins - With retaining ring groove and flanged head.

Hinge Pins - With retaining ring groove and flanged head.
  • On Sale Till 07/03/2025
  • Volume Discount
  • Lead Time Reduction

•Type: Shouldered
•Mounting Method: Retaining Ring

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Precision Pivot Pins - Flanged, Retaining Ring:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ A ]Accessories
L Dimension SelectableL Dimension Configurable
HCDGHCCG1045 Carbon Steel
[ ! ]L Dimension Selectable Type is 1045 Carbon Steel.
-Black OxideRetaining Ring 1 pc.[ M ]Spring Steel
HCDGHHCCGH40~45HRC
-PHCCG-Electroless Nickel Plating[ M ]304 Stainless Steel
-PHCCGH40~45HRC
-GHCCGPlating Hardness 750HV~Hard Chrome Plating[ M ]Spring Steel
SHCDGSHCCG304 Stainless Steel--[ M ]304 Stainless Steel
-SHCCGH440C Stainless Steel45~50HRC
-GSHCCGH45~50HRC Plating Hardness 750HV~Hard Chrome Plating

Specifications

Part Number-L
HCDG8
HCCG15
-
-
30
120.3
D Tolerance (g6)
2, 3-0.002
-0.008
4~6-0.004
-0.012
8, 10-0.005
-0.014
12~18-0.006
-0.017
20~25-0.007
-0.020
■L Dimension Selectable
Part NumberLMNu(n)dTHAttached Retaining Ring
TypeD Tolerance ToleranceShapeJIS Nominal*
HCDG
HCDGH
(Hardened)
SHCDG
(Stainless Steel)
31012141516182022242530    0.5+ 0.05
0
22.91.52+ 0.06
0
1.55.5E TypeNo. 2
40.7+ 0.1
0
3.936.5No. 3
54.94+ 0.075
0
8No. 4
6 1516182022242530354045505.859No. 5
80.937.87+ 0.09
0
212No. 7
10     182022242530354045501.15+ 0.14
0
9.89.60
- 0.09
14C TypeNo.10
12       222425303540455011.811.50
- 0.11
317No.12
[ ! ]* For details Click here
■L Dimension Configurable (0.1mm Increment)
Part NumberL=0.1mm IncrementMNu(n)dTHAttached Retaining Ring
TypeD Tolerance ToleranceShapeJIS Nominal*
HCCG
HCCGH
PHCCG
PHCCGH
GHCCG
SHCCG
SHCCGH

GSHCCGH
2 5.0~30.00.5+ 0.05
0
22.91.5
or Less
1.5+ 0.06
0
1.54.5E TypeNo.1.5
3 5.0~50.025.5No. 2
40.7+ 0.1
0
3.936.5No. 3
510.0~60.04.94+ 0.075
0
8No. 4
610.0~100.05.859No. 5
80.937.87+ 0.09
0
212No. 7
1015.0~100.01.15+ 0.14
0
9.89.60
- 0.09
14C TypeNo.10
1215.0~200.011.811.50
- 0.11
317No.12
1320.0~200.012.812.418No.13
1413.813.419No.14
1514.814.320No.15
1620.0~200.015.815.221No.16
1716.816.222No.17
181.3517.81723No.18
2019.8190
- 0.21
426No.20
2221.82127No.22
2524.823.930No.25
[ ! ]* For details Click here [ ! ]SHCCGH and GSHCCGH may be discolored by hardening.

Alterations

Precision Pivot Pins - Flanged, Retaining Ring:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GHCCG2-[5-30/0.1]
GHCCG3-[5-50/0.1]
GHCCG4-[5-50/0.1]
GHCCG5-[10-60/0.1]
GHCCG6-[10-100/0.1]
GHCCG8-[10-100/0.1]
GHCCG10-[15-100/0.1]
GHCCG12-[15-200/0.1]
GHCCG13-[20-200/0.1]
GHCCG14-[20-200/0.1]
GHCCG15-[20-200/0.1]
GHCCG16-[20-200/0.1]
GHCCG17-[20-200/0.1]
GHCCG17-LC[20-200/0.1]
GHCCG18-[20-200/0.1]
GHCCG18-LC[20-200/0.1]
GHCCG20-[20-200/0.1]
GHCCG22-[20-200/0.1]
GHCCG25-[20-200/0.1]
GSHCCGH2-[5-30/0.1]
GSHCCGH3-[5-50/0.1]
GSHCCGH4-[5-50/0.1]
GSHCCGH5-[10-60/0.1]
GSHCCGH6-[10-100/0.1]
GSHCCGH8-[10-100/0.1]
GSHCCGH10-[15-100/0.1]
GSHCCGH12-[15-200/0.1]
GSHCCGH13-[20-200/0.1]
GSHCCGH14-[20-200/0.1]
GSHCCGH15-[20-200/0.1]
GSHCCGH16-[20-200/0.1]
GSHCCGH17-[20-200/0.1]
GSHCCGH17-LC[20-200/0.1]
GSHCCGH18-[20-200/0.1]
GSHCCGH18-LC[20-200/0.1]
GSHCCGH20-[20-200/0.1]
GSHCCGH22-[20-200/0.1]
GSHCCGH25-[20-200/0.1]
HCCG2-[5-30/0.1]
HCCG3-[5-50/0.1]
HCCG4-[5-50/0.1]
HCCG5-[10-60/0.1]
HCCG6-[10-100/0.1]
HCCG8-[10-100/0.1]
HCCG10-[15-100/0.1]
HCCG12-[15-200/0.1]
HCCG13-[20-200/0.1]
HCCG14-[20-200/0.1]
HCCG15-[20-200/0.1]
HCCG16-[20-200/0.1]
HCCG17-[20-200/0.1]
HCCG17-LC[20-200/0.1]
HCCG18-[20-200/0.1]
HCCG18-LC[20-200/0.1]
HCCG20-[20-200/0.1]
HCCG22-[20-200/0.1]
HCCG25-[20-200/0.1]
HCCGH2-[5-30/0.1]
HCCGH3-[5-50/0.1]
HCCGH4-[5-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Heat Treatment Surface Finish Type L Dimension
(mm)
1 Piece(s)

10 Days or more

102HardenedHard Chrome PlatingL Dimension Configurable5 ~ 30
1 Piece(s)

10 Days or more

103HardenedHard Chrome PlatingL Dimension Configurable5 ~ 50
1 Piece(s)

10 Days or more

104HardenedHard Chrome PlatingL Dimension Configurable5 ~ 50
1 Piece(s)

10 Days or more

105HardenedHard Chrome PlatingL Dimension Configurable10 ~ 60
1 Piece(s)

10 Days or more

106HardenedHard Chrome PlatingL Dimension Configurable10 ~ 100
1 Piece(s)

10 Days or more

108HardenedHard Chrome PlatingL Dimension Configurable10 ~ 100
1 Piece(s)

10 Days or more

1010HardenedHard Chrome PlatingL Dimension Configurable15 ~ 100
1 Piece(s)

10 Days or more

1012HardenedHard Chrome PlatingL Dimension Configurable15 ~ 200
1 Piece(s)

10 Days or more

1013HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1014HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1015HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1016HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1017HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1017HardenedHard Chrome PlatingL Dimension Configurable-
1 Piece(s)

10 Days or more

1018HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1018HardenedHard Chrome PlatingL Dimension Configurable-
1 Piece(s)

10 Days or more

1020HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1022HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1025HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

102HardenedHard Chrome PlatingL Dimension Configurable5 ~ 30
1 Piece(s)

10 Days or more

103HardenedHard Chrome PlatingL Dimension Configurable5 ~ 50
1 Piece(s)

10 Days or more

104HardenedHard Chrome PlatingL Dimension Configurable5 ~ 50
1 Piece(s)

10 Days or more

105HardenedHard Chrome PlatingL Dimension Configurable10 ~ 60
1 Piece(s)

10 Days or more

106HardenedHard Chrome PlatingL Dimension Configurable10 ~ 100
1 Piece(s)

10 Days or more

108HardenedHard Chrome PlatingL Dimension Configurable10 ~ 100
1 Piece(s)

10 Days or more

1010HardenedHard Chrome PlatingL Dimension Configurable15 ~ 100
1 Piece(s)

10 Days or more

1012HardenedHard Chrome PlatingL Dimension Configurable15 ~ 200
1 Piece(s)

10 Days or more

1013HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1014HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1015HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1016HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1017HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1017HardenedHard Chrome PlatingL Dimension Configurable-
1 Piece(s)

10 Days or more

1018HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1018HardenedHard Chrome PlatingL Dimension Configurable-
1 Piece(s)

10 Days or more

1020HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1022HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

10 Days or more

1025HardenedHard Chrome PlatingL Dimension Configurable20 ~ 200
1 Piece(s)

9 Days or more

102Not HardenedBlack OxideL Dimension Configurable5 ~ 30
1 Piece(s)

9 Days or more

103Not HardenedBlack OxideL Dimension Configurable5 ~ 50
1 Piece(s)

9 Days or more

104Not HardenedBlack OxideL Dimension Configurable5 ~ 50
1 Piece(s)

9 Days or more

105Not HardenedBlack OxideL Dimension Configurable10 ~ 60
1 Piece(s)

9 Days or more

106Not HardenedBlack OxideL Dimension Configurable10 ~ 100
1 Piece(s)

9 Days or more

108Not HardenedBlack OxideL Dimension Configurable10 ~ 100
1 Piece(s)

9 Days or more

1010Not HardenedBlack OxideL Dimension Configurable15 ~ 100
1 Piece(s)

9 Days or more

1012Not HardenedBlack OxideL Dimension Configurable15 ~ 200
1 Piece(s)

9 Days or more

1013Not HardenedBlack OxideL Dimension Configurable20 ~ 200
1 Piece(s)

9 Days or more

1014Not HardenedBlack OxideL Dimension Configurable20 ~ 200
1 Piece(s)

9 Days or more

1015Not HardenedBlack OxideL Dimension Configurable20 ~ 200
1 Piece(s)

9 Days or more

1016Not HardenedBlack OxideL Dimension Configurable20 ~ 200
1 Piece(s)

9 Days or more

1017Not HardenedBlack OxideL Dimension Configurable20 ~ 200
1 Piece(s)

9 Days or more

1017Not HardenedBlack OxideL Dimension Configurable-
1 Piece(s)

9 Days or more

1018Not HardenedBlack OxideL Dimension Configurable20 ~ 200
1 Piece(s)

9 Days or more

1018Not HardenedBlack OxideL Dimension Configurable-
1 Piece(s)

9 Days or more

1020Not HardenedBlack OxideL Dimension Configurable20 ~ 200
1 Piece(s)

9 Days or more

1022Not HardenedBlack OxideL Dimension Configurable20 ~ 200
1 Piece(s)

9 Days or more

1025Not HardenedBlack OxideL Dimension Configurable20 ~ 200
1 Piece(s)

9 Days or more

102HardenedBlack OxideL Dimension Configurable5 ~ 30
1 Piece(s)

9 Days or more

103HardenedBlack OxideL Dimension Configurable5 ~ 50
1 Piece(s)

9 Days or more

104HardenedBlack OxideL Dimension Configurable5 ~ 50

Loading...

 

Basic Information

Type Shouldered Mounting Method Retaining Ring

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.