(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Straight
•Mounting Method: Retaining Ring
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ A ]Accessories | ||
L Dimension Selectable | L Dimension Configurable | |||||
CDG | CCG | 1045 Carbon Steel | - | Black Oxide | Retaining Ring 2 pcs. | [ M ]Spring Steel |
CDGH | CCGH | 40~45HRC | ||||
- | PCCG | - | Electroless Nickel Plating | [ M ]304 Stainless Steel | ||
- | PCCGH | 40~45HRC | ||||
- | GCCG | 1045 Carbon Steel | Plating Hardness 750HV~ | Hard Chrome Plating | [ M ]Spring Steel | |
SCDG | SCCG | 304 Stainless Steel | - | - | [ M ]304 Stainless Steel | |
- | SCCGH | 440C Stainless Steel | 45~50HRC | |||
- | GSCCGH | 45~50HRC Plating Hardness 750HV~ | Hard Chrome Plating | [ M ]304 Stainless Steel |
Part Number | - | L |
CDG8 CCG15 | - - | 30 120.3 |
D Tolerance (g6) | |
2, 3 | -0.002 -0.008 |
4~6 | -0.004 -0.012 |
8, 10 | -0.005 -0.014 |
12~18 | -0.006 -0.017 |
20~25 | -0.007 -0.020 |
Part Number | L | m | N | d | Attached Retaining Ring | ||||||||||||||||||
Type | D | Tolerance | Tolerance | Shape | JIS Nominal* | ||||||||||||||||||
CDG CDGH (Hardened) SCDG (Stainless Steel) | 3 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 30 | 0.5 | + 0.05 0 | 2 | 2 | + 0.06 0 | E Type | No. 2 | ||||
4 | 0.7 | + 0.1 0 | 3 | No. 3 | |||||||||||||||||||
5 | 4 | + 0.075 0 | No. 4 | ||||||||||||||||||||
6 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 5 | No. 5 | |||||||||
8 | 0.9 | 3 | 7 | + 0.09 0 | No. 7 | ||||||||||||||||||
10 | 18 | 20 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 1.15 | + 0.14 0 | 9.6 | 0 - 0.09 | C Type | No.10 | |||||||
12 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 4 | 11.5 | 0 - 0.11 | No.12 |
Part Number | L=0.1mm Increment | m | N | d | Attached Retaining Ring | ||||
Type | D | Tolerance | Tolerance | Shape | JIS Nominal* | ||||
CCG CCGH PCCG PCCGH GCCG SCCG SCCGH GSCCGH | 2 | 5.0~30.0 | 0.5 | + 0.05 0 | 2 | 1.5 | + 0.06 0 | E Type | No.1.5 |
3 | 5.0~50.0 | 2 | No.2 | ||||||
4 | 0.7 | + 0.1 0 | 3 | No.3 | |||||
5 | 10.0~60.0 | 4 | + 0.075 0 | No.4 | |||||
6 | 10.0~100.0 | 5 | No.5 | ||||||
8 | 0.9 | 3 | 7 | + 0.09 0 | No.7 | ||||
10 | 15.0~100.0 | 1.15 | + 0.14 0 | 9.6 | 0 - 0.09 | C Type | No.10 | ||
12 | 15.0~200.0 | 4 | 11.5 | 0 - 0.11 | No.12 | ||||
13 | 25.0~200.0 | 12.4 | No.13 | ||||||
14 | 13.4 | No.14 | |||||||
15 | 14.3 | No.15 | |||||||
16 | 30.0~200.0 | 15.2 | No.16 | ||||||
17 | 16.2 | No.17 | |||||||
18 | 1.35 | 17 | No.18 | ||||||
20 | 19 | 0 - 0.21 | No.20 | ||||||
22 | 21 | No.22 | |||||||
25 | 23.9 | No.25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CCG2-[5-30/0.1] |
CCG3-[5-50/0.1] |
CCG4-[5-50/0.1] |
CCG5-[10-60/0.1] |
CCG6-[10-100/0.1] |
CCG8-[10-100/0.1] |
CCG10-[15-100/0.1] |
CCG12-[15-200/0.1] |
CCG13-[25-200/0.1] |
CCG14-[25-200/0.1] |
CCG15-[25-200/0.1] |
CCG16-[30-200/0.1] |
CCG17-[30-200/0.1] |
CCG17-LC[30.1-199.9/0.1] |
CCG18-[30-200/0.1] |
CCG18-LC[30.1-199.9/0.1] |
CCG20-[30-200/0.1] |
CCG22-[30-200/0.1] |
CCG25-[30-200/0.1] |
CCGH2-[5-30/0.1] |
CCGH3-[5-50/0.1] |
CCGH4-[5-50/0.1] |
CCGH5-[10-60/0.1] |
CCGH6-[10-100/0.1] |
CCGH8-[10-100/0.1] |
CCGH10-[15-100/0.1] |
CCGH12-[15-200/0.1] |
CCGH13-[25-200/0.1] |
CCGH14-[25-200/0.1] |
CCGH15-[25-200/0.1] |
CCGH16-[30-200/0.1] |
CCGH17-[30-200/0.1] |
CCGH17-LC[30.1-199.9/0.1] |
CCGH18-[30-200/0.1] |
CCGH18-LC[30.1-199.9/0.1] |
CCGH20-[30-200/0.1] |
CCGH22-[30-200/0.1] |
CCGH25-[30-200/0.1] |
CDG3-10 |
CDG3-12 |
CDG3-14 |
CDG3-15 |
CDG3-16 |
CDG3-18 |
CDG3-20 |
CDG3-22 |
CDG3-24 |
CDG3-25 |
CDG3-30 |
CDG4-10 |
CDG4-12 |
CDG4-14 |
CDG4-15 |
CDG4-16 |
CDG4-18 |
CDG4-20 |
CDG4-22 |
CDG4-24 |
CDG4-25 |
CDG4-30 |
Loading...
Type | Straight | Mounting Method | Retaining Ring |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy