(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Flanged, Tapped End

Cantilever Shafts - Flanged, Tapped End
  • Volume Discount
  • Lead Time Reduction

•Shoulder Shape: 2 Flats with Shoulder
•Bearing Retaining Method: Screw (Tapped)
•Shaft Retaining Method: Flange Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components

PDFP.2019-934

Unit examples related to this product
Cantilever Shafts - Flanged - with Tapped End:Related Image
・Materials
Type[ M ] Material[ S ] Surface Treatment
RoundCompact
FXFBFXEB1045 Carbon SteelBlack Oxide
PFXFBPFXEBElectroless Nickel Plating
SFXFBSFXEB304 Stainless Steel-

Specifications

Part NumberD1mm IncrementM (Coarse)
Selection
VHTm1d1hP.C.D.WAUnit Price
RoundCompact
TypeNo.YF
FXFBPFXFBSFXFBFXEBPFXEBSFXEB
Round
FXFB
PFXFB
SFXFB

Compact
FXEB
PFXEB
SFXEB
 6612~60 5~1003        82610M 4 6.53.5171417      
 6A3223--   ---
 88 4       1028191519      
 8A36M 5 84.426--   ---
1010 456     1332M 4 6.53.5231623      
10A40M 5 84.430--   ---
121210~150  568    1536262026      
13131638272227      
1515   6810   1840302430      
16161942312531      
17172044322832      
18182146343134      
202017~75   681012  244815M 6 9.55.4363236      
22222650393439      
2525    8101216 2954423842      
3030    8101216203462M 8116.5494249      
35353970555055  -   
404020~75      1216204480M10149635663  -   
5050       16205490737073  -   
[ ! ]Mounting holes are tapped and counterbored to allow mounting from either the front or the back side.

Alterations

Cantilever Shafts - Flanged - with Tapped End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXEB6-[12-60/1]-F[5-100/1]-M3
FXEB8-[12-60/1]-F[5-100/1]-M4
FXEB10-[12-60/1]-F[5-100/1]-M[4,​5,​6]
FXEB12-[12-60/1]-F[10-150/1]-M[5,​6,​8]
FXEB13-[12-60/1]-F[10-150/1]-M[5,​6,​8]
FXEB15-[12-60/1]-F[10-150/1]-M[6,​8,​10]
FXEB16-[12-60/1]-F[10-150/1]-M[6,​8,​10]
FXEB17-[12-60/1]-F[10-150/1]-M[6,​8,​10]
FXEB18-[12-60/1]-F[10-150/1]-M[6,​8,​10]
FXEB20-[17-75/1]-F[10-150/1]-M[6,​8,​10,​12]
FXEB22-[17-75/1]-F[10-150/1]-M[6,​8,​10,​12]
FXEB25-[17-75/1]-F[10-150/1]-M[8,​10,​12,​16]
FXEB30-[17-75/1]-F[10-150/1]-M[8,​10,​12,​16,​20]
FXEB35-[17-75/1]-F[10-150/1]-M[8,​10,​12,​16,​20]
FXEB40-[20-75/1]-F[10-150/1]-M[12,​16,​20]
FXEB50-[20-75/1]-F[10-150/1]-M[16,​20]
FXFB6-[12-60/1]-F[5-100/1]-M3
FXFB6A-[12-60/1]-F[5-100/1]-M3
FXFB8-[12-60/1]-F[5-100/1]-M4
FXFB8A-[12-60/1]-F[5-100/1]-M4
FXFB10-[12-60/1]-F[5-100/1]-M[4,​5,​6]
FXFB10A-[12-60/1]-F[5-100/1]-M[4,​5,​6]
FXFB12-[12-60/1]-F[10-150/1]-M[5,​6,​8]
FXFB13-[12-60/1]-F[10-150/1]-M[5,​6,​8]
FXFB15-[12-60/1]-F[10-150/1]-M[6,​8,​10]
FXFB16-[12-60/1]-F[10-150/1]-M[6,​8,​10]
FXFB17-[12-60/1]-F[10-150/1]-M[6,​8,​10]
FXFB18-[12-60/1]-F[10-150/1]-M[6,​8,​10]
FXFB20-[17-75/1]-F[10-150/1]-M[6,​8,​10,​12]
FXFB22-[17-75/1]-F[10-150/1]-M[6,​8,​10,​12]
FXFB25-[17-75/1]-F[10-150/1]-M[8,​10,​12,​16]
FXFB30-[17-75/1]-F[10-150/1]-M[8,​10,​12,​16,​20]
FXFB35-[17-75/1]-F[10-150/1]-M[8,​10,​12,​16,​20]
FXFB40-[20-75/1]-F[10-150/1]-M[12,​16,​20]
FXFB50-[20-75/1]-F[10-150/1]-M[16,​20]
PFXEB6-[12-60/1]-F[5-100/1]-M3
PFXEB8-[12-60/1]-F[5-100/1]-M4
PFXEB10-[12-60/1]-F[5-100/1]-M[4,​5,​6]
PFXEB12-[12-60/1]-F[10-150/1]-M[5,​6,​8]
PFXEB13-[12-60/1]-F[10-150/1]-M[5,​6,​8]
PFXEB15-[12-60/1]-F[10-150/1]-M[6,​8,​10]
PFXEB16-[12-60/1]-F[10-150/1]-M[6,​8,​10]
PFXEB17-[12-60/1]-F[10-150/1]-M[6,​8,​10]
PFXEB18-[12-60/1]-F[10-150/1]-M[6,​8,​10]
PFXEB20-[17-75/1]-F[10-150/1]-M[6,​8,​10,​12]
PFXEB22-[17-75/1]-F[10-150/1]-M[6,​8,​10,​12]
PFXEB25-[17-75/1]-F[10-150/1]-M[8,​10,​12,​16]
PFXEB30-[17-75/1]-F[10-150/1]-M[8,​10,​12,​16,​20]
PFXEB35-[17-75/1]-F[10-150/1]-M[8,​10,​12,​16,​20]
PFXEB40-[20-75/1]-F[10-150/1]-M[12,​16,​20]
PFXEB50-[20-75/1]-F[10-150/1]-M[16,​20]
PFXFB6-[12-60/1]-F[5-100/1]-M3
PFXFB6A-[12-60/1]-F[5-100/1]-M3
PFXFB8-[12-60/1]-F[5-100/1]-M4
PFXFB8A-[12-60/1]-F[5-100/1]-M4
PFXFB10-[12-60/1]-F[5-100/1]-M[4,​5,​6]
PFXFB10A-[12-60/1]-F[5-100/1]-M[4,​5,​6]
PFXFB12-[12-60/1]-F[10-150/1]-M[5,​6,​8]
PFXFB13-[12-60/1]-F[10-150/1]-M[5,​6,​8]
PFXFB15-[12-60/1]-F[10-150/1]-M[6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Flange Shape H Dimension
(mm)
F
(mm)
Screw Dia. Selection [M]
(mm)
Y
(mm)
1 Piece(s)

9 Days or more

106-Black OxideCompact Type265 ~ 100312 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideCompact Type285 ~ 100412 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideCompact Type325 ~ 1004 ~ 612 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideCompact Type3610 ~ 1505 ~ 812 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideCompact Type3810 ~ 1505 ~ 812 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideCompact Type4010 ~ 1506 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideCompact Type4210 ~ 1506 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideCompact Type4410 ~ 1506 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideCompact Type4610 ~ 1506 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideCompact Type4810 ~ 1506 ~ 1217 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideCompact Type5010 ~ 1506 ~ 1217 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideCompact Type5410 ~ 1508 ~ 1617 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideCompact Type6210 ~ 1508 ~ 2017 ~ 75
1 Piece(s)

9 Days or more

1035-Black OxideCompact Type7010 ~ 1508 ~ 2017 ~ 75
1 Piece(s)

9 Days or more

1040-Black OxideCompact Type8010 ~ 15012 ~ 2020 ~ 75
1 Piece(s)

9 Days or more

1050-Black OxideCompact Type9010 ~ 15016 ~ 2020 ~ 75
1 Piece(s)

9 Days or more

106-Black OxideRound Type265 ~ 100312 ~ 60
1 Piece(s)

9 Days or more

106-Black OxideRound Type325 ~ 100312 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideRound Type285 ~ 100412 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideRound Type365 ~ 100412 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideRound Type325 ~ 1004 ~ 612 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideRound Type405 ~ 1004 ~ 612 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideRound Type3610 ~ 1505 ~ 812 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideRound Type3810 ~ 1505 ~ 812 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideRound Type4010 ~ 1506 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideRound Type4210 ~ 1506 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideRound Type4410 ~ 1506 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideRound Type4610 ~ 1506 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideRound Type4810 ~ 1506 ~ 1217 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideRound Type5010 ~ 1506 ~ 1217 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideRound Type5410 ~ 1508 ~ 1617 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideRound Type6210 ~ 1508 ~ 2017 ~ 75
1 Piece(s)

9 Days or more

1035-Black OxideRound Type7010 ~ 1508 ~ 2017 ~ 75
1 Piece(s)

9 Days or more

1040-Black OxideRound Type8010 ~ 15012 ~ 2020 ~ 75
1 Piece(s)

9 Days or more

1050-Black OxideRound Type9010 ~ 15016 ~ 2020 ~ 75
1 Piece(s)

9 Days or more

106-Electroless NickelCompact Type265 ~ 100312 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelCompact Type285 ~ 100412 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelCompact Type325 ~ 1004 ~ 612 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless NickelCompact Type3610 ~ 1505 ~ 812 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelCompact Type3810 ~ 1505 ~ 812 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless NickelCompact Type4010 ~ 1506 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelCompact Type4210 ~ 1506 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelCompact Type4410 ~ 1506 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelCompact Type4610 ~ 1506 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelCompact Type4810 ~ 1506 ~ 1217 ~ 75
1 Piece(s)

9 Days or more

1022-Electroless NickelCompact Type5010 ~ 1506 ~ 1217 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless NickelCompact Type5410 ~ 1508 ~ 1617 ~ 75
1 Piece(s)

9 Days or more

1030-Electroless NickelCompact Type6210 ~ 1508 ~ 2017 ~ 75
1 Piece(s)

9 Days or more

1035-Electroless NickelCompact Type7010 ~ 1508 ~ 2017 ~ 75
1 Piece(s)

9 Days or more

1040-Electroless NickelCompact Type8010 ~ 15012 ~ 2020 ~ 75
1 Piece(s)

9 Days or more

1050-Electroless NickelCompact Type9010 ~ 15016 ~ 2020 ~ 75
1 Piece(s)

9 Days or more

106-Electroless NickelRound Type265 ~ 100312 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelRound Type325 ~ 100312 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelRound Type285 ~ 100412 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelRound Type365 ~ 100412 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelRound Type325 ~ 1004 ~ 612 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelRound Type405 ~ 1004 ~ 612 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless NickelRound Type3610 ~ 1505 ~ 812 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelRound Type3810 ~ 1505 ~ 812 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless NickelRound Type4010 ~ 1506 ~ 1012 ~ 60

Loading...

 

Basic Information

Shaft Retaining Method Flange Mount Bearing Retaining Method Screw (Tapped) Heat Treatment Not Hardened
Shoulder Shape 2 Flats with Shoulder

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support