(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Bolt Mounted, Stepped, Threaded End

Cantilever Shafts - Bolt Mounted, Stepped, Threaded End
  • Lead Time Reduction

•Shoulder Shape: 2 Flats with Shoulder
•Bearing Retaining Method: Nut (Threaded)
•Shaft Retaining Method: Screw Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components
Cantilever Shafts - Bolt Mount Type - Stepped, with Threaded End:Related Image
[ ! ]Refer to the table on Click here for thread undercut dimensions.

・Materials
Type[ M ] Material[ S ] Surface Treatment
FXJC1045 Carbon SteelBlack Oxide
PFXJCElectroless Nickel Plating
SFXJC304 Stainless Steel-

Specifications

Part NumberDg61mm IncrementMA (Coarse) SelectionM
(Coarse)
VHWUnit Price
TypeNo.YFFXJCPFXJCSFXJC
FXJC

PFXJC

SFXJC
 66- 0.004
- 0.012
7~60 5~75456         M 3 810 8   
6A121412 --
 88- 0.005
- 0.014
 568        M 4101210   
8A141614 --
1010  6810       M 6131513   
10A182017 --
1212- 0.006
- 0.017
10~75  681012      M 8151714   
1313161815   
1515   81012(15)     M10182017   
1616192118   
1717    1012(15)16    202320   
181821   
2020- 0.007
- 0.020
    1012(15)1620   M12242624   
20AM 8 --
2222M12262826   
22AM 8 --
2525    1012(15)162024(25) M16293127   
25AM12   
3030     12(15)162024(25)30M20343632   
30AM16   
[ ! ] MA dimensions with ( ) (M15 and M25) are Fine Thread. Specify MSC instead of MA.
[ ! ] When W
Table 1
MY+F
M3Y+F≥10
M4Y+F≥12
M6Y+F≥15.5
M8Y+F≥19.5
M10Y+F≥23.5
M12Y+F≥29.5
M16Y+F≥37
M20Y+F≥45

Alterations

Cantilever Shafts - Bolt Mount Type - Stepped, with Threaded End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXJC6-[7-60/1]-F[5-75/1]-MA[4,​5,​6]
FXJC6-[7-60/1]-F[5-75/1]-MSC[4,​5,​6]
FXJC6A-[7-60/1]-F[5-75/1]-MA[4,​5,​6]
FXJC6A-[7-60/1]-F[5-75/1]-MSC[4,​5,​6]
FXJC8-[7-60/1]-F[5-75/1]-MA[5,​6,​8]
FXJC8-[7-60/1]-F[5-75/1]-MSC[5,​6,​8]
FXJC8A-[7-60/1]-F[5-75/1]-MA[5,​6,​8]
FXJC8A-[7-60/1]-F[5-75/1]-MSC[5,​6,​8]
FXJC10-[7-60/1]-F[5-75/1]-MA[6,​8,​10]
FXJC10-[7-60/1]-F[5-75/1]-MSC[6,​8,​10]
FXJC10A-[7-60/1]-F[5-75/1]-MA[6,​8,​10]
FXJC10A-[7-60/1]-F[5-75/1]-MSC[6,​8,​10]
FXJC12-[7-60/1]-F[10-75/1]-MA[6,​8,​10,​12]
FXJC12-[7-60/1]-F[10-75/1]-MSC[6,​8,​10,​12]
FXJC13-[7-60/1]-F[10-75/1]-MA[6,​8,​10,​12]
FXJC13-[7-60/1]-F[10-75/1]-MSC[6,​8,​10,​12]
FXJC15-[7-60/1]-F[10-75/1]-MA[8,​10,​12]
FXJC15-[7-60/1]-F[10-75/1]-MSC[8,​10,​12,​15]
FXJC16-[7-60/1]-F[10-75/1]-MA[8,​10,​12]
FXJC16-[7-60/1]-F[10-75/1]-MSC[8,​10,​12,​15]
FXJC17-[7-60/1]-F[10-75/1]-MA[10,​12,​16]
FXJC17-[7-60/1]-F[10-75/1]-MSC[10,​12,​15]
FXJC18-[7-60/1]-F[10-75/1]-MA[10,​12,​16]
FXJC18-[7-60/1]-F[10-75/1]-MSC[10,​12,​15]
FXJC20-[7-60/1]-F[10-75/1]-MA[10,​12,​16,​20]
FXJC20-[7-60/1]-F[10-75/1]-MSC[10,​12,​15,​16,​20]
FXJC20A-[7-60/1]-F[10-75/1]-MA[10,​12,​16,​20]
FXJC20A-[7-60/1]-F[10-75/1]-MSC[10,​12,​15,​16,​20]
FXJC22-[7-60/1]-F[10-75/1]-MA[10,​12,​16,​20]
FXJC22-[7-60/1]-F[10-75/1]-MSC[10,​12,​15,​16,​20]
FXJC22A-[7-60/1]-F[10-75/1]-MA[10,​12,​16,​20]
FXJC22A-[7-60/1]-F[10-75/1]-MSC[10,​12,​15,​16,​20]
FXJC25-[7-60/1]-F[10-75/1]-MA[10,​12,​16,​20,​24]
FXJC25-[7-60/1]-F[10-75/1]-MSC[10,​12,​15,​16,​20,​24,​25]
FXJC25A-[7-60/1]-F[10-75/1]-MA[10,​12,​16,​20,​24]
FXJC25A-[7-60/1]-F[10-75/1]-MSC[10,​12,​15,​16,​20,​24,​25]
FXJC30-[7-60/1]-F[10-75/1]-MA[12,​16,​20,​24,​30]
FXJC30-[7-60/1]-F[10-75/1]-MSC[12,​15,​16,​20,​24,​25,​30]
FXJC30A-[7-60/1]-F[10-75/1]-MA[12,​16,​20,​24,​30]
FXJC30A-[7-60/1]-F[10-75/1]-MSC[12,​15,​16,​20,​24,​25,​30]
PFXJC6-[7-60/1]-F[5-100/1]-MA[4,​5,​6]
PFXJC6-[7-60/1]-F[5-100/1]-MSC[4,​5,​6]
PFXJC8-[7-60/1]-F[5-100/1]-MA[5,​6,​8]
PFXJC8-[7-60/1]-F[5-100/1]-MSC[5,​6,​8]
PFXJC10-[7-60/1]-F[5-100/1]-MA[6,​8,​10]
PFXJC10-[7-60/1]-F[5-100/1]-MSC[6,​8,​10]
PFXJC12-[7-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
PFXJC12-[7-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
PFXJC13-[7-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
PFXJC13-[7-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
PFXJC15-[7-60/1]-F[10-150/1]-MA[8,​10,​12]
PFXJC15-[7-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
PFXJC16-[7-60/1]-F[10-150/1]-MA[8,​10,​12]
PFXJC16-[7-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
PFXJC17-[7-60/1]-F[10-150/1]-MA[10,​12,​16]
PFXJC17-[7-60/1]-F[10-150/1]-MSC[10,​12,​15]
PFXJC18-[7-60/1]-F[10-150/1]-MA[10,​12,​16]
PFXJC18-[7-60/1]-F[10-150/1]-MSC[10,​12,​15]
PFXJC20-[7-75/1]-F[10-150/1]-MA[10,​12,​16,​20]
PFXJC20-[7-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Thread Length Specifying Method M (Coarse) H Dimension
(mm)
Change to Fine Threaded [MSC]
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

8 Days or more

106-Black Oxide-M310-5 ~ 754 ~ 67 ~ 60
1 Piece(s)

8 Days or more

106-Black Oxide-M3104 ~ 65 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

106-Black Oxide-M314-5 ~ 754 ~ 67 ~ 60
1 Piece(s)

9 Days or more

106-Black Oxide-M3144 ~ 65 ~ 75-7 ~ 60
1 Piece(s)

8 Days or more

108-Black Oxide-M412-5 ~ 755 ~ 87 ~ 60
1 Piece(s)

8 Days or more

108-Black Oxide-M4125 ~ 85 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideThread Length Fixed TypeM416-5 ~ 755 ~ 87 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideThread Length Fixed TypeM4165 ~ 85 ~ 75-7 ~ 60
1 Piece(s)

8 Days or more

1010-Black Oxide-M615-5 ~ 756 ~ 107 ~ 60
1 Piece(s)

8 Days or more

1010-Black Oxide-M6156 ~ 105 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideThread Length Fixed TypeM620-5 ~ 756 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideThread Length Fixed TypeM6206 ~ 105 ~ 75-7 ~ 60
1 Piece(s)

8 Days or more

1012-Black Oxide-M8--10 ~ 756 ~ 127 ~ 60
1 Piece(s)

8 Days or more

1012-Black Oxide-M8-6 ~ 1210 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1013-Black Oxide-M8--10 ~ 756 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1013-Black Oxide-M8-6 ~ 1210 ~ 75-7 ~ 60
1 Piece(s)

8 Days or more

1015-Black Oxide-M10--10 ~ 758 ~ 127 ~ 60
1 Piece(s)

8 Days or more

1015-Black Oxide-M10-8 ~ 1510 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1016-Black Oxide-M10--10 ~ 758 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1016-Black Oxide-M10-8 ~ 1510 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1017-Black Oxide-M10--10 ~ 7510 ~ 167 ~ 60
1 Piece(s)

9 Days or more

1017-Black Oxide-M10-10 ~ 1510 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1018-Black Oxide-M10--10 ~ 7510 ~ 167 ~ 60
1 Piece(s)

9 Days or more

1018-Black Oxide-M10-10 ~ 1510 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1020-Black Oxide-M12--10 ~ 7510 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1020-Black Oxide-M12-10 ~ 2010 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM8--10 ~ 7510 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM8-10 ~ 2010 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1022-Black Oxide-M12--10 ~ 7510 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1022-Black Oxide-M12-10 ~ 2010 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM8--10 ~ 7510 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM8-10 ~ 2010 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1025-Black Oxide-M16--10 ~ 7510 ~ 247 ~ 60
1 Piece(s)

9 Days or more

1025-Black Oxide-M16-10 ~ 2510 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1025-Black Oxide-M12--10 ~ 7510 ~ 247 ~ 60
1 Piece(s)

9 Days or more

1025-Black Oxide-M12-10 ~ 2510 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1030-Black Oxide-M20--10 ~ 7512 ~ 307 ~ 60
1 Piece(s)

9 Days or more

1030-Black Oxide-M20-12 ~ 3010 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

1030-Black Oxide-M16--10 ~ 7512 ~ 307 ~ 60
1 Piece(s)

9 Days or more

1030-Black Oxide-M16-12 ~ 3010 ~ 75-7 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Fixed TypeM3--5 ~ 1004 ~ 67 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Fixed TypeM3-4 ~ 65 ~ 100-7 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Fixed TypeM4--5 ~ 1005 ~ 87 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Fixed TypeM4-5 ~ 85 ~ 100-7 ~ 60
1 Piece(s)

7 Days or more

1010-Electroless NickelThread Length Fixed TypeM6--5 ~ 1006 ~ 107 ~ 60
1 Piece(s)

7 Days or more

1010-Electroless NickelThread Length Fixed TypeM6-6 ~ 105 ~ 100-7 ~ 60
1 Piece(s)

7 Days or more

1012-Electroless NickelThread Length Fixed TypeM8--10 ~ 1506 ~ 127 ~ 60
1 Piece(s)

7 Days or more

1012-Electroless NickelThread Length Fixed TypeM8-6 ~ 1210 ~ 150-7 ~ 60
1 Piece(s)

7 Days or more

1013-Electroless NickelThread Length Fixed TypeM8--10 ~ 1506 ~ 127 ~ 60
1 Piece(s)

7 Days or more

1013-Electroless NickelThread Length Fixed TypeM8-6 ~ 1210 ~ 150-7 ~ 60
1 Piece(s)

7 Days or more

1015-Electroless NickelThread Length Fixed TypeM10--10 ~ 1508 ~ 127 ~ 60
1 Piece(s)

7 Days or more

1015-Electroless NickelThread Length Fixed TypeM10-8 ~ 1510 ~ 150-7 ~ 60
1 Piece(s)

7 Days or more

1016-Electroless NickelThread Length Fixed TypeM10--10 ~ 1508 ~ 127 ~ 60
1 Piece(s)

7 Days or more

1016-Electroless NickelThread Length Fixed TypeM10-8 ~ 1510 ~ 150-7 ~ 60
1 Piece(s)

7 Days or more

1017-Electroless NickelThread Length Fixed TypeM10--10 ~ 15010 ~ 167 ~ 60
1 Piece(s)

7 Days or more

1017-Electroless NickelThread Length Fixed TypeM10-10 ~ 1510 ~ 150-7 ~ 60
1 Piece(s)

7 Days or more

1018-Electroless NickelThread Length Fixed TypeM10--10 ~ 15010 ~ 167 ~ 60
1 Piece(s)

7 Days or more

1018-Electroless NickelThread Length Fixed TypeM10-10 ~ 1510 ~ 150-7 ~ 60
1 Piece(s)

7 Days or more

1020-Electroless NickelThread Length Fixed TypeM12--10 ~ 15010 ~ 207 ~ 75
1 Piece(s)

7 Days or more

1020-Electroless NickelThread Length Fixed TypeM12-10 ~ 2010 ~ 150-7 ~ 75

Loading...

 

Basic Information

Shaft Retaining Method Screw Mount Bearing Retaining Method Nut (Threaded) Heat Treatment Not Hardened
Shoulder Shape 2 Flats with Shoulder

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support