(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Bolt Mounted, Hex Head, Threaded End

Cantilever Shafts - Bolt Mounted, Hex Head, Threaded End

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Shoulder Shape: Hex
•Bearing Retaining Method: Nut (Threaded)
•Shaft Retaining Method: Screw Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components

PDFP.2019-931

Unit examples related to this product
Cantilever Shafts - Bolt Mount Type - Hexagon, with Threaded End:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
LXHC1045 Carbon SteelBlack Oxide

Specifications

Part Number-Y-F-MA
FXHC12
LXHC10
-
-
5
20
-
-
F15
F35
-
-
MA8
MA6
Part NumberDg61mm IncrementMA (Coarse)M (Coarse Thread)B(C)
TypeNo.YF
LXHC66- 0.004
- 0.012
2~605~100456M389.2
88- 0.005
- 0.014
568M410 11.5
10106810M613 15.0
1212- 0.006
- 0.017
10~100681012M814 16.2
131317 19.6
151581012(15)M10
161619 21.9
17171012(15)16
181824 27.7
2020- 0.007
- 0.020
4~601012(15)1620M12
2222
25251012(15)162024(25)M1627 31.2
25AM12
303012(15)162024(25)30M203236.9
30AM16
[ ! ]MA dimensions with ( ) (M15 and M25) are Fine Thread. Specify MSC instead of MA.
Table 1
MY+F
M3Y+F≥10
M4Y+F≥12
M6Y+F≥15.5
M8Y+F≥19.5
M10Y+F≥23.5
M12Y+F≥29.5
M16Y+F≥37
M20Y+F≥45

Alterations

Cantilever Shafts - Bolt Mount Type - Hexagon, with Threaded End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LXHC6-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
LXHC6-[2-60/1]-F[5-100/1]-MSC[4,​5,​6]
LXHC8-[2-60/1]-F[5-100/1]-MA[5,​6,​8]
LXHC8-[2-60/1]-F[5-100/1]-MSC[5,​6,​8]
LXHC10-[2-60/1]-F[5-100/1]-MA[6,​8,​10]
LXHC10-[2-60/1]-F[5-100/1]-MSC[6,​8,​10]
LXHC12-[2-60/1]-F[10-100/1]-MA[6,​8,​10,​12]
LXHC12-[2-60/1]-F[10-100/1]-MSC[6,​8,​10,​12]
LXHC13-[2-60/1]-F[10-100/1]-MA[6,​8,​10,​12]
LXHC13-[2-60/1]-F[10-100/1]-MSC[6,​8,​10,​12]
LXHC15-[2-60/1]-F[10-100/1]-MA[8,​10,​12]
LXHC15-[2-60/1]-F[10-100/1]-MSC[8,​10,​12,​15]
LXHC16-[2-60/1]-F[10-100/1]-MA[8,​10,​12]
LXHC16-[2-60/1]-F[10-100/1]-MSC[8,​10,​12,​15]
LXHC17-[2-60/1]-F[10-100/1]-MA[10,​12,​16]
LXHC17-[2-60/1]-F[10-100/1]-MSC[10,​12,​15]
LXHC18-[2-60/1]-F[10-100/1]-MA[10,​12,​16]
LXHC18-[2-60/1]-F[10-100/1]-MSC[10,​12,​15]
LXHC20-[4-60/1]-F[10-100/1]-MA[10,​12,​16,​20]
LXHC20-[4-60/1]-F[10-100/1]-MSC[10,​12,​15,​16,​20]
LXHC22-[4-60/1]-F[10-100/1]-MA[10,​12,​16,​20]
LXHC22-[4-60/1]-F[10-100/1]-MSC[10,​12,​15,​20]
LXHC25-[4-60/1]-F[10-100/1]-MA[10,​12,​16,​20,​24]
LXHC25-[4-60/1]-F[10-100/1]-MSC[10,​12,​15,​20,​25]
LXHC25A-[4-60/1]-F[10-100/1]-MA[10,​12,​16,​20,​24]
LXHC25A-[4-60/1]-F[10-100/1]-MSC[10,​12,​15,​20,​25]
LXHC30-[4-60/1]-F[10-100/1]-MA[12,​16,​20,​24,​30]
LXHC30-[4-60/1]-F[10-100/1]-MSC[12,​15,​16,​20,​24,​25,​30]
LXHC30A-[4-60/1]-F[10-100/1]-MA[12,​16,​20,​24,​30]
LXHC30A-[4-60/1]-F[10-100/1]-MSC[12,​15,​20,​24,​25,​30]
PLXHC6-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
PLXHC6-[2-60/1]-F[5-100/1]-MSC[4,​5,​6]
PLXHC8-[2-60/1]-F[5-100/1]-MA[5,​6,​8]
PLXHC8-[2-60/1]-F[5-100/1]-MSC[5,​6,​8]
PLXHC10-[2-60/1]-F[5-100/1]-MA[6,​8,​10]
PLXHC10-[2-60/1]-F[5-100/1]-MSC[6,​8,​10]
PLXHC12-[2-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
PLXHC12-[2-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
PLXHC13-[2-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
PLXHC13-[2-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
PLXHC15-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
PLXHC15-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
PLXHC16-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
PLXHC16-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
PLXHC17-[2-60/1]-F[10-150/1]-MA[10,​12,​16]
PLXHC17-[2-60/1]-F[10-150/1]-MSC[10,​12,​15]
PLXHC18-[2-60/1]-F[10-150/1]-MA[10,​12,​16]
PLXHC18-[2-60/1]-F[10-150/1]-MSC[10,​12,​15]
PLXHC20-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20]
PLXHC20-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
PLXHC22-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20]
PLXHC22-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
PLXHC25-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20,​24]
PLXHC25-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20,​24,​25]
PLXHC25A-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20,​24]
PLXHC25A-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20,​24,​25]
PLXHC30-[4-75/1]-F[10-150/1]-MA[12,​16,​20,​24,​30]
PLXHC30-[4-75/1]-F[10-150/1]-MSC[12,​15,​16,​20,​24,​25,​30]
PLXHC30A-[4-75/1]-F[10-150/1]-MA[12,​16,​20,​24,​30]
PLXHC30A-[4-75/1]-F[10-150/1]-MSC[12,​15,​16,​20,​24,​25,​30]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Thread Length Specifying Method M (Coarse) Change to Fine Threaded [MSC]
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

9 Days or more

106-Black Oxide-M3-5 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

106-Black Oxide-M34 ~ 65 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

108-Black Oxide-M4-5 ~ 1005 ~ 82 ~ 60
1 Piece(s)

9 Days or more

108-Black Oxide-M45 ~ 85 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1010-Black Oxide-M6-5 ~ 1006 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1010-Black Oxide-M66 ~ 105 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1012-Black Oxide-M8-10 ~ 1006 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1012-Black Oxide-M86 ~ 1210 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1013-Black Oxide-M8-10 ~ 1006 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1013-Black Oxide-M86 ~ 1210 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1015-Black Oxide-M10-10 ~ 1008 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1015-Black Oxide-M108 ~ 1510 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1016-Black Oxide-M10-10 ~ 1008 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1016-Black Oxide-M108 ~ 1510 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1017-Black Oxide-M10-10 ~ 10010 ~ 162 ~ 60
1 Piece(s)

9 Days or more

1017-Black Oxide-M1010 ~ 1510 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1018-Black Oxide-M10-10 ~ 10010 ~ 162 ~ 60
1 Piece(s)

9 Days or more

1018-Black Oxide-M1010 ~ 1510 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1020-Black Oxide-M12-10 ~ 10010 ~ 204 ~ 60
1 Piece(s)

9 Days or more

1020-Black Oxide-M1210 ~ 2010 ~ 100-4 ~ 60
1 Piece(s)

9 Days or more

1022-Black Oxide-M12-10 ~ 10010 ~ 204 ~ 60
1 Piece(s)

9 Days or more

1022-Black Oxide-M1210 ~ 2010 ~ 100-4 ~ 60
1 Piece(s)

9 Days or more

1025-Black Oxide-M16-10 ~ 10010 ~ 244 ~ 60
1 Piece(s)

9 Days or more

1025-Black Oxide-M1610 ~ 2510 ~ 100-4 ~ 60
1 Piece(s)

9 Days or more

1025-Black Oxide-M12-10 ~ 10010 ~ 244 ~ 60
1 Piece(s)

9 Days or more

1025-Black Oxide-M1210 ~ 2510 ~ 100-4 ~ 60
1 Piece(s)

9 Days or more

1030-Black Oxide-M20-10 ~ 10012 ~ 304 ~ 60
1 Piece(s)

9 Days or more

1030-Black Oxide-M2012 ~ 3010 ~ 100-4 ~ 60
1 Piece(s)

9 Days or more

1030-Black Oxide-M16-10 ~ 10012 ~ 304 ~ 60
1 Piece(s)

9 Days or more

1030-Black Oxide-M1612 ~ 3010 ~ 100-4 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Fixed TypeM3-5 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Fixed TypeM34 ~ 65 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Fixed TypeM4-5 ~ 1005 ~ 82 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Fixed TypeM45 ~ 85 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelThread Length Fixed TypeM6-5 ~ 1006 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelThread Length Fixed TypeM66 ~ 105 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless NickelThread Length Fixed TypeM8-10 ~ 1506 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless NickelThread Length Fixed TypeM86 ~ 1210 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelThread Length Fixed TypeM8-10 ~ 1506 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelThread Length Fixed TypeM86 ~ 1210 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless NickelThread Length Fixed TypeM10-10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless NickelThread Length Fixed TypeM108 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelThread Length Fixed TypeM10-10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelThread Length Fixed TypeM108 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelThread Length Fixed TypeM10-10 ~ 15010 ~ 162 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelThread Length Fixed TypeM1010 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelThread Length Fixed TypeM10-10 ~ 15010 ~ 162 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelThread Length Fixed TypeM1010 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelThread Length Fixed TypeM12-10 ~ 15010 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1020-Electroless NickelThread Length Fixed TypeM1210 ~ 2010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1022-Electroless NickelThread Length Fixed TypeM12-10 ~ 15010 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1022-Electroless NickelThread Length Fixed TypeM1210 ~ 2010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless NickelThread Length Fixed TypeM16-10 ~ 15010 ~ 244 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless NickelThread Length Fixed TypeM1610 ~ 2510 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless NickelThread Length Fixed TypeM12-10 ~ 15010 ~ 244 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless NickelThread Length Fixed TypeM1210 ~ 2510 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1030-Electroless NickelThread Length Fixed TypeM20-10 ~ 15012 ~ 304 ~ 75
1 Piece(s)

9 Days or more

1030-Electroless NickelThread Length Fixed TypeM2012 ~ 3010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1030-Electroless NickelThread Length Fixed TypeM16-10 ~ 15012 ~ 304 ~ 75
1 Piece(s)

9 Days or more

1030-Electroless NickelThread Length Fixed TypeM1612 ~ 3010 ~ 150-4 ~ 75

Loading...

More Information

Cantilever Shafts - Bolt Mount Type - Hexagon, with Threaded End:Related Image
 

Basic Information

Shaft Retaining Method Screw Mount Bearing Retaining Method Nut (Threaded) Heat Treatment Not Hardened
Shoulder Shape Hex

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.