(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cantilever Shafts - Bolt Mounted, Hex Head, Tapped End

Cantilever Shafts - Bolt Mounted, Hex Head, Tapped End
  • Lead Time Reduction

•Shoulder Shape: Hex
•Bearing Retaining Method: Screw (Tapped)
•Shaft Retaining Method: Screw Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components
Cantilever Shafts - Bolt Mount Type - Hexagon, with Tapped End:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
LXHB1045 Carbon SteelBlack Oxide
SLXHB304 Stainless Steel-

Specifications

Part Number-Y-F-MA
FXHB20
FXJB12
-
-
17
24
-
-
F25
F18
-
-
MA10
MA6
Part NumberDg61mm IncrementMA (Coarse)M (Coarse Thread)B(C)
TypeNo.YF
LXHB

SLXHB
66- 0.004
- 0.012
2~60 5~1003M389.2
88- 0.005
- 0.014
4M410 11.5
1010456M613 15.0
1212- 0.006
- 0.017
10~150568M814 16.2
131317 19.6
15156810M10
161619 21.9
1717
181824 27.7
2020- 0.007
- 0.020
4~60681012M12
2222
25258101216M1627 31.2
25AM12
3030810121620M203236.9
30AM16

DMt
6M 311
8M 412.5
10M 614
12, 13M 817
15M1020
16
17
18
20M1225
22
25M1631
30M2037
Specify dimensions Y and F not to make the dimension "t" less than the values in the table above.
When the pilot hole interferes, it goes through.

Alterations

Cantilever Shafts - Bolt Mount Type - Hexagon, with Tapped End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LXHB6-[2-60/1]-F[5-100/1]-MA3
LXHB8-[2-60/1]-F[5-100/1]-MA4
LXHB10-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
LXHB12-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
LXHB13-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
LXHB15-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
LXHB16-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
LXHB17-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
LXHB18-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
LXHB20-[4-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
LXHB22-[4-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
LXHB25-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16]
LXHB25A-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16]
LXHB30-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
LXHB30A-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
PLXHB6-[2-60/1]-F[5-100/1]-MA3
PLXHB8-[2-60/1]-F[5-100/1]-MA4
PLXHB10-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
PLXHB12-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
PLXHB13-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
PLXHB15-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PLXHB16-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PLXHB17-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PLXHB18-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
PLXHB20-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
PLXHB22-[4-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
PLXHB25-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
PLXHB25A-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
PLXHB30-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
PLXHB30A-[4-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
SLXHB6-[2-60/1]-F[5-100/1]-MA3
SLXHB8-[2-60/1]-F[5-100/1]-MA4
SLXHB10-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
SLXHB12-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
SLXHB13-[2-60/1]-F[10-150/1]-MA[5,​6,​8]
SLXHB15-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
SLXHB16-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
SLXHB17-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
SLXHB18-[2-60/1]-F[10-150/1]-MA[6,​8,​10]
SLXHB20-[4-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
SLXHB22-[4-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
SLXHB25-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16]
SLXHB25A-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16]
SLXHB30-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
SLXHB30A-[4-60/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish M (Coarse) F
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

9 Days or more

106-Black OxideM35 ~ 10032 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideM45 ~ 10042 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideM65 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideM810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideM810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideM1010 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideM1010 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideM1010 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideM1010 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideM1210 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideM1210 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideM1610 ~ 1508 ~ 164 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideM1210 ~ 1508 ~ 164 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideM2010 ~ 1508 ~ 204 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideM1610 ~ 1508 ~ 204 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelM35 ~ 10032 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelM45 ~ 10042 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelM65 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless NickelM810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelM810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless NickelM1010 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelM1010 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelM1010 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelM1010 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelM1210 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1022-Electroless NickelM1210 ~ 1506 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless NickelM1610 ~ 1508 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless NickelM1210 ~ 1508 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1030-Electroless NickelM2010 ~ 1508 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1030-Electroless NickelM1610 ~ 1508 ~ 204 ~ 75
1 Piece(s)

9 Days or more

106304 Stainless SteelNoneM35 ~ 10032 ~ 60
1 Piece(s)

9 Days or more

108304 Stainless SteelNoneM45 ~ 10042 ~ 60
1 Piece(s)

9 Days or more

1010304 Stainless SteelNoneM65 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1012304 Stainless SteelNoneM810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013304 Stainless SteelNoneM810 ~ 1505 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1015304 Stainless SteelNoneM1010 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016304 Stainless SteelNoneM1010 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017304 Stainless SteelNoneM1010 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018304 Stainless SteelNoneM1010 ~ 1506 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1020304 Stainless SteelNoneM1210 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1022304 Stainless SteelNoneM1210 ~ 1506 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1025304 Stainless SteelNoneM1610 ~ 1508 ~ 164 ~ 60
1 Piece(s)

9 Days or more

1025304 Stainless SteelNoneM1210 ~ 1508 ~ 164 ~ 60
1 Piece(s)

9 Days or more

1030304 Stainless SteelNoneM2010 ~ 1508 ~ 204 ~ 60
1 Piece(s)

9 Days or more

1030304 Stainless SteelNoneM1610 ~ 1508 ~ 204 ~ 60

Loading...

  1. 1

Example

Cantilever Shafts - Bolt Mount Type - Hexagon, with Tapped End:Related Image
 

Basic Information

Shaft Retaining Method Screw Mount Bearing Retaining Method Screw (Tapped) Heat Treatment Not Hardened
Shoulder Shape Hex

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.