(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shoulder Shape: Hex
•Bearing Retaining Method: Snap Ring
•Shaft Retaining Method: Screw Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
LXHA | 1045 Carbon Steel | Black Oxide |
PLXHA | Electroless Nickel Plating |
Part Number | - | Y | - | F |
FXHA12 PLXHA10 | - - | 5 20 | - - | F15 F35 |
Part Number | Dg6 | 1mm Increment | M (Coarse Thread) | a | B | (C) | d | m | n | ||||
Type | No. | Y | F | Ref. Dim. | Tolerance | ||||||||
LXHA PLXHA | 6 | 6 | - 0.004 - 0.012 | 2~60 | 5~100 | M3 | 5 | 8 | 9.2 | 5 | + 0.075 0 | 0.7 | 2 |
8 | 8 | - 0.005 - 0.014 | M4 | 10 | 11.5 | 7 | + 0.090 0 | 0.9 | 3 | ||||
10 | 10 | M6 | 13 | 15.0 | 9.6 | 0 - 0.090 | 1.15 | ||||||
12 | 12 | - 0.006 - 0.017 | 10~150 | M8 | 14 | 16.2 | 11.5 | 0 - 0.110 | 4 | ||||
13 | 13 | 17 | 19.6 | 12.4 | |||||||||
15 | 15 | M10 | 14.3 | ||||||||||
16 | 16 | 19 | 21.9 | 15.2 | |||||||||
17 | 17 | 16.2 | |||||||||||
18 | 18 | 24 | 27.7 | 17 | 1.35 | ||||||||
20 | 20 | - 0.007 - 0.020 | 4~75 | M12 | 7 | 19 | 0 - 0.210 | ||||||
22 | 22 | 21 | 5 | ||||||||||
25 | 25 | M16 | 27 | 31.2 | 23.9 | ||||||||
25A | M12 | ||||||||||||
30 | 30 | M20 | 32 | 36.9 | 28.6 | 1.65 | |||||||
30A | M16 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LXHA6-[2-60/1]-F[5-100/1] |
LXHA8-[2-60/1]-F[5-100/1] |
LXHA10-[2-60/1]-F[5-100/1] |
LXHA12-[2-60/1]-F[10-150/1] |
LXHA13-[2-60/1]-F[10-150/1] |
LXHA15-[2-60/1]-F[10-150/1] |
LXHA16-[2-60/1]-F[10-150/1] |
LXHA17-[2-60/1]-F[10-150/1] |
LXHA18-[2-60/1]-F[10-150/1] |
LXHA20-[4-75/1]-F[10-150/1] |
LXHA22-[4-75/1]-F[10-150/1] |
LXHA25-[4-75/1]-F[10-150/1] |
LXHA25A-[4-75/1]-F[10-150/1] |
LXHA30-[4-75/1]-F[10-150/1] |
LXHA30A-[4-75/1]-F[10-150/1] |
PLXHA6-[2-60/1]-F[5-100/1] |
PLXHA8-[2-60/1]-F[5-100/1] |
PLXHA10-[2-60/1]-F[5-100/1] |
PLXHA12-[2-60/1]-F[10-150/1] |
PLXHA13-[2-60/1]-F[10-150/1] |
PLXHA15-[2-60/1]-F[10-150/1] |
PLXHA16-[2-60/1]-F[10-150/1] |
PLXHA17-[2-60/1]-F[10-150/1] |
PLXHA18-[2-60/1]-F[10-150/1] |
PLXHA20-[4-75/1]-F[10-150/1] |
PLXHA22-[4-75/1]-F[10-150/1] |
PLXHA25-[4-75/1]-F[10-150/1] |
PLXHA25A-[4-75/1]-F[10-150/1] |
PLXHA30-[4-75/1]-F[10-150/1] |
PLXHA30A-[4-75/1]-F[10-150/1] |
SLXHA6-[2-60/1]-F[5-100/1] |
SLXHA8-[2-60/1]-F[5-100/1] |
SLXHA10-[2-60/1]-F[5-100/1] |
SLXHA12-[2-60/1]-F[10-150/1] |
SLXHA13-[2-60/1]-F[10-150/1] |
SLXHA15-[2-60/1]-F[10-150/1] |
SLXHA16-[2-60/1]-F[10-150/1] |
SLXHA17-[2-60/1]-F[10-150/1] |
SLXHA18-[2-60/1]-F[10-150/1] |
SLXHA20-[4-75/1]-F[10-150/1] |
SLXHA22-[4-75/1]-F[10-150/1] |
SLXHA25-[4-75/1]-F[10-150/1] |
SLXHA25A-[4-75/1]-F[10-150/1] |
SLXHA30-[4-75/1]-F[10-150/1] |
SLXHA30A-[4-75/1]-F[10-150/1] |
Part Number |
---|
Loading...
Shaft Retaining Method | Screw Mount | Bearing Retaining Method | Snap Ring | Heat Treatment | Not Hardened |
---|---|---|---|---|---|
Shoulder Shape | Hex |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy