(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cantilever Shafts - Standard, Hex Head, Retaining Ring Groove

Cantilever Shafts - Standard, Hex Head, Retaining Ring Groove

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Shoulder Shape: Hex
•Bearing Retaining Method: Snap Ring
•Shaft Retaining Method: Nut Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components

PDFP.2019-915

Unit examples related to this product
Cantilever Shafts - Hexagon, Threaded, with Retaining Ring Groove:Related Image
・Materials
Type[ M ] Material[ S ]Surface Treatment
Thread Length FixedThread Length Configurable
LXAALXNAA1045 Carbon SteelBlack Oxide
PLXAAPLXNAAElectroless Nickel Plating
SLXAASLXNAA304 Stainless Steel-

Specifications

Part Number-Y-F-N
FXAA10
PLXNAA12
-
-
25
15
-
-
F18
F25

-

N12

Cantilever Shafts - Hexagon, Threaded, with Retaining Ring Groove:Related Image
Cantilever Shafts - Hexagon, Threaded, with Retaining Ring Groove:Related Image

Alterations

Cantilever Shafts - Hexagon, Threaded, with Retaining Ring Groove:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LXAA3-[2-30/1]-F[3-50/1]
LXAA4-[2-30/1]-F[3-50/1]
LXAA5-[2-30/1]-F[3-50/1]
LXAA6-[2-60/1]-F[5-100/1]
LXAA8-[2-60/1]-F[5-100/1]
LXAA10-[2-60/1]-F[5-100/1]
LXAA12-[2-60/1]-F[10-150/1]
LXAA13-[2-60/1]-F[10-150/1]
LXAA15-[2-60/1]-F[10-150/1]
LXAA16-[2-60/1]-F[10-150/1]
LXAA17-[2-60/1]-F[10-150/1]
LXAA18-[4-60/1]-F[10-150/1]
LXAA20-[4-60/1]-F[10-150/1]
LXAA20A-[4-60/1]-F[10-150/1]
LXAA22-[4-60/1]-F[10-150/1]
LXAA22A-[4-60/1]-F[10-150/1]
LXAA25-[4-60/1]-F[10-150/1]
LXAA25A-[4-60/1]-F[10-150/1]
LXAA30-[4-60/1]-F[10-150/1]
LXAA30A-[4-60/1]-F[10-150/1]
LXNAA3-[2-30/1]-F[3-50/1]-N[3-6/1]
LXNAA4-[2-30/1]-F[3-50/1]-N[4-8/1]
LXNAA5-[2-30/1]-F[3-50/1]-N[5-10/1]
LXNAA6-[2-60/1]-F[5-100/1]-N[6-12/1]
LXNAA8-[2-60/1]-F[5-100/1]-N[8-16/1]
LXNAA10-[2-60/1]-F[5-100/1]-N[10-20/1]
LXNAA12-[2-60/1]-F[10-150/1]-N[12-24/1]
LXNAA13-[2-60/1]-F[10-150/1]-N[12-24/1]
LXNAA15-[2-60/1]-F[10-150/1]-N[12-24/1]
LXNAA16-[2-60/1]-F[10-150/1]-N[12-24/1]
LXNAA17-[2-60/1]-F[10-150/1]-N[12-24/1]
LXNAA18-[4-60/1]-F[10-150/1]-N[12-24/1]
LXNAA20-[4-60/1]-F[10-150/1]-N[20-40/1]
LXNAA20A-[4-60/1]-F[10-150/1]-N[20-40/1]
LXNAA22-[4-60/1]-F[10-150/1]-N[20-40/1]
LXNAA22A-[4-60/1]-F[10-150/1]-N[20-40/1]
LXNAA25-[4-60/1]-F[10-150/1]-N[20-40/1]
LXNAA25A-[4-60/1]-F[10-150/1]-N[20-40/1]
LXNAA30-[4-60/1]-F[10-150/1]-N[20-40/1]
LXNAA30A-[4-60/1]-F[10-150/1]-N[20-40/1]
PLXAA3-[2-30/1]-F[3-50/1]
PLXAA4-[2-30/1]-F[3-50/1]
PLXAA5-[2-30/1]-F[3-50/1]
PLXAA6-[2-60/1]-F[5-100/1]
PLXAA8-[2-60/1]-F[5-100/1]
PLXAA10-[2-60/1]-F[5-100/1]
PLXAA12-[2-60/1]-F[10-150/1]
PLXAA13-[2-60/1]-F[10-150/1]
PLXAA15-[2-60/1]-F[10-150/1]
PLXAA16-[2-60/1]-F[10-150/1]
PLXAA17-[2-60/1]-F[10-150/1]
PLXAA18-[4-60/1]-F[10-150/1]
PLXAA20-[4-60/1]-F[10-150/1]
PLXAA20A-[4-60/1]-F[10-150/1]
PLXAA22-[4-60/1]-F[10-150/1]
PLXAA22A-[4-60/1]-F[10-150/1]
PLXAA25-[4-60/1]-F[10-150/1]
PLXAA25A-[4-60/1]-F[10-150/1]
PLXAA30-[4-60/1]-F[10-150/1]
PLXAA30A-[4-60/1]-F[10-150/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Thread Length Specifying Method M (Coarse) Thread Length N
(mm)
F
(mm)
Y
(mm)
1 Piece(s)

9 Days or more

103-Black OxideThread Length Fixed TypeM34.53 ~ 502 ~ 30
1 Piece(s)

9 Days or more

104-Black OxideThread Length Fixed TypeM463 ~ 502 ~ 30
1 Piece(s)

9 Days or more

105-Black OxideThread Length Fixed TypeM57.53 ~ 502 ~ 30
1 Piece(s)

9 Days or more

106-Black OxideThread Length Fixed TypeM695 ~ 1002 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideThread Length Fixed TypeM8125 ~ 1002 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideThread Length Fixed TypeM10155 ~ 1002 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideThread Length Fixed TypeM121810 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideThread Length Fixed TypeM121810 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideThread Length Fixed TypeM121810 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideThread Length Fixed TypeM121810 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideThread Length Fixed TypeM121810 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideThread Length Fixed TypeM121810 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM203010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM162410 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM203010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM162410 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideThread Length Fixed TypeM203010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideThread Length Fixed TypeM162410 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideThread Length Fixed TypeM203010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideThread Length Fixed TypeM162410 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

103-Black OxideThread Length Configurable TypeM33 ~ 63 ~ 502 ~ 30
1 Piece(s)

9 Days or more

104-Black OxideThread Length Configurable TypeM44 ~ 83 ~ 502 ~ 30
1 Piece(s)

9 Days or more

105-Black OxideThread Length Configurable TypeM55 ~ 103 ~ 502 ~ 30
1 Piece(s)

9 Days or more

106-Black OxideThread Length Configurable TypeM66 ~ 125 ~ 1002 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideThread Length Configurable TypeM88 ~ 165 ~ 1002 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideThread Length Configurable TypeM1010 ~ 205 ~ 1002 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Configurable TypeM2020 ~ 4010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Configurable TypeM1620 ~ 4010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Configurable TypeM2020 ~ 4010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Configurable TypeM1620 ~ 4010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideThread Length Configurable TypeM2020 ~ 4010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideThread Length Configurable TypeM1620 ~ 4010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideThread Length Configurable TypeM2020 ~ 4010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideThread Length Configurable TypeM1620 ~ 4010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

103-Electroless NickelThread Length Fixed TypeM34.53 ~ 502 ~ 30
1 Piece(s)

9 Days or more

104-Electroless NickelThread Length Fixed TypeM463 ~ 502 ~ 30
1 Piece(s)

9 Days or more

105-Electroless NickelThread Length Fixed TypeM57.53 ~ 502 ~ 30
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Fixed TypeM695 ~ 1002 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Fixed TypeM8125 ~ 1002 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelThread Length Fixed TypeM10155 ~ 1002 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless NickelThread Length Fixed TypeM121810 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelThread Length Fixed TypeM121810 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless NickelThread Length Fixed TypeM121810 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelThread Length Fixed TypeM121810 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelThread Length Fixed TypeM121810 ~ 1502 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelThread Length Fixed TypeM121810 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelThread Length Fixed TypeM203010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelThread Length Fixed TypeM162410 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1022-Electroless NickelThread Length Fixed TypeM203010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1022-Electroless NickelThread Length Fixed TypeM162410 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1025-Electroless NickelThread Length Fixed TypeM203010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1025-Electroless NickelThread Length Fixed TypeM162410 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1030-Electroless NickelThread Length Fixed TypeM203010 ~ 1504 ~ 60
1 Piece(s)

9 Days or more

1030-Electroless NickelThread Length Fixed TypeM162410 ~ 1504 ~ 60

Loading...

Example

Cantilever Shafts - Hexagon, Threaded, with Retaining Ring Groove:Related Image
 

Basic Information

Shaft Retaining Method Nut Mount Bearing Retaining Method Snap Ring Heat Treatment Not Hardened
Shoulder Shape Hex

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.