(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Standard, Threaded End

Cantilever Shafts - Standard, Threaded End
  • Lead Time Reduction

•Shoulder Shape: 2 Flats
•Bearing Retaining Method: Nut (Threaded)
•Shaft Retaining Method: Nut Mount
•Material: Stainless Steel

  • METRIC
  • inCAD Components
Cantilever Shafts - Standard, Both Ends Threaded:Related Image
[ ! ]Refer to the table on >> Click here for thread undercut dimensions.
・Materials
Type[ M ] Material[ S ]Surface Treatment
Thread Length FixedThread Length Configurable
FXACFXNAC1045 Carbon SteelBlack Oxide
PFXAC-Electroless Nickel Plating
SFXACSFXNAC304 Stainless Steel-
PHFXAC-4137 Alloy Steel Hardness: 35~40HRCElectroless Nickel Plating

Specifications

Part Number-Y-F-N-MA
FXAC12
LXNAC10
-
-
25
30
-
-
F22
F50

-

N10
-
-
MA8
MA6
Part NumberDg61mm IncrementMA (Coarse)HWM (Coarse Thread)
TypeNo.YFN
Thread Length Fixed
FXAC
PFXAC
SFXAC
PHFXAC

(D≥6)

Thread Length Configurable
FXNAC
SFXNAC
33-0.002
-0.008
2~303~ 503~6 375M3
3A119
44-0.004
-0.012
4~8 3 486M4
4A1210
555~10 3 4 597M5
5A1311
662~605~1006~12 4 5 6108M6
6A1412
88-0.005
-0.014
8~16 5 6 81210M8
8A1614
101010~20 6 8101513M10
10A2017
1212-0.006
-0.017
10~10012~24 6 810121714M12
13131815
1515 6 81012(15)2017
16162118
1717 81012(15)2219
18182320
2020-0.007
-0.020
4~6020~401012(15)16202624M20
20AM16
222228M20
22AM16
25251012(15)162024(25)3127M20
25AM16
303012(15)162024(25)303632M20
30AM16
[ ! ]MA dimensions with ( ) (M15 and M25) are Fine Thread. Specify MSC instead of MA. [ ! ]N is available for Thread Length Configurable Type only. [ ! ]PHFXAC is applicable to D6 or larger specifications.

Alterations

Cantilever Shafts - Standard, Both Ends Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXAC3-[2-30/1]-F[3-50/1]-MA3
FXAC3-[2-30/1]-F[3-50/1]-MSC3
FXAC3A-[2-30/1]-F[3-50/1]-MA3
FXAC3A-[2-30/1]-F[3-50/1]-MSC3
FXAC4-[2-30/1]-F[3-50/1]-MA[3,​4]
FXAC4-[2-30/1]-F[3-50/1]-MSC[3,​4]
FXAC4A-[2-30/1]-F[3-50/1]-MA[3,​4]
FXAC4A-[2-30/1]-F[3-50/1]-MSC[3,​4]
FXAC5-[2-30/1]-F[3-50/1]-MA[3,​4,​5]
FXAC5-[2-30/1]-F[3-50/1]-MSC[3,​4,​5]
FXAC5A-[2-30/1]-F[3-50/1]-MA[3,​4,​5]
FXAC5A-[2-30/1]-F[3-50/1]-MSC[3,​4,​5]
FXAC6-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
FXAC6-[2-60/1]-F[5-100/1]-MSC[4,​5,​6]
FXAC6A-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
FXAC6A-[2-60/1]-F[5-100/1]-MSC[4,​5,​6]
FXAC8-[2-60/1]-F[5-100/1]-MA[5,​6,​8]
FXAC8-[2-60/1]-F[5-100/1]-MSC[5,​6,​8]
FXAC8A-[2-60/1]-F[5-100/1]-MA[5,​6,​8]
FXAC8A-[2-60/1]-F[5-100/1]-MSC[5,​6,​8]
FXAC10-[2-60/1]-F[5-100/1]-MA[6,​8,​10]
FXAC10-[2-60/1]-F[5-100/1]-MSC[6,​8,​10]
FXAC10A-[2-60/1]-F[5-100/1]-MA[6,​8,​10]
FXAC10A-[2-60/1]-F[5-100/1]-MSC[6,​8,​10]
FXAC12-[2-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
FXAC12-[2-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
FXAC13-[2-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
FXAC13-[2-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
FXAC15-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
FXAC15-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
FXAC16-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
FXAC16-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
FXAC17-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
FXAC17-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
FXAC18-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
FXAC18-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
FXAC20-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20]
FXAC20-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
FXAC20A-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20]
FXAC20A-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
FXAC22-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20]
FXAC22-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
FXAC22A-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20]
FXAC22A-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
FXAC25-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20,​24]
FXAC25-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20,​24,​25]
FXAC25A-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20,​24]
FXAC25A-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20,​24,​25]
FXAC30-[4-75/1]-F[10-150/1]-MA[12,​16,​20,​24,​30]
FXAC30-[4-75/1]-F[10-150/1]-MSC[12,​15,​16,​20,​24,​25,​30]
FXAC30A-[4-75/1]-F[10-150/1]-MA[12,​16,​20,​24,​30]
FXAC30A-[4-75/1]-F[10-150/1]-MSC[12,​15,​16,​20,​24,​25,​30]
FXNAC3-[2-30/1]-F[3-50/1]-N[3-6/1]-MA3
FXNAC3-[2-30/1]-F[3-50/1]-N[3-6/1]-MSC3
FXNAC3A-[2-30/1]-F[3-50/1]-N[3-6/1]-MA3
FXNAC3A-[2-30/1]-F[3-50/1]-N[3-6/1]-MSC3
FXNAC4-[2-30/1]-F[3-50/1]-N[4-8/1]-MA[3,​4]
FXNAC4-[2-30/1]-F[3-50/1]-N[4-8/1]-MSC[3,​4]
FXNAC4A-[2-30/1]-F[3-50/1]-N[4-8/1]-MA[3,​4]
FXNAC4A-[2-30/1]-F[3-50/1]-N[4-8/1]-MSC[3,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Heat Treatment Thread Length Specifying Method M (Coarse) H Dimension
(mm)
Thread Length N
(mm)
Change to Fine Threaded [MSC]
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

8 Days or more

103-Black OxideNot HardenedThread Length Fixed TypeM374.5-3 ~ 5032 ~ 30
1 Piece(s)

8 Days or more

103-Black OxideNot HardenedThread Length Fixed TypeM374.533 ~ 50-2 ~ 30
1 Piece(s)

9 Days or more

103-Black OxideNot HardenedThread Length Fixed TypeM3114.5-3 ~ 5032 ~ 30
1 Piece(s)

9 Days or more

103-Black OxideNot HardenedThread Length Fixed TypeM3114.533 ~ 50-2 ~ 30
1 Piece(s)

8 Days or more

104-Black OxideNot HardenedThread Length Fixed TypeM486-3 ~ 503 ~ 42 ~ 30
1 Piece(s)

8 Days or more

104-Black OxideNot HardenedThread Length Fixed TypeM4863 ~ 43 ~ 50-2 ~ 30
1 Piece(s)

9 Days or more

104-Black OxideNot HardenedThread Length Fixed TypeM4126-3 ~ 503 ~ 42 ~ 30
1 Piece(s)

9 Days or more

104-Black OxideNot HardenedThread Length Fixed TypeM41263 ~ 43 ~ 50-2 ~ 30
1 Piece(s)

8 Days or more

105-Black OxideNot HardenedThread Length Fixed TypeM597.5-3 ~ 503 ~ 52 ~ 30
1 Piece(s)

8 Days or more

105-Black OxideNot HardenedThread Length Fixed TypeM597.53 ~ 53 ~ 50-2 ~ 30
1 Piece(s)

9 Days or more

105-Black OxideNot HardenedThread Length Fixed TypeM5137.5-3 ~ 503 ~ 52 ~ 30
1 Piece(s)

9 Days or more

105-Black OxideNot HardenedThread Length Fixed TypeM5137.53 ~ 53 ~ 50-2 ~ 30
1 Piece(s)

8 Days or more

106-Black OxideNot HardenedThread Length Fixed TypeM6109-5 ~ 1004 ~ 62 ~ 60
1 Piece(s)

8 Days or more

106-Black OxideNot HardenedThread Length Fixed TypeM61094 ~ 65 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

106-Black OxideNot HardenedThread Length Fixed TypeM6149-5 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

106-Black OxideNot HardenedThread Length Fixed TypeM61494 ~ 65 ~ 100-2 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideNot HardenedThread Length Fixed TypeM81212-5 ~ 1005 ~ 82 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideNot HardenedThread Length Fixed TypeM812125 ~ 85 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideNot HardenedThread Length Fixed TypeM81612-5 ~ 1005 ~ 82 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideNot HardenedThread Length Fixed TypeM816125 ~ 85 ~ 100-2 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideNot HardenedThread Length Fixed TypeM101515-5 ~ 1006 ~ 102 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideNot HardenedThread Length Fixed TypeM1015156 ~ 105 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideNot HardenedThread Length Fixed TypeM102015-5 ~ 1006 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideNot HardenedThread Length Fixed TypeM1020156 ~ 105 ~ 100-2 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideNot HardenedThread Length Fixed TypeM12-18-10 ~ 1506 ~ 122 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideNot HardenedThread Length Fixed TypeM12-186 ~ 1210 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideNot HardenedThread Length Fixed TypeM12-18-10 ~ 1506 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideNot HardenedThread Length Fixed TypeM12-186 ~ 1210 ~ 150-2 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideNot HardenedThread Length Fixed TypeM12-18-10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideNot HardenedThread Length Fixed TypeM12-188 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideNot HardenedThread Length Fixed TypeM12-18-10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideNot HardenedThread Length Fixed TypeM12-188 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideNot HardenedThread Length Fixed TypeM12-18-10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideNot HardenedThread Length Fixed TypeM12-188 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideNot HardenedThread Length Fixed TypeM12-18-10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideNot HardenedThread Length Fixed TypeM12-188 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideNot HardenedThread Length Fixed TypeM20-30-10 ~ 15010 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideNot HardenedThread Length Fixed TypeM20-3010 ~ 2010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideNot HardenedThread Length Fixed TypeM16-24-10 ~ 15010 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideNot HardenedThread Length Fixed TypeM16-2410 ~ 2010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideNot HardenedThread Length Fixed TypeM20-30-10 ~ 15010 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideNot HardenedThread Length Fixed TypeM20-3010 ~ 2010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideNot HardenedThread Length Fixed TypeM16-24-10 ~ 15010 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideNot HardenedThread Length Fixed TypeM16-2410 ~ 2010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideNot HardenedThread Length Fixed TypeM20-30-10 ~ 15010 ~ 244 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideNot HardenedThread Length Fixed TypeM20-3010 ~ 2510 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideNot HardenedThread Length Fixed TypeM16-24-10 ~ 15010 ~ 244 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideNot HardenedThread Length Fixed TypeM16-2410 ~ 2510 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideNot HardenedThread Length Fixed TypeM20-30-10 ~ 15012 ~ 304 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideNot HardenedThread Length Fixed TypeM20-3012 ~ 3010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideNot HardenedThread Length Fixed TypeM16-24-10 ~ 15012 ~ 304 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideNot HardenedThread Length Fixed TypeM16-2412 ~ 3010 ~ 150-4 ~ 75
1 Piece(s)

8 Days or more

103-Black OxideNot HardenedThread Length Configurable TypeM373 ~ 6-3 ~ 5032 ~ 30
1 Piece(s)

8 Days or more

103-Black OxideNot HardenedThread Length Configurable TypeM373 ~ 633 ~ 50-2 ~ 30
1 Piece(s)

9 Days or more

103-Black OxideNot HardenedThread Length Configurable TypeM3113 ~ 6-3 ~ 5032 ~ 30
1 Piece(s)

9 Days or more

103-Black OxideNot HardenedThread Length Configurable TypeM3113 ~ 633 ~ 50-2 ~ 30
1 Piece(s)

8 Days or more

104-Black OxideNot HardenedThread Length Configurable TypeM484 ~ 8-3 ~ 503 ~ 42 ~ 30
1 Piece(s)

8 Days or more

104-Black OxideNot HardenedThread Length Configurable TypeM484 ~ 83 ~ 43 ~ 50-2 ~ 30
1 Piece(s)

9 Days or more

104-Black OxideNot HardenedThread Length Configurable TypeM4124 ~ 8-3 ~ 503 ~ 42 ~ 30
1 Piece(s)

9 Days or more

104-Black OxideNot HardenedThread Length Configurable TypeM4124 ~ 83 ~ 43 ~ 50-2 ~ 30

Loading...

Example

Cantilever Shafts - Standard, Both Ends Threaded:Related Image
 

Basic Information

Shaft Retaining Method Nut Mount Bearing Retaining Method Nut (Threaded) Shoulder Shape 2 Flats

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.