(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shoulder Shape: 2 Flats
•Bearing Retaining Method: Snap Ring
•Shaft Retaining Method: Nut Mount
•Material: Stainless Steel
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ]Surface Treatment | |
Thread Length Fixed | Thread Length Configurable | ||
FXAA | FXNAA | 1045 Carbon Steel | Black Oxide |
PFXAA | PFXNAA | Electroless Nickel Plating | |
SFXAA | SFXNAA | 304 Stainless Steel | - |
HFXAA | - | 4137 Alloy Steel Hardness: 35~40HRC | Black Oxide |
Part Number | - | Y | - | F | - | N |
FXAA10 PLXNAA12 | - - | 25 15 | - - | F18 F25 | - | N12 |
Part Number | Dg6 | 1mm Increment | H | W | M (Coarse Thread) | d | m | n | |||||
Type | No. | Y | F | [ ! ]N | Ref. Dim. | Tolerance | |||||||
Thread Length Fixed FXAA PFXAA SFXAA HFXAA (D≥6) Thread Length Configurable FXNAA PFXNAA SFXNAA | 3 | 3 | -0.002 -0.008 | 2~30 | 3~50 | 3~6 | 7 | 5 | M3 | 2 | + 0.060 0 | 0.5 | 2 |
3A | 11 | 9 | |||||||||||
4 | 4 | -0.004 -0.012 | 4~8 | 8 | 6 | M4 | 3 | 0.7 | |||||
4A | 12 | 10 | |||||||||||
5 | 5 | 5~10 | 9 | 7 | M5 | 4 | + 0.075 0 | ||||||
5A | 13 | 11 | |||||||||||
6 | 6 | 2~60 | 5~100 | 6~12 | 10 | 8 | M6 | 5 | |||||
6A | 14 | 12 | |||||||||||
8 | 8 | -0.005 -0.014 | 8~16 | 12 | 10 | M8 | 7 | + 0.090 0 | 0.9 | 3 | |||
8A | 16 | 14 | |||||||||||
10 | 10 | 10~20 | 15 | 13 | M10 | 9.6 | 0 - 0.090 | 1.15 | |||||
10A | 20 | 17 | |||||||||||
12 | 12 | -0.006 -0.017 | 10~150 | 12~24 | 17 | 14 | M12 | 11.5 | 0 - 0.110 | 4 | |||
13 | 13 | 18 | 15 | 12.4 | |||||||||
15 | 15 | 20 | 17 | 14.3 | |||||||||
16 | 16 | 21 | 18 | 15.2 | |||||||||
17 | 17 | 22 | 19 | 16.2 | |||||||||
18 | 18 | 23 | 20 | 17 | 1.35 | ||||||||
20 | 20 | -0.007 -0.020 | 4~60 | 20~40 | 26 | 24 | M20 | 19 | 0 - 0.210 | ||||
20A | M16 | ||||||||||||
22 | 22 | 28 | M20 | 21 | 5 | ||||||||
22A | M16 | ||||||||||||
25 | 25 | 31 | 27 | M20 | 23.9 | ||||||||
25A | M16 | ||||||||||||
30 | 30 | 36 | 32 | M20 | 28.6 | 1.65 | |||||||
30A | M16 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FXAA3-[2-30/1]-F[3-50/1] |
FXAA3A-[2-30/1]-F[3-50/1] |
FXAA4-[2-30/1]-F[3-50/1] |
FXAA4A-[2-30/1]-F[3-50/1] |
FXAA5-[2-30/1]-F[3-50/1] |
FXAA5A-[2-30/1]-F[3-50/1] |
FXAA6-[2-60/1]-F[5-100/1] |
FXAA6A-[2-60/1]-F[5-100/1] |
FXAA8-[2-60/1]-F[5-100/1] |
FXAA8A-[2-60/1]-F[5-100/1] |
FXAA10-[2-60/1]-F[5-100/1] |
FXAA10A-[2-60/1]-F[5-100/1] |
FXAA12-[2-60/1]-F[10-150/1] |
FXAA13-[2-60/1]-F[10-150/1] |
FXAA15-[2-60/1]-F[10-150/1] |
FXAA16-[2-60/1]-F[10-150/1] |
FXAA17-[2-60/1]-F[10-150/1] |
FXAA18-[2-60/1]-F[10-150/1] |
FXAA20-[4-60/1]-F[10-150/1] |
FXAA20A-[4-60/1]-F[10-150/1] |
FXAA22-[4-60/1]-F[10-150/1] |
FXAA22A-[4-60/1]-F[10-150/1] |
FXAA25-[4-60/1]-F[10-150/1] |
FXAA25A-[4-60/1]-F[10-150/1] |
FXAA30-[4-60/1]-F[10-150/1] |
FXAA30A-[4-60/1]-F[10-150/1] |
FXNAA3-[2-30/1]-F[3-50/1]-N[3-6/1] |
FXNAA3A-[2-30/1]-F[3-50/1]-N[3-6/1] |
FXNAA4-[2-30/1]-F[3-50/1]-N[4-8/1] |
FXNAA4A-[2-30/1]-F[3-50/1]-N[4-8/1] |
FXNAA5-[2-30/1]-F[3-50/1]-N[5-10/1] |
FXNAA5A-[2-30/1]-F[3-50/1]-N[5-10/1] |
FXNAA6-[2-60/1]-F[5-100/1]-N[6-12/1] |
FXNAA6A-[2-60/1]-F[5-100/1]-N[6-12/1] |
FXNAA8-[2-60/1]-F[5-100/1]-N[8-16/1] |
FXNAA8A-[2-60/1]-F[5-100/1]-N[8-16/1] |
FXNAA10-[2-60/1]-F[5-100/1]-N[10-20/1] |
FXNAA10A-[2-60/1]-F[5-100/1]-N[10-20/1] |
FXNAA12-[2-60/1]-F[10-150/1]-N[12-24/1] |
FXNAA13-[2-60/1]-F[10-150/1]-N[12-24/1] |
FXNAA15-[2-60/1]-F[10-150/1]-N[12-24/1] |
FXNAA16-[2-60/1]-F[10-150/1]-N[12-24/1] |
FXNAA17-[2-60/1]-F[10-150/1]-N[12-24/1] |
FXNAA18-[2-60/1]-F[10-150/1]-N[12-24/1] |
FXNAA20-[4-60/1]-F[10-150/1]-N[20-40/1] |
FXNAA20A-[4-60/1]-F[10-150/1]-N[20-40/1] |
FXNAA22-[4-60/1]-F[10-150/1]-N[20-40/1] |
FXNAA22A-[4-60/1]-F[10-150/1]-N[20-40/1] |
FXNAA25-[4-60/1]-F[10-150/1]-N[20-40/1] |
FXNAA25A-[4-60/1]-F[10-150/1]-N[20-40/1] |
FXNAA30-[4-60/1]-F[10-150/1]-N[20-40/1] |
FXNAA30A-[4-60/1]-F[10-150/1]-N[20-40/1] |
HFXAA6-[2-60/1]-F[5-100/1] |
HFXAA6A-[2-60/1]-F[5-100/1] |
HFXAA8-[2-60/1]-F[5-100/1] |
HFXAA8A-[2-60/1]-F[5-100/1] |
HFXAA10-[2-60/1]-F[5-100/1] |
HFXAA10A-[2-60/1]-F[5-100/1] |
HFXAA12-[2-60/1]-F[10-150/1] |
HFXAA13-[2-60/1]-F[10-150/1] |
Loading...
Shaft Retaining Method | Nut Mount | Bearing Retaining Method | Snap Ring | Shoulder Shape | 2 Flats |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy