(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Straight Rotary Shafts - D Cut are available in 1045 Carbon Steel or Equivalent and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide, and Electroless Nickel Plating or No Surface Treatment.
[Diameter range] 6mm - 30mm
[Length range]15mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ] Surface Treatment |
NSFRV | 1045 Carbon Steel or Equivalent | - |
SFRV | Black Oxide | |
PSFRV | Electroless Nickel Plating | |
SSFRV | 304 Stainless Steel | - |
Part Number | - | L | - | F | - | T | - | W |
SFRV15 SSFRV20 | - - | 300 350 | - - | F30 F35 | - - | T7 T35 | - | W13 |
Part Number | 0.1mm Increment | 1mm Increment | |||
Type | Dg6 | L | F, T | W | |
NSFRV SFRV PSFRV SSFRV | 6 | - 0.004 - 0.012 | 20.0~300.0 | 2.0~30.0 | 4~5 |
8 | - 0.005 | 20.0~400.0 | 5~7 | ||
10 | - 0.014 | 20.0~500.0 | 7~9 | ||
12 | - 0.006 - 0.017 | 30.0~600.0 | 2.0~54.0 | 9~11 | |
13 | 30.0~600.0 | 10~12 | |||
15 | 30.0~700.0 | 12~14 | |||
16 | 30.0~700.0 | 13~15 | |||
17 | 40.0~800.0 | 14~16 | |||
18 | 40.0~800.0 | 15~17 | |||
20 | - 0.007 - 0.020 | 40.0~800.0 | 2.0~90.0 | 15~18 | |
22 | 50.0~800.0 | 17~20 | |||
25 | 50.0~800.0 | 20~23 | |||
30 | 60.0~800.0 | 25~28 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PSFRV6-[20-300/0.1]-F[2-30/0.1]-T[2-30/0.1] |
PSFRV8-[20-400/0.1]-F[2-30/0.1]-T[2-30/0.1] |
PSFRV10-[20-500/0.1]-F[2-30/0.1]-T[2-30/0.1] |
PSFRV12-[30-600/0.1]-F[2-54/0.1]-T[2-54/0.1] |
PSFRV13-[40-600/0.1]-F[2-39/0.1]-T[2-39/0.1] |
PSFRV15-[30-700/0.1]-F[2-54/0.1]-T[2-54/0.1] |
PSFRV16-[30-700/0.1]-F[2-48/0.1]-T[2-48/0.1] |
PSFRV17-[40-800/0.1]-F[2-51/0.1]-T[2-51/0.1] |
PSFRV18-[40-800/0.1]-F[2-54/0.1]-T[2-54/0.1] |
PSFRV20-[40-800/0.1]-F[2-90/0.1]-T[2-90/0.1] |
PSFRV22-[70-800/0.1]-F[2-66/0.1]-T[2-66/0.1] |
PSFRV25-[50-800/0.1]-F[2-75/0.1]-T[2-75/0.1] |
PSFRV30-[60-800/0.1]-F[5-90/0.1]-T[2-90/0.1] |
SFRV6-[20-300/0.1]-F[2-30/0.1]-T[2-30/0.1] |
SFRV8-[20-400/0.1]-F[2-30/0.1]-T[2-30/0.1] |
SFRV10-[20-500/0.1]-F[2-30/0.1]-T[2-30/0.1] |
SFRV12-[30-600/0.1]-F[2-54/0.1]-T[2-54/0.1]-W[9,10,11] |
SFRV13-[30-600/0.1]-F[2-39/0.1]-T[2-39/0.1] |
SFRV15-[30-700/0.1]-F[2-54/0.1]-T[2-54/0.1]-W[12-14/1] |
SFRV16-[30-700/0.1]-F[2-48/0.1]-T[2-48/0.1] |
SFRV17-[40-800/0.1]-F[2-51/0.1]-T[2-51/0.1] |
SFRV18-[40-800/0.1]-F[2-54/0.1]-T[2-54/0.1] |
SFRV20-[40-800/0.1]-F[2-90/0.1]-T[2-90/0.1]-W[15,16,17,18] |
SFRV22-[50-800/0.1]-F[2-66/0.1]-T[2-66/0.1] |
SFRV25-[50-800/0.1]-F[2-90/0.1]-T[2-90/0.1] |
SFRV30-[60-800/0.1]-F[2-90/0.1]-T[2-90/0.1] |
SSFRV6-[20-300/0.1]-F[2-30/0.1]-T[2-30/0.1] |
SSFRV8-[20-400/0.1]-F[2-30/0.1]-T[2-30/0.1] |
SSFRV10-[20-500/0.1]-F[2-30/0.1]-T[2-30/0.1] |
SSFRV12-[30-600/0.1]-F[2-54/0.1]-T[2-36/0.1]-W[9-11/1] |
SSFRV13-[30-600/0.1]-F[2-39/0.1]-T[2-39/0.1] |
SSFRV15-[30-700/0.1]-F[2-54/0.1]-T[2-54/0.1] |
SSFRV16-[30-700/0.1]-F[2-48/0.1]-T[2-48/0.1] |
SSFRV17-[40-800/0.1]-F[2-51/0.1]-T[2-51/0.1] |
SSFRV18-[40-800/0.1]-F[2-54/0.1]-T[2-54/0.1] |
SSFRV20-[40-800/0.1]-F[2-90/0.1]-T[2-90/0.1] |
SSFRV22-[50-800/0.1]-F[2-66/0.1]-T[2-66/0.1] |
SSFRV25-[50-800/0.1]-F[2-90/0.1]-T[2-90/0.1] |
SSFRV30-[60-800/0.1]-F[2-90/0.1]-T[2-90/0.1] |
Loading...
Basic Shape | Straight | End Shape (Left) | D-Cut | End Shape (Right) | D-Cut |
---|---|---|---|---|---|
Heat Treatment | Not Hardened | Keyway | w/o Keyway | Shaft Dia. Tolerance (Metric Only) | g6 (Ground) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy