(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New diameter sizes (13, 16, 17, 18 and 22) are added for h9 tolerance types. [3/31/23]
Straight Rotary Shafts - Retaining Ring Grooves on Both Ends are available in 1045 Carbon Steel or Equivalent and 304 Stainless Steeland 4137 Alloy Steel or Equivalent, with the following options for Surface Treatment : Black Oxide, and Electroless Nickel Plating or No Surface Treatment.
[Diameter range] 2mm - 50mm
[Length range]15mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Part Number
Configured Part Number is shown.
Type | D Tolerance | [ M ]Material | [ S ]Surface Treatment | |||
Standard | Retaining Ring Groove Outside Datum | |||||
Without Retaining Ring | With Retaining Ring | With Retaining Ring | ||||
① | NSFMRR | NSFMRRA | - | h9 (Cold-drawn) | 1045 Carbon Steel or Equivalent | - |
SFMRR | SFMRRA | - | Black Oxide | |||
PSFMRR | PSFMRRA | - | Electroless Nickel Plating | |||
SSFMRR | SSFMRRA | - | 304 Stainless Steel | - | ||
② | NSFHRR | NSFHRRA | - | h7 (Ground) | 1045 Carbon Steel or Equivalent | - |
SFHRR | SFHRRA | - | Black Oxide | |||
PSFHRR | PSFHRRA | - | Electroless Nickel Plating | |||
SSFHRR | SSFHRRA | - | 304 Stainless Steel | - | ||
③ | NSFRR | NSFRRA | NSFRRGA | g6 (Ground) | 1045 Carbon Steel or Equivalent | - |
SFRR | SFRRA | SFRRGA | Black Oxide | |||
PSFRR | PSFRRA | PSFRRGA | Electroless Nickel Plating | |||
SSFRR | SSFRRA | SSFRRGA | 304 Stainless Steel | - | ||
- | HFRRA | - | 4137 Alloy Steel or Equivalent Hardness: 30 ~ 35HRC | Black Oxide | ||
- | PHFRRA | - | Electroless Nickel Plating |
Part Number | - | L | - | B | - | S | - | P |
SFMRR30 SFHRR40 SFRRGA20 | - - - | 150 230 180 | - - | B6 B10 | - - | S6 S10 | - | P150 |
Part Number | L=0.1mm Increment | B, S 1mm Increment | Retaining Ring No. Accessories: Retaining Ring 2 pcs.(Retaining Ring Type only) | ||
Type | D | ||||
Standard | |||||
Without Retaining Ring NSFMRR SFMRR PSFMRR SSFMRR (D6 is not available for SSFMRR) | With Retaining Ring NSFMRRA SFMRRA PSFMRRA SSFMRRA (D6 is not available for SSFMRRA) | 3 | 15.0~150.0 | 2≤B, S | NETWS2 |
4 | 15.0~200.0 | NETWS3 | |||
5 | 15.0~250.0 | NETWS4 | |||
6 | 15.0~400.0 | NETWS5 | |||
8 | 15.0~500.0 | 3≤B, S | NETWS7 | ||
10 | 15.0~600.0 | STWS10 | |||
12 | 15.0~700.0 | 4≤B, S | STWS12 | ||
15 | 15.0~800.0 | STWS15 | |||
20 | 30.0~1000.0 | STWS20 | |||
25 | 50.0~1000.0 | 5≤B, S | STWS25 | ||
30 | 60.0~1000.0 | STWS30 | |||
35 | 70.0~1000.0 | STWS35 | |||
40 | 80.0~1000.0 | STWS40 | |||
50 | 100.0~1000.0 | STWS50 |
Part Number | L=0.1mm Increment | B, S 1mm Increment | Retaining Ring No.Accessories: Retaining Ring 2 pcs. (Retaining Ring Type only) | ||
Type | D | ||||
Standard | |||||
Without Retaining Ring NSFHRR SFHRR PSFHRR SSFHRR | With Retaining Ring NSFHRRA SFHRRA PSFHRRA SSFHRRA | 6 | 15.0~400.0 | 2≤B, S | NETWS5 |
8 | 15.0~500.0 | 3≤B, S | NETWS7 | ||
10 | 15.0~600.0 | STWS10 | |||
12 | 15.0~700.0 | 4≤B, S | STWS12 | ||
15 | 15.0~800.0 | STWS15 | |||
17 | 30.0~900.0 | STWS17 | |||
20 | 30.0~1000.0 | STWS20 | |||
25 | 80.0~1000.0 | 5≤B, S | STWS25 | ||
30 | 80.0~1000.0 | STWS30 | |||
35 | 80.0~1000.0 | STWS35 | |||
40 | 80.0~1000.0 | STWS40 | |||
50 | 100.0~1000.0 | STWS50 |
Part Number | L=0.1mm Increment | B, S 1mm Increment [ ! ]Standard | P 0.1mm Increment [ ! ]Retaining Ring Groove | m | d | Retaining Ring No.Accessories: Retaining Ring 2 pcs.(Retaining Ring Type only) | ||||||
Type | D | Tolerance | Tolerance | |||||||||
Standard | Retaining Ring Groove Outside Datum | |||||||||||
Without Retaining Ring NSFRR SFRR PSFRR SSFRR (D13, 16, 18 and 22 are not available for SSFRR) | With Retaining Ring NSFRRA SFRRA PSFRRA SSFRRA (D13, 16, 18 and 22 are not available for SSFRRA) *HFRRA (Only * marked sizes are available) *PHFRRA (Only * marked sizes are available ) | With Retaining Ring NSFRRGA SFRRGA PSFRRGA SSFRRGA (D13, 16, 18 and 22 are not available for SSFRRGA) | 2 | 15.0~ 50.0 | 2≤B, S | 3≤P≤L-4 | 0.4 | +0.05 0 | 1.2 | +0.06 0 | NETWS1.2 | |
2.5 | 15.0~ 50.0 | 0.5 | 1.5 | NETWS1.5 | ||||||||
3 | 15.0~150.0 | 2 | NETWS2 | |||||||||
4 | 15.0~200.0 | 0.7 | +0.1 0 | 3 | NETWS3 | |||||||
5 | 15.0~250.0 | 4 | +0.075 0 | NETWS4 | ||||||||
6 | 15.0~400.0 | 5 | NETWS5 | |||||||||
8 | 15.0~500.0 | 3≤B, S | 5≤P≤L-5 | 0.9 | 7 | +0.09 0 | NETWS7 | |||||
10 | 15.0~600.0 | 1.15 | 9.6 | 0 -0.09 | STWS10 | |||||||
12 | 15.0~700.0 | 4≤B, S | 7≤P≤L-6 | +0.14 0 | 11.5 | 0 -0.11 | STWS12 | |||||
13 | 15.0~700.0 | 12.4 | STWS13 | |||||||||
* | 15 | 15.0~800.0 | 14.3 | STWS15 | ||||||||
16 | 15.0~900.0 | 15.2 | STWS16 | |||||||||
17 | 30.0~900.0 | 16.2 | STWS17 | |||||||||
18 | 30.0~900.0 | 1.35 | 17 | STWS18 | ||||||||
* | 20 | 30.0~1000.0 | 19 | 0 -0.21 | STWS20 | |||||||
22 | 70.0~1000.0 | 21 | STWS22 | |||||||||
* | 25 | 80.0~1000.0 | 5≤B, S | 10≤P≤L-8 | 23.9 | STWS25 | ||||||
* | 30 | 80.0~1000.0 | 1.65 | 28.6 | STWS30 | |||||||
35 | 80.0~1000.0 | 33 | 0 -0.25 | STWS35 | ||||||||
40 | 80.0~1000.0 | 1.9 | 38 | STWS40 | ||||||||
50 | 100.0~1000.0 | 2.2 | 47 | STWS50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HFRRA15-[50-700/0.1]-B[4-350/1]-S[4-350/1] |
HFRRA20-[70-800/0.1]-B[4-400/1]-S[4-400/1] |
HFRRA25-[80-800/0.1]-B[5-400/1]-S[5-400/1] |
HFRRA30-[80-800/0.1]-B[5-400/1]-S[5-400/1] |
PHFRRA15-[15-1000/0.1]-B[4-150/0.1]-S[4-150/0.1] |
PHFRRA20-[70-800/0.1]-B[4-400/1]-S[4-400/1] |
PHFRRA25-[80-800/0.1]-B[5-400/1]-S[5-400/1] |
PHFRRA30-[80-800/0.1]-B[5-400/1]-S[5-400/1] |
PSFHRR6-[15-400/0.1]-B[2-199/0.1]-S[2-199/0.1] |
PSFHRR8-[15-500/0.1]-B[3-249/0.1]-S[3-249/0.1] |
PSFHRR10-[15-600/0.1]-B[3-299/0.1]-S[3-299/0.1] |
PSFHRR12-[15-700/0.1]-B[4-349/0.1]-S[4-349/0.1] |
PSFHRR15-[15-800/0.1]-B[4-399/0.1]-S[4-399/0.1] |
PSFHRR17-[30-900/0.1]-B[4-449/0.1]-S[4-449/0.1] |
PSFHRR20-[30-1000/0.1]-B[4-499/0.1]-S[4-499/0.1] |
PSFHRR25-[50-1000/0.1]-B[5-499/0.1]-S[5-499/0.1] |
PSFHRR30-[60-1000/0.1]-B[5-499/0.1]-S[5-499/0.1] |
PSFHRR35-[70-1000/0.1]-B[5-499/0.1]-S[5-499/0.1] |
PSFHRR40-[80-1000/0.1]-B[5-499/0.1]-S[5-499/0.1] |
PSFHRR50-[100-1000/0.1]-B[5-499/0.1]-S[5-499/0.1] |
PSFHRRA6-[15-400/0.1]-B[2-199/0.1]-S[2-199/0.1] |
PSFHRRA8-[15-500/0.1]-B[3-249/0.1]-S[3-249/0.1] |
PSFHRRA10-[15-600/0.1]-B[3-299/0.1]-S[3-299/0.1] |
PSFHRRA12-[15-700/0.1]-B[4-349/0.1]-S[4-349/0.1] |
PSFHRRA15-[15-800/0.1]-B[4-399/0.1]-S[4-399/0.1] |
PSFHRRA17-[30-900/0.1]-B[4-449/0.1]-S[4-449/0.1] |
PSFHRRA20-[30-1000/0.1]-B[4-499/0.1]-S[4-499/0.1] |
PSFHRRA25-[50-1000/0.1]-B[5-499/0.1]-S[5-499/0.1] |
PSFHRRA30-[60-1000/0.1]-B[5-499/0.1]-S[5-499/0.1] |
PSFHRRA35-[70-1000/0.1]-B[5-499/0.1]-S[5-499/0.1] |
PSFHRRA40-[80-1000/0.1]-B[5-499/0.1]-S[5-499/0.1] |
PSFHRRA50-[100-1000/0.1]-B[5-499/0.1]-S[5-499/0.1] |
PSFMRR3-[20-150/0.1]-B[2-75/1]-S[2-75/1] |
PSFMRR4-[20-200/0.1]-B[2-100/1]-S[2-100/1] |
PSFMRR5-[20-250/0.1]-B[2-125/1]-S[2-125/1] |
PSFMRR6-[20-300/0.1]-B[2-150/1]-S[2-150/1] |
PSFMRR8-[20-400/0.1]-B[3-200/1]-S[3-200/1] |
PSFMRR10-[25-500/0.1]-B[3-250/1]-S[3-250/1] |
PSFMRR12-[40-600/0.1]-B[4-300/1]-S[4-300/1] |
PSFMRR15-[50-700/0.1]-B[4-350/1]-S[4-350/1] |
PSFMRR20-[70-800/0.1]-B[4-400/1]-S[4-400/1] |
PSFMRR25-[80-800/0.1]-B[5-400/1]-S[5-400/1] |
PSFMRR30-[80-800/0.1]-B[5-400/1]-S[5-400/1] |
PSFMRR35-[80-800/0.1]-B[5-400/1]-S[5-400/1] |
PSFMRR40-[80-800/0.1]-B[5-400/1]-S[5-400/1] |
PSFMRR50-[100-800/0.1]-B[5-400/1]-S[5-400/1] |
PSFMRRA3-[20-150/0.1]-B[2-75/1]-S[2-75/1] |
PSFMRRA4-[15-200/0.1]-B[2-150/0.1]-S[2-150/0.1] |
PSFMRRA5-[20-250/0.1]-B[2-125/1]-S[2-125/1] |
PSFMRRA6-[20-300/0.1]-B[2-150/1]-S[2-150/1] |
PSFMRRA8-[20-400/0.1]-B[3-200/1]-S[3-200/1] |
PSFMRRA10-[25-500/0.1]-B[3-250/1]-S[3-250/1] |
PSFMRRA12-[40-600/0.1]-B[4-300/1]-S[4-300/1] |
PSFMRRA15-[50-700/0.1]-B[4-350/1]-S[4-350/1] |
PSFMRRA20-[70-800/0.1]-B[4-400/1]-S[4-400/1] |
PSFMRRA25-[80-800/0.1]-B[5-400/1]-S[5-400/1] |
PSFMRRA30-[80-800/0.1]-B[5-400/1]-S[5-400/1] |
PSFMRRA35-[80-800/0.1]-B[5-400/1]-S[5-400/1] |
PSFMRRA40-[80-800/0.1]-B[5-400/1]-S[5-400/1] |
PSFMRRA50-[100-800/0.1]-B[5-400/1]-S[5-400/1] |
Loading...
Shaft Diameter | b | t | r | ||
---|---|---|---|---|---|
Reference Dimension | Tolerance (N9) | Reference Dimension | Tolerance | ||
6-7 | 2 | -0.004 -0.029 | 1.2 | 0.1 -0 | 0.08- 0.16 |
8-10 | 3 | 1.8 | |||
11-12 | 4 | 0 -0.03 | 2.5 | ||
13-17 | 5 | 3.0 | 0.16- 0.25 | ||
18-22 | 6 | 3.5 | |||
23-30 | 8 | 0 -0.036 | 4.0 | +0.2 0 | |
31-38 | 10 | 5.0 | 0.25- 0.4 | ||
39-44 | 12 | 0 -0.043 | 5.0 | ||
45-50 | 14 | 5.0 |
[ ! ]The example below shows the keyway shape for the specs KC, WKC, K=0, KC+A≥L and WKC+C+K+E>L.
Click here for the information
Comparison of specifications between linear shafts and shafts for rotary shafts
Specifications | Rotary Shafts | Linear Shafts | ||
---|---|---|---|---|
Material | 1045 Carbon Steel or Equivalent 304 Stainless Steel | 4137 Alloy Steel or Equivalent | 52100 Bearing Steel Equivalent SUS440C(13Cr) Stainless Steel Equivalent | 1045 Carbon Steel Equivalent or 304 Stainless Steel |
Quenching/Hardness | - | Hardness 30-35HRC | High-frequency quenching | - |
Outer Diameter Tolerance | h9/h7 | g6 | g6/h5 | f8 |
Surface Treatment | No plating Black Oxide Electroless Nickel Plating | Black Oxide Electroless Nickel Plating | No Plating Hard Chrome Plating Low Temp. Black Chrome Plating Electroless Nickel Plating (Only Surface Treatment Fully Plated Type) | Hard Chrome Plating |
Alterations | Rotary Shafts | Linear Shafts |
---|---|---|
L Dimension Tolerance | L<500: L±0.05 L≧500: L±0.1 L≧800: NOT applicable | L<200: L±0.03 200≦L<500: L±0.05 L≧500: L±0.1 |
Flat Key Grooves | Up to 1 location specified | Up to 2 locations specified |
Set Screw Flat | Up to 3 locations specified | Up to 2 locations specified |
2 Set Screw Flat | Up to 1 location specified Angle Specification: 15 Deg. Inc | Up to 2 locations specified Angle Specification: Fixed |
V-groove | - | Up to 2 locations specified |
Keyway | Up to 4 locations specified Specified on step: Applicable | Up to 2 locations specified Specified on step: NOT applicable |
Change to Fine Threads | 1 type | 2 type |
Change to Fine Threads Tap | - | 1 type |
Undercut | M3~M30 | M6~M30 |
Tapped Depth | Applicable | Applicable |
Retainning Ring Groove | Up to 2 locations on D and 1 locationon each step *Can be chosen together | Up to 2 locations specified (Only Retaining Ring type applicable) |
Slit Cam Groove | Up to 1 location specified | - |
Concentricity | Applicable | - |
Left Hand Thread | Applicable | - |
Slit | Up to 1 location specified | - |
C Chamfering Width | Applicable | - |
*Click here for information of Rotary Shaft Alteration Guide or Shaft Alteration Guide
Category | Ball Bearings | Bearings with Housings | Flexible Couplings | Timing Pulleys | Timing Belts |
---|---|---|---|---|---|
Image |
Basic Shape | Straight | End Shape (Left) | Retaining Ring Groove | End Shape (Right) | Retaining Ring Groove |
---|---|---|---|---|---|
Keyway | Keyway Option (Alteration) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy