(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Stop Plate Type: Stop Plate Set
•Shape: Flanged
•Type: Bearing Holder Integrated
•Material: Steel
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | Bearing |
MTQDB | 1018 Carbon Steel | Black Oxide | Radial Bearing |
MTQDM | Electroless Nickel Plating |
Part Number |
MTQDB12 |
Part Number | L | L1 | D | H | T | B | d1 | X | b | W | P1 | F | G | Clamp Lever | Bearing | |
Type | d | Bearing No. | ||||||||||||||
MTQDB MTQDM | 10 | 25 | 14 | 30 | 48 | 5 | 10 | 4.5 | 9 | 4 | 32 | 33 | 23 | 16 | CLDM5-16-M | 6900ZZ |
12 | 25 | 14 | 32 | 50 | 6 | 10 | 4.5 | 10 | 5 | 34 | 35 | 25 | 18 | CLDM5-16-M | 6901ZZ | |
15 | 28 | 17 | 35 | 56 | 6 | 10 | 5.5 | 11.5 | 6 | 37 | 37 | 27 | 21 | CLDM5-20-M | 6902ZZ | |
20 | 28 | 17 | 40 | 64 | 8 | 10 | 6.6 | 14 | 8 | 42 | 43 | 30 | 27 | CLDM5-25-M | 6804ZZ |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MTQDB10 |
MTQDB12 |
MTQDB15 |
MTQDB20 |
MTQDM10 |
MTQDM12 |
MTQDM15 |
MTQDM20 |
Loading...
Stop Plate Type | Stop Plate Set | Shape | Flanged | Type | Bearing Holder Integrated |
---|---|---|---|---|---|
Material | 1018 Carbon Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy