(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compact indicators can be mounted without occupying much space. Can be selected from 4 digit or 5 digit types.
Part Number
Configured Part Number is shown.
Type | Cover | Back Plate | Sleeve | [ A ]Accessories | ||||
4-Digit Type | 5-Digit Type | [ M ]Material | Color | [ M ]Material | [ M ]Material | [ S ] | ||
DPNR, DPNL | DPNFR, DPNFL | Nylon | Orange | Polyphenylene Ether | 1215 Carbon Steel | Black Oxide | Set Screw (Black) (4137 Alloy Steel) | Cushion Sheets (Black) (Polyethylene Foam) |
DSNR, DSNL | - | Silver |
Part Number |
DPNFR4 DSML5 DPTR2 |
Part Number | Count Increment per Revolution | Maximum Rotational Speed (rpm) | Mass (g) | ||||
Type | Spindle Pitch | ||||||
Color | Display Digit, Rotating Direction | 4-Digit | 5-Digit | ||||
(Orange) DPN DPM DPT | (Silver) DSN DSM DST | R (4-Digit - Right Turn) L (4-Digit - Left Turn) FR (5-Digit - Right Turn) FL (5-Digit - Left Turn) | 2 | 002.0 | 0002.0 | 150 | 44 |
3 | 003.0 | 0003.0 | 100 | ||||
4 | 004.0 | 0004.0 | 75 | ||||
5 | 005.0 | 0005.0 | 60 | ||||
6 | 006.0 | 0006.0 | 50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Position Indicator | Position Indicator Size | Compact |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy