(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type : Flanged
•Material : Polyacetal
•Mounting Feature : thru Hole
For complete product overview and details on Resin Lead Screw Nuts see the sections below:
Part Number
Configured Part Number is shown.
Part Number | Pitch P |
D | L1 | D1 | T | P.C.D. | K | Allowable Dynamic Thrust (N) | Mass (g) | ||
Type | d | MTSFJ_ |
MTSFJR MTSFJL |
- | |||||||
Round Flanged MTSFJR(Right-hand Thread) MTSFJL(Left-hand Screw) ([ ! ]* marked sizes are for MTSFJR only.) |
10 | 2 | 20 | 24 | 36 | 5 | 26 | 4.3 | 255 | 16 | - |
12 | 22 | 30 | 44 | 31 | 5.4 | 392 | 25 | - | |||
14 | 3 | 490 | 23 | - | |||||||
16 | 28 | 35 | 51 | 6 | 38 | 6.6 | 628 | 39 | - | ||
18 | 4 | 32 | 40 | 56 | 42 | 873 | 54 | - | |||
20 | 980 | 51 | - | ||||||||
*25 | 5 | 36 | 50 | 61 | 7 | 47 | 6.6 | 1412 | 69 | - | |
*28 | 44 | 56 | 76 | 8 | 58 | 9 | 1765 | 124 | - | ||
*32 | 6 | 2050 | 112 | - |
■Material Properties(Listed values are not guaranteed values but reference values.) | |||||
Material | Test Method (ASTM) |
Unit | PPS Resin with Sliding Property (PTFE+GF30%) |
Polyacetal | |
Characteristics | Values | ||||
Specific Gravity | D792 | - | 1.68 | 1.41 | |
Water Absorption Ratio (At 23°C in water x 24h) | D570 | % | 0.02 | 0.22 | |
Combustibility | UL94 | - | V-0 | HB | |
Mechanical Properties | Tensile Strength | D638 | MPa | 135 | 61 |
Elongation | D638 | % | 2.9 | 40 | |
Bending Strength | D790 | MPa | 180 | 89 | |
Flexural Modulus | D790 | GPa | 10 | 2.59 | |
Shear Load Strength | D732 | MPa | 60 | 55 | |
Izot Impact Strength | D256 | J/m | 130 | 74 | |
Chemical Resistance | Oil | - | Excellent | Good | |
Acid | - | Excellent | Acceptable-Poor | ||
Alkali | - | Excellent | Good | ||
Organic Solvent | - | Excellent | Good |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MTSFJL10 |
MTSFJL12 |
MTSFJL14 |
MTSFJL16 |
MTSFJL18 |
MTSFJL20 |
MTSFJR10 |
MTSFJR12 |
MTSFJR14 |
MTSFJR16 |
MTSFJR18 |
MTSFJR20 |
MTSFJR25 |
MTSFJR28 |
MTSFJR32 |
Loading...
Type | Flanged | Nut Shape | Round Flanged | Material | Polyacetal |
---|---|---|---|---|---|
Mounting Feature | Through Hole | Number of Holes | 4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy