(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stainless steel screw shaft and tribological resin nut combination can be used without grease, and are corrosion resistant and quiet.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | ||
Shaft | Nut | ||
MSSR | Right-Hand Screw | 304 Stainless Steel | Special Resin |
MSSRN | - |
Part Number | - | L |
MSSR812 MSSRN1002 (Nut) | - | 300 |
Part Number | L 1mm Increment | Number of Starts | Plastic Nut Dimension | Allowable Axial Load N (reference) | Allowable Rotational Speed rpm (reference) | Tightening Torque N·mm | Mass (reference) g/100mm | ||||||||
Type | D | Lead | D1 | H | A | T | B | P | d | ||||||
MSSR MSSRN (Nut) | 4 | 01 | 30~150 | 1 | 10 | 23 | 11.5 | 3.5 | 15 | 15 | 2.9 | 50 | 2500 | 180 | 11(3) |
02 | 2 | 60 | 11(3) | ||||||||||||
6 | 01 | 30~250 | 1 | 12 | 26 | 14.5 | 3.5 | 17 | 18 | 3.4 | 120 | 2000 | 400 | 23(3) | |
02 | 60 | 25(3) | |||||||||||||
09 | 4 | 90 | 25(3) | ||||||||||||
18 | 110 | 25(3) | |||||||||||||
8 | 01 | 40~250 | 1 | 14 | 29 | 18 | 4 | 18 | 21 | 3.4 | 200 | 2000 | 400 | 42(5) | |
02 | 290 | 38(5) | |||||||||||||
12 | 40~350 | 4 | 210 | 40(5) | |||||||||||
24 | 6 | 210 | 41(4) | ||||||||||||
10 | 02 | 50~250 | 1 | 16 | 33 | 22 | 5 | 21 | 24 | 4.5 | 460 | 1500 | 500 | 59(6) | |
15 | 50~500 | 4 | 410 | 58(6) | |||||||||||
30 | 6 | 440 | 56(6) | ||||||||||||
12 | 02 | 50~250 | 1 | 18 | 35 | 25 | 5 | 22 | 26 | 4.5 | 660 | 1000 | 500 | 86(8) | |
18 | 50~550 | 6 | 750 | 86(8) | |||||||||||
36 | 540 | 87(7) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MSSR1002-[50-250/1] |
MSSR1015-[50-500/1] |
MSSR1030-[50-500/1] |
MSSR1202-[50-250/1] |
MSSR1218-[50-550/1] |
MSSR1236-[50-550/1] |
MSSR401-[30-150/1] |
MSSR402-[30-150/1] |
MSSR601-[30-250/1] |
MSSR602-[30-250/1] |
MSSR609-[30-250/1] |
MSSR618-[30-250/1] |
MSSR801-[40-250/1] |
MSSR802-[40-250/1] |
MSSR812-[40-350/1] |
MSSR824-[40-350/1] |
MSSRN1002 |
MSSRN1015 |
MSSRN1030 |
MSSRN1202 |
MSSRN1218 |
MSSRN1236 |
MSSRN401 |
MSSRN402 |
MSSRN601 |
MSSRN602 |
MSSRN609 |
MSSRN618 |
MSSRN801 |
MSSRN802 |
MSSRN812 |
MSSRN824 |
Loading...
Type | Slide Screws | Thread Direction | Right-hand Thread |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy