(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screw Nuts - Resin, High Strength

Lead Screw Nuts - Resin, High Strength

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Screw Nuts - Resin, High Strength
  • Lead Screw Nuts - Resin, High Strength
  • Volume Discount

The plastic nuts have good mechanical properties and require no lubrication.

  • inCAD Components
Resin Lead Screw Nuts - Heavy Load Type:Related Image
・Materials
[ M ] Material: Tribological PPS Rein (PTFE+GF30%)

Specifications

Resin Lead Screw Nuts - Heavy Load Type:Related Image
Part NumberPitch
P
DL1D1TP.C.D.KAllowable Dynamic Force (kN)
Force (n)
Mass (g)
TypedMTSRRMTSRN
Round Flanged
MTSRR(Right-hand Thread)

Compact Flanged
MTSRN(Right-hand Thread)
1022024365264.32781916
12223044315.44283024
1435362721
162835516386.66864639
184324056429546454
2010716151

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTSRN10
MTSRN12
MTSRN14
MTSRN16
MTSRN18
MTSRN20
MTSRR10
MTSRR12
MTSRR14
MTSRR16
MTSRR18
MTSRR20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Call-out d
(Ø)
Dynamic Allowable Thrust
(N)
Nut Shape Nut O.D. D
(Ø)
Nut Length L1 (or L)
(mm)
Number of Holes
1 Piece(s)Available

8 Days or more

1010278Compact Flanged20242
1 Piece(s)Available

8 Days or more

1012428Compact Flanged22302
1 Piece(s)Available

8 Days or more

1014536Compact Flanged22302
1 Piece(s)Available

8 Days or more

1016686Compact Flanged28352
1 Piece(s)Available

8 Days or more

1018954Compact Flanged32402
1 Piece(s)Available

8 Days or more

10201071Compact Flanged32402
1 Piece(s)Available

8 Days or more

1010278Round Flanged20244
1 Piece(s)Available

8 Days or more

1012428Round Flanged22304
1 Piece(s)Available

8 Days or more

1014536Round Flanged22304
1 Piece(s)Available

8 Days or more

1016686Round Flanged28354
1 Piece(s)Available

8 Days or more

1018954Round Flanged32404
1 Piece(s)Available

8 Days or more

10201071Round Flanged32404

Loading...

  1. 1
 

Basic Information

Type Flanged Screw Turn Direction Right-hand Thread Material Tribological PPS Resin (PTFE + GF30%)
Mounting Feature Through Hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.