(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spindle Stops - Polyurethane.

Spindle Stops - Polyurethane.
  • Volume Discount

•Product Category: Ball Screw Accessories
•Cost Efficient: Standard

  • inCAD Components

PDFP.2019-803

Unit examples related to this product
Stopper for Ball Screws:Related Image
・Materials
[ M ] Material: Ether-based Polyurethane
[ H ] Hardness: Shore A90

Specifications

Part Number
BSTP15
Part NumberBHhPVBSTPBSTS
TypeNo.Td1d2T1d3d41
BSTP
BSTS
(Thin Wall Type)
64225133012209.55.55.51384.515
85232173814116.56.5159.55.517
1022704022521625149918116.523
104325
1223412318
124325
15268046266022301711112014930
15284828
155030
209558752833
251056835853538

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSTP6
BSTP8
BSTP10
BSTP12
BSTP15
BSTP20
BSTP25
BSTP1022
BSTP1223
BSTP1526
BSTP1528
BSTS6
BSTS8
BSTS10
BSTS12
BSTS15
BSTS20
BSTS25
BSTS1022
BSTS1223
BSTS1526
BSTS1528
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. Shape Height (H) Height (h)
1 Piece(s)Available

8 Days or more

106Standard Type2513
1 Piece(s)Available

8 Days or more

108Standard Type3217
1 Piece(s)Available

8 Days or more

1010Standard Type4025
1 Piece(s)Available

8 Days or more

1012Standard Type4325
1 Piece(s)Available

8 Days or more

1015Standard Type5030
1 Piece(s)Available

8 Days or more

1020Standard Type5830
1 Piece(s)Available

8 Days or more

1025Standard Type6835
1 Piece(s)Available

8 Days or more

101022Standard Type4022
1 Piece(s)Available

8 Days or more

101223Standard Type4123
1 Piece(s)Available

8 Days or more

101526Standard Type4626
1 Piece(s)Available

8 Days or more

101528Standard Type4828
1 Piece(s)Available

8 Days or more

106Thin Wall Type2513
1 Piece(s)Available

8 Days or more

108Thin Wall Type3217
1 Piece(s)Available

8 Days or more

1010Thin Wall Type4325
1 Piece(s)Available

8 Days or more

1012Thin Wall Type4325
1 Piece(s)Available

8 Days or more

1015Thin Wall Type5030
1 Piece(s)Available

8 Days or more

1020Thin Wall Type5830
1 Piece(s)Available

8 Days or more

1025Thin Wall Type6835
1 Piece(s)Available

8 Days or more

101022Thin Wall Type4022
1 Piece(s)Available

8 Days or more

101223Thin Wall Type4123
1 Piece(s)Available

8 Days or more

101526Thin Wall Type4626
1 Piece(s)Available

8 Days or more

101528Thin Wall Type4828

Loading...

  1. 1
 

Basic Information

Cost Efficient Standard Type Related Components

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.