(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Screw Support Unit - Fixed Side, Round.

Ball Screw Support Unit - Fixed Side, Round.
  • Volume Discount

Uses the preloaded JIS Class 5 Angular Contact Bearings and is suitable for high-accuracy and high-speed precision applications.

  • inCAD Components

PDFP.2019-800

Unit examples related to this product

Part Number

Configured Part Number is shown.

Support Units - Fixed Side, Round:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
①③⑥⑦①③⑥⑦
BRW1045 Carbon Steel1018 Carbon SteelBlack Oxide
BRWNElectroless Nickel Plating
BRWRLow Temperature Black Chrome Plating
[ ! ]For No.8S and 10S, the I.D. of oil seal is smaller than the previous No.8S and No.10S versions.
 

Specifications

Part Number
BRW15
■Component Details
NumberPart NameQuantity
Bearing Housing1
Angular Contact Bearing Class 51 Set
Cover1
Oil Seal2
Hex Socket Head Cap Screw*4
Collar1
Clamping Nut (with Set Piece)1
[ ! ]Oil Seal ④ is not included in No.6.
[ ! ]No.6L, 8S and 8 come with one Oil Seal ④.
[ ! ]Do not disassemble ①, ②, ③ and ④ , as they must remain as an assembled unit.
[ ! ]BSWR bearing is filled with low particle generation grease.
* Screws ⑤ for BRWR and BRWN are Stainless Steel Type.
Part NumberdLHFEDAP.C.D.BL1T1d1d2M (Fine)TOil Seal Applicable Shaft Dia.
TypeNo.
BRW
BRWN
BRWR
6L62071322.52236282863.53.46.54M6x0.751210
6352.95.53.512-
8S8239142628433535743.46.54M8x1.01410
811.5
10S1029131629.5345242425.554.586M10x1.01712
1014
121236544444M12x1.01915
151532151738406350521265.59.5M15x1.02220
2020522230525785706810106.61110M20x1.03025
25255727305963988079121091513M25x1.53531

Price list

Part NumberBRWBRWNBRWR
TypeNo.Unit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount Rate
1~9 pc(s).10 pcs. ~1~9 pc(s).10 pcs. ~1~9 pc(s).10 pcs. ~
BRW
BRWN
BRWR
6L7,0506,7008,2207,8109,1308,670
6
8S
8
10S6,1705,8607,1706,8107,9607,560
10
126,3306,0107,2906,9308,1107,700
157,4107,0408,6008,1709,5609,080
209,3808,91010,68010,15011,87011,280
2510,94010,39013,35012,68014,05013,350

More Information

[ ! ]Details of Support Units Mounting Interface Accuracies and Bearings >> P.655
[ ! ]Low Temperature Black Chrome Plating products are filled with low particle generation grease for cleanrooms.
[ ! ]Store Accessories with care since it is required when assembling.

Technical Information

Combination of Ball Screws and Support Units

It is necessary to verify compatibility when selecting ball screw support units.

When selecting Support Units for Ball Screws, note that it can be combined if dimensions of bearing installation part on Fixed Side of the Ball Screw [Fig. 1] and bearing I.D of the Support Unit [Fig. 2] are the same.

How to Select Support Units Compatible with Ball Screw?

To ensure compatibility of the support unit with ball screw, it is recommended to follow the steps indicated in the table below.(Example: Ball Screw Series BSS1505 and Support Unit BSW12, this same methodology can be used to configure other ball screw series and support units).

  • Step 1 - Confirm that shaft diameter of the Ball Screw (Example: 15 mm).
  • Step 2 - Confirm that dimension of the bearing installation part on fixed side of the Ball Screw (Example: 12mm).
  • Step 3 - Determine that corresponding bearing I.D of the Support Unit (Example No.12).
Ball Screw Part NumberAccuracy class C3BSX0601-BSX0801
BSX0802
BSX1002
-BSX1202
BSX1205
BSX1505---
Accuracy class C5-BSS1002
BSS0802
BSS1202
BSS1004
BSS1205
BSS1204
BSS1210
BSS1010Step 2
BSS15□□
BSS20□□BSS25□□-
Accuracy class C7BSST08022BSSE1002
BSST1004
BSSE0802
BSSE1202
BSSE1004
BSSE1205
BSSE1210
BSST12004
C-BSST1204
-BSSE15□□
BSST15□□
BSSE20□□
BSST20□□
BSSE25□□
BSST25□□
-
Accuracy class C10BSSR08□□
BSSZ08□□
C-BSS0802
BSSR10□□
BSSZ10□□
-BSSR12□□
BSSZ12□□
BSSC1204
BSSR1405
BSSZ1405
BSSR15□□
BSSZ15□□
BSRB15□□
BSSR20□□
BSSZ20□□
BSBR20□□
BSSR25□□
BSSZ25□□
BSBR25□□
BSSR28□□
BSSZ28□□
BSSR32□□
BSSZ32□□
Bearing Installation Part on Ball Screw Fixed SideØ6Ø8Ø10Step 2
Ø12
Ø15Ø20Ø25
Support Units Bearing I.DNo.6No.8SNo.8No.10SNo.1022Step 3
No.12
152No.20*No.25
No.6LNo.10No.15*

* Except C-BSFW15 and 20, C-BUFN15 and 20

Shape of Support Units

Square
Round

Lineup of Fixed-side and Support-side Support Units

The Fixed side is the side that secures the ball screw shaft. The fixed side normally stands for the side that the motor is installed.

The Support side merely supports the ball screw shaft, and is not fixed to a ball screw shaft.

ShapeFeautureFixed Side ProductPhotoFixed Side ProductPhotoCustomer Merit
SquareStandardStandardStandardIndustry standard
For use in a limited spaceCompactCompactEasy to use in a limited width space.
Suitable for small devices.
Low ProfileLow ProfileLower profile linear motion units can be made.
Recommended to use it together with Compact Nut.
Small Mounting Hole PitchSmall Mounting Hole PitchEasy to use in a limited width space.
Suitable for small devices.
Reducing Assembly Man-hourStandard Type with Dowel HolesStandard Type with Retaining Ring[BSWG/BSWGN] Easy locating of the housing.
[BTN/BTNM] Easy to assemble while preventing the bearing from falling off.
Standard Type with DamperStandard Type with DamperUnnecessary to design a damper mechanism.
AC Servo Motor Brackets--Ball screws and motors shaft centering are secured by only mounting and aligning a motor with a build-in pilot.
RoundStandardStandardStandardIndustry standard
Reducing Assembly Man-hour--Standard Type with Retaining RingEasy to assemble it while preventing bearings for Support Units from falling off.

Installation process

For information about the installation process of ball screw support units, inspection considerations and precautions, click here.

Precautions on Support Unit Installation

When inserting ball screws into fixed side support units, some cases will be slip-fit and others may be light press-fit cases.

In case of a light-press fit, do not force the bearing onto the screw shaft in a tilted manner, or do not strike the bearing inner ring and support unit housing

If there is any irregularities between the screw shaft and bearing inner ring, do not insert the ball screw forcibly, remove the screw at once and correct the swell on the shaft, then try reassembling.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BRW6
BRW6-SET
BRW6L
BRW6L-SET
BRW8
BRW8-SET
BRW8S
BRW8S-SET
BRW10
BRW10-SET
BRW10S
BRW10S-SET
BRW12
BRW12-SET
BRW15
BRW15-SET
BRW20
BRW20-SET
BRW25
BRW25-SET
BRWN6
BRWN6-SET
BRWN6L
BRWN6L-SET
BRWN8
BRWN8-SET
BRWN8S
BRWN8S-SET
BRWN10
BRWN10-SET
BRWN10S
BRWN10S-SET
BRWN12
BRWN12-SET
BRWN15
BRWN15-SET
BRWN20
BRWN20-SET
BRWN25
BRWN25-SET
BRWR6
BRWR6-SET
BRWR6L
BRWR6L-SET
BRWR8
BRWR8-SET
BRWR8S
BRWR8S-SET
BRWR10
BRWR10-SET
BRWR10S
BRWR10S-SET
BRWR12
BRWR12-SET
BRWR15
BRWR15-SET
BRWR20
BRWR20-SET
BRWR25
BRWR25-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. d
(Ø)
Surface Treatment Thickness L (or F)
(mm)
Outer Dia. A
(Ø)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Oil Seal Applicable Shaft Dia.
(φ)
Set
1 Piece(s)Available

8 Days or more

106Black Oxide13352826702410-Fixed Side Only
1 Piece(s)Available

8 Days or more

106Black Oxide13352826702410-A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

106Black Oxide1336282670241010Fixed Side Only
1 Piece(s)Available

8 Days or more

106Black Oxide1336282670241010A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

108Black Oxide1443354400440011.5Fixed Side Only
1 Piece(s)Available

8 Days or more

108Black Oxide1443354400440011.5A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

108Black Oxide1443354400440010Fixed Side Only
1 Piece(s)Available

8 Days or more

108Black Oxide1443354400440010A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1010Black Oxide1652427500415014Fixed Side Only
1 Piece(s)Available

8 Days or more

1010Black Oxide1652427500415014A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1010Black Oxide1652427500415012Fixed Side Only
1 Piece(s)Available

8 Days or more

1010Black Oxide1652427500415012A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1012Black Oxide1654448200490015Fixed Side Only
1 Piece(s)Available

8 Days or more

1012Black Oxide1654448200490015A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1015Black Oxide1763529400630020Fixed Side Only
1 Piece(s)Available

8 Days or more

1015Black Oxide1763529400630020A Set of Fixed & Support Sides
1 Piece(s)Available

Same day

Stock

1020Black Oxide308568236001680025Fixed Side Only
1 Piece(s)Available

8 Days or more

1020Black Oxide308568236001680025A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1025Black Oxide309879263002060031Fixed Side Only
1 Piece(s)Available

8 Days or more

1025Black Oxide309879263002060031A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

106Electroless Nickel13352826702410-Fixed Side Only
1 Piece(s)Available

8 Days or more

106Electroless Nickel13352826702410-A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

106Electroless Nickel1336282670241010Fixed Side Only
1 Piece(s)Available

8 Days or more

106Electroless Nickel1336282670241010A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

108Electroless Nickel1443354400440011.5Fixed Side Only
1 Piece(s)Available

8 Days or more

108Electroless Nickel1443354400440011.5A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

108Electroless Nickel1443354400440010Fixed Side Only
1 Piece(s)Available

8 Days or more

108Electroless Nickel1443354400440010A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1010Electroless Nickel1652427500415014Fixed Side Only
1 Piece(s)Available

8 Days or more

1010Electroless Nickel1652427500415014A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1010Electroless Nickel1652427500415012Fixed Side Only
1 Piece(s)Available

8 Days or more

1010Electroless Nickel1652427500415012A Set of Fixed & Support Sides
1 Piece(s)Available

Same day

Stock

1012Electroless Nickel1654448200490015Fixed Side Only
1 Piece(s)Available

8 Days or more

1012Electroless Nickel1654448200490015A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1015Electroless Nickel1763529400630020Fixed Side Only
1 Piece(s)Available

8 Days or more

1015Electroless Nickel1763529400630020A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1020Electroless Nickel308568236001680025Fixed Side Only
1 Piece(s)Available

8 Days or more

1020Electroless Nickel308568236001680025A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1025Electroless Nickel309879263002060031Fixed Side Only
1 Piece(s)Available

8 Days or more

1025Electroless Nickel309879263002060031A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

106Low Temperature Black Chrome13352826702410-Fixed Side Only
1 Piece(s)Available

8 Days or more

106Low Temperature Black Chrome13352826702410-A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

106Low Temperature Black Chrome1336282670241010Fixed Side Only
1 Piece(s)Available

8 Days or more

106Low Temperature Black Chrome1336282670241010A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

108Low Temperature Black Chrome1443354400440011.5Fixed Side Only
1 Piece(s)Available

8 Days or more

108Low Temperature Black Chrome1443354400440011.5A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

108Low Temperature Black Chrome1443354400440010Fixed Side Only
1 Piece(s)Available

8 Days or more

108Low Temperature Black Chrome1443354400440010A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1010Low Temperature Black Chrome1652427500415014Fixed Side Only
1 Piece(s)Available

8 Days or more

1010Low Temperature Black Chrome1652427500415014A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1010Low Temperature Black Chrome1652427500415012Fixed Side Only
1 Piece(s)Available

8 Days or more

1010Low Temperature Black Chrome1652427500415012A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1012Low Temperature Black Chrome1654448200490015Fixed Side Only
1 Piece(s)Available

8 Days or more

1012Low Temperature Black Chrome1654448200490015A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1015Low Temperature Black Chrome1763529400630020Fixed Side Only
1 Piece(s)Available

8 Days or more

1015Low Temperature Black Chrome1763529400630020A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1020Low Temperature Black Chrome308568236001680025Fixed Side Only
1 Piece(s)Available

8 Days or more

1020Low Temperature Black Chrome308568236001680025A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1025Low Temperature Black Chrome309879263002060031Fixed Side Only
1 Piece(s)Available

8 Days or more

1025Low Temperature Black Chrome309879263002060031A Set of Fixed & Support Sides
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. d
(Ø)
Surface Treatment Thickness L (or F)
(mm)
Outer Dia. A
(Ø)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Oil Seal Applicable Shaft Dia.
(φ)
Set

Loading...

  1. 1

Basic Information

Cost Efficient Standard Type Fixed Side Standard Type Shape Round Shape Type
Mounting Method Side Mount Bearing Type Angular Contact Bearing Bearing Precision Class 5 (ABEC-5)
Material 1045 Carbon Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.