(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Precise shaft centering is made possible by integrating the motor bracket and the ball screw support bearing unit.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | Applicable Motor | ||
Main Body | Support Units | Main Body | Support Units | |||
BJS | 5052 Aluminum Alloy | 1045 Carbon Steel | Clear Anodize | Black Oxide | Collar 1 pc. Bearing Nut 1 pc. (with Set Piece) | AC Servo Motor |
BJSM | Electroless Nickel Plating |
Part Number |
BJS8A |
Part Number | d | B1 | B2 | D1 | D2 | D3 | E | F | H1 | H2 | J | K | L | N | Q | S | T1 | T2 | W1 | W2 | X1 | X2 | Y1 | Y2 | P.C.D. | M1 (Fine Thread) | M2 (Coarse) | d1 | ℓ | Support Units | ||
Type | No. | BJS | BJSM | |||||||||||||||||||||||||||||
BJS BJSM | * 8A | 8 | 67 | 9 | 30 | 28 | 11.5 | 21 | 64 | 41 | 19 | 43 | 40 | 10 | 12 | 12 | 6 | 47 | 52 | 40 | 35 | 5 | 14 | 5.5 | 6.5 | 45 | M8x1.0 | M3 | 5.5 | 8 | BRW8 | - |
* 8B | 46 | M4 | 10 | |||||||||||||||||||||||||||||
*10A | 10 | 74 | 13 | 30 | 34 | 14 | 25 | 70 | 46 | 23 | 46 | 42 | 10 | 14 | 14 | 7 | 54 | 56 | 42 | 42 | 8 | 16 | 5.5 | 8 | 45 | M10x1.0 | M3 | 6.5 | 8 | BRW10 | BRWN10 | |
10B | 46 | M4 | 10 | |||||||||||||||||||||||||||||
*12A | 12 | 74 | 13 | 30 | 36 | 15 | 25 | 72 | 47 | 23 | 46 | 44 | 10 | 14 | 14 | 7 | 54 | 58 | 44 | 44 | 8 | 16 | 5.5 | 8 | 45 | M12x1.0 | M3 | 6.5 | 8 | BRW12 | BRWN12 | |
12B | 46 | M4 | 10 | |||||||||||||||||||||||||||||
12C | 84 | 50 | 31 | 98 | 62 | 26 | 56 | 62 | 13 | 18 | 9 | 58 | 80 | 62 | 70 | M5 | 8.5 | Through | ||||||||||||||
15A | 15 | 97 | 15 | 50 | 40 | 20 | 31 | 98 | 61 | 26 | 63 | 62 | 13 | 17 | 18 | 9 | 71 | 80 | 62 | 52 | 8 | 18 | 10 | 10 | 70 | M15x1.0 | M5 | 8.5 | 13 | BRW15 | BRWN15 | |
15B | 106 | 70 | 41 | 128 | 82 | 36 | 72 | 82 | 16 | 23 | 11 | 74 | 106 | 70 | 90 | M6 | 10.5 | 15 | ||||||||||||||
20A | 20 | 117 | 22 | 50 | 57 | 25 | 35 | 116 | 70 | 30 | 69 | 70 | 20 | 24 | 23 | 11 | 77 | 94 | 70 | 68 | 14 | 28 | 11 | 13 | 70 | M20x1.0 | M5 | 10.5 | 13 | BRW20 | BRWN20 | |
20B | 127 | 70 | 41 | 128 | 82 | 36 | 79 | 82 | 87 | 106 | 82 | 68 | 90 | M6 | 15 |
Part Number | Motor | Part Number | Motor | ||||
Flange Size | Manufacturer | Output (W) | Flange Size | Manufacturer | Output (W) | ||
BJS8A BJS10A BJS12A | 38 sq. | Panasonic | 30 | BJS (M) 12C BJS (M) 15A BJS (M) 20A | 60 sq. | Yaskawa Electric Corporation | 200 |
50 | 400 | ||||||
100 | Mitsubishi Electric Corporation | 200 | |||||
BJS8B BJS (M) 10B BJS (M) 12B | 40 sq. | Yaskawa Electric Corporation | 30 | 400 | |||
50 | Sanyo Denki Co.,Ltd. | 200 | |||||
100 | 400 | ||||||
Mitsubishi Electric Corporation | 50 | Omron Corporation | 200 | ||||
100 | 400 | ||||||
Sanyo Denki Co.,Ltd. | 30 | BJS (M) 15B BJS (M) 20B | 80 sq. | Yaskawa Electric Corporation | 750 | ||
50 | Mitsubishi Electric Corporation | 750 | |||||
100 | Sanyo Denki Co.,Ltd. | 750 | |||||
Omron Corporation | 30 | Omron Corporation | 750 | ||||
50 | |||||||
100 |
Part Number | BJS | BJSM | |||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | ||
Type | No. | 1~9 pc(s). | 10~ | 1~9 pc(s). | 10~ |
BJS BJSM | 8A | 16,670 | 15,840 | - | - |
8B | |||||
10A | 15,560 | 14,780 | - | - | |
10B | 17,380 | 16,510 | |||
12A | 15,800 | 15,010 | - | - | |
12B | 17,630 | 16,750 | |||
12C | 20,740 | 19,700 | 22,820 | 21,680 | |
15A | 20,740 | 19,700 | 22,940 | 21,790 | |
15B | 31,990 | 30,390 | 33,980 | 32,280 | |
20A | 32,700 | 31,070 | 35,130 | 33,370 | |
20B | 34,620 | 32,890 | 37,060 | 35,210 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BJS8A |
BJS8B |
BJS10A |
BJS10B |
BJS12A |
BJS12B |
BJS12C |
BJS15A |
BJS15B |
BJS20A |
BJS20B |
BJSM10B |
BJSM12B |
BJSM12C |
BJSM15A |
BJSM15B |
BJSM20A |
BJSM20B |
Loading...
Cost Efficient | Standard | Type | Fixed Side Standard Type | Shape | Square Type |
---|---|---|---|---|---|
Mounting Method | From Top |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy