(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manually Operated Linear Motion Units - Single Table

Manually Operated Linear Motion Units - Single Table

Suitable for positioning and conveyance! High Load Type is also available with load capacity approx. three times of that of Standard Type.

  • inCAD Components
Manually Operated Linear Motion Units - Single Table:Related Image
■Components
Parts Frame Table Lead Screws Lead Screw Nut Nut Bracket Side Plate
[ M ]Material Aluminum Alloy Aluminum Alloy 1045 Carbon Steel Brass Aluminum Alloy Aluminum Alloy
[ S ]Surface Treatment Clear Anodize Clear Anodize Black Oxide - Clear Anodize Clear Anodize

Specifications

Part Number-Handwheel Type-L
KUE14-A-320
Part NumberHandwheel TypeBase
Length
L (mm)
Effective
Stroke
St(mm)
Lead ScrewAllowable Load (N)Allowable Moment (N • m)Base Mounting Hole(K)Mass (kg)
TypeNo.Thread
Dia.
LeadHorizontalVerticalMaMbMcSQ
(Number
of Holes)
Handwheel TypeHandwheel Type
ABCABC
KUE14APlastic Handle
BPlastic Offset
Handwheel
- Folding Type
CFive Spoked
Handwheel
1705314373514777131504100821152.92.93.2
22010320043.43.43.7
32020315064.44.44.7
37025317564.94.95.2
42030320065.45.45.7
47035315085.95.96.2
201705320414702944343811504103851183.53.53.8
2201032004444.3
3202031506555.3
37025317565.55.55.8
4203032006666.3
47035315086.56.56.8

[ ! ]For Handwheels, >>Click here, Click here. For details of Lead Screws and Nuts, >>Click here, Click here. For details of Rotation Stopper Set, >>Click here. For details of Linear Guides, >>Click here.
[ ! ]The allowable load for this product is the load that can be placed on the stage table such that it can still be moved."Horizontal" and "vertical" indicate the installation orientation.

Alterations

Part Number-Handwheel Type-LKUE14-A-320

Part Number

Handwheel Type Selection Lead Screws Rotation Stopper Set Linear Guide (K) N H P Frame Mounting Hole
Type No. Frame Length L Type Screw Shaft Dia. Lead Type Part Number Handwheel Type
S, Q (Number of Holes)
A B C
KUE 14 A Plastic Offset Handwheel PHLK
B Plastic Offset Handwheel PHLFK Folding Type
C 5 Spoke Handwheel AHLNK
170 MTSBRA 14 3 MTQDM SE2B13 100 82 115 5.5 34.5 43 L S Q (Hole Qty)
220 170 150 4
320 220 200 4
370 320 150 6
420 370 175 6
20 470 MTSBRC 4 103 85 118 7.5 32.5 45.5 420 200 6
470 150 8
[ ! ]For Handwheels, >>Click here, Click here. For details of Lead Screws and Nuts, >>Click here, Click here. For details of Rotation Stopper Set, >>Click here. For details of Linear Guides, >>Click here.

■Mass

               
Part Number Handwheel Type Mass (kg)
Type No. L=170 L=220 L=320 L=370 L=420 L=470
KUE 14 A 2.9 3.4 4.4 4.9 5.4 5.9
B 2.9 3.4 4.4 4.9 5.4 5.9
C 3.2 3.7 4.7 5.2 5.7 6.2
20 A 3.5 4 5 5.5 6 6.5
B 3.5 4 5 5.5 6 6.5
C 3.8 4.3 5.3 5.8 6.3 6.8

■Stroke

           
Type Effective Stroke St (mm)
L=170 L=220 L=320 L=370 L=420 L=470
KUE 53 103 203 253 303 353

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KUE14-A-[170,​220,​320,​370,​420,​470]
KUE14-B-[170,​220,​320,​370,​420,​470]
KUE14-C-[170,​220,​320,​370,​420,​470]
KUE20-A-[170,​220,​320,​370,​420,​470]
KUE20-B-[170,​220,​320,​370,​420,​470]
KUE20-C-[170,​220,​320,​370,​420,​470]
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity (Range)
(N)
Thread Diameter
(mm)
Handwheel Type Frame Length [L]
(mm)
1 Piece(s)

22 Days or more

30.1~5014A (Plastic Offset Handwheel)170 ~ 470
1 Piece(s)

22 Days or more

30.1~5014B (Plastic Offset Handwheel Folding Type)170 ~ 470
1 Piece(s)

22 Days or more

30.1~5014C (5-Spoke Handwheel)170 ~ 470
1 Piece(s)

22 Days or more

100.1 or More20A (Plastic Offset Handwheel)170 ~ 470
1 Piece(s)

22 Days or more

100.1 or More20B (Plastic Offset Handwheel Folding Type)170 ~ 470
1 Piece(s)

22 Days or more

100.1 or More20C (5-Spoke Handwheel)170 ~ 470

Loading...

  1. 1

More Information

Manually Operated Linear Motion Units - Single Table:Related Image

Manually Operated Linear Motion Units - Single Table:Related Image

Example

Manually Operated Linear Motion Units - Single Table:Related Image
Manually Operated Linear Motion Units - Single Table:Related Image
Scale >> Click here
Nut >> Click here
Leveling Mount >> Click here
 

Basic Information

Travel Distance (X Distance)(mm) ±51~ (travel 101mm~) Feeding Method Handle Table Size (Length) L(mm) 100
Table Size (Width) W(mm) 150 Table Material Aluminum Alloy Table Surface Treatment Clear Anodize
Load Capacity Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support