(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Length from 340mm to 590mm, 10 or 20mm pitch with option of cover to protect actuator from damaging elements. 1 or 2 long or short blocks can be requested, lubrication unit available.
Part Number
Configured Part Number is shown.
Specifications | |
LX45 | |
Standard / Cover | |
Screw Shaft Dia. (mm) | 15 |
Lead (mm) | 10, 20 |
Accuracy | High Grade / Precision Grade |
[ A ] Accessories | |
①Motor Adapter Plates [ M ] 5052 Aluminum Alloy [ S ] Black Anodize ②Adapter Plate Screw 4 pcs. [ M ] Stainless SteelXM7 [ ! ]No accessory is included with No Motor Bracket Type. |
Part Number | - | Block Qty. | - | Motor Adapter Plates | - | Base Length (L) |
LX4510C LX4520-MX |
- - |
B1 B1 |
- - |
A4540 A4560 |
- - |
540 390 |
Part Number | Standard Grease | Low Dust Generation Grease | Lubrication Unit MX-equipped (Standard Grease) | |||
High Grade | Precision Grade | High Grade | Precision Grade | High Grade | Precision Grade | |
Lead 10 | LX4510 (C) | LX4510 (C) P | LX4510 (C) G | LX4510 (C) PG | LX4510 (C) -MX | LX4510 (C) P-MX |
Lead 20 | LX4520 (C) | LX4520 (C) P | LX4520 (C) G | LX4520 (C) PG | LX4520 (C) -MX | LX4520 (C) P-MX |
Part Number | Block Qty. | Motor Adapter Plates | Base Length (L) | Mounting Hole Dimensions | ||||||
High Grade | * Precision Grade | A | P1 | P2 | B | Number of Pitches | Number of Holes (N) | |||
(Standard Grease) LX4510 (C) LX4520 (C) (Low Dust Generation Grease) LX4510 (C) G LX4520 (C) G (Lubrication Unit MX-equipped, Standard Grease) LX4510 (C) -MX LX4520 (C) -MX |
(Standard Grease) LX4510 (C) P LX4520 (C) P (Low Dust Generation Grease) LX4510 (C) PG LX4520 (C) PG (Lubrication Unit MX-equipped, Standard Grease) LX4510 (C) P-MX LX4520 (C) P-MX |
Long Blocks (1 pc.) B1 (2 pcs.) B2 Short Blocks (1 pc.) S1 (2 pcs.) S2 *Lubrication Units MX-equipped types are available in B1/S1 only. |
(Servo Motor) A4538 A4540 MA4560 A4560 E4540 E4555 (Stepping Motor) T4560 T4556.4 T4585 *(No Adapter Plate) N (No Motor Bracket) F |
340 | 70 | 100 | 100 | 70 | 2 | 6 |
390 | 50 | 3 | 8 | |||||||
440 | 100 | |||||||||
490 | 50 | 4 | 10 | |||||||
540 | 100 | |||||||||
590 | 50 | 5 | 12 |
Accuracy Standards | High Grade | Precision Grade |
Positioning (mm) | 0.1 | 0.025 |
Backlash (mm) | 0.02 | 0.003 |
Positioning Repeatability (mm) | ±0.005 | ±0.003 |
Running Parallelism (mm) | 0.035 | 0.015 |
Starting Torque (N•cm) | 10 |
Base Overall Length (L) |
* Effective Stroke | * Total Mass (kg) | ||||||||||||
MX-unequipped | MX-equipped | Standard | Cover | |||||||||||
B1 | B2 | S1 | S2 | B1 | S1 | B1 | B2 | S1 | S2 | B1 | B2 | S1 | S2 | |
340 | 210.4 | 88.8 | 247.9 | 163.8 | 194.4 | 231.9 | 5.77 | 6.69 | 5.37 | 5.91 | 6.59 | 8.09 | 5.94 | 6.78 |
390 | 260.4 | 138.8 | 297.9 | 213.8 | 244.4 | 281.9 | 6.37 | 7.29 | 5.98 | 6.51 | 7.23 | 8.73 | 6.57 | 7.41 |
440 | 310.4 | 188.8 | 347.9 | 263.8 | 294.4 | 331.9 | 6.97 | 7.9 | 6.58 | 7.11 | 7.86 | 9.36 | 7.2 | 8.04 |
490 | 360.4 | 238.8 | 397.9 | 313.8 | 344.4 | 381.9 | 7.57 | 8.5 | 7.18 | 7.71 | 8.49 | 9.99 | 7.84 | 8.68 |
540 | 410.4 | 288.8 | 447.9 | 363.8 | 394.4 | 431.9 | 8.18 | 9.1 | 7.78 | 8.31 | 9.13 | 10.63 | 8.47 | 9.31 |
590 | 460.4 | 338.8 | 497.9 | 413.8 | 444.4 | 481.9 | 8.78 | 9.7 | 8.39 | 8.92 | 9.76 | 11.26 | 9.1 | 9.94 |
■Proximity Sensor (SUNX) - Set Part Specification
LX Part Number | Code (□ is Sensor Qty.) * Up to 3 Sensors | Sensor Type/Qty. | Sensor Rail | Sensor (* Qty per Sensor Included) | Sensor Flag | Unit Price (L≤440) | Unit Price (L≥490) | ||||||||
GX-F12A (ON when near) | GX-F12B (ON when away) | Rail (1 pc.) | Mounting Screw (Pitch +1 pc.) | Sensor Mounting Screw (1 pc.) | Mounting Nut (1 pc.) | Sensor Flag (1 pc.) | Sensor Flag Mounting Screw | Sensor Qty. | Sensor Qty. | ||||||
1 pc. | 2 pcs. | 3 pcs. | 1 pc. | 2 pcs. | 3 pcs. | ||||||||||
LX45□□-B□ LX45□□-S□ | XA□ | □pc(s). | - | SENC3□H | SCB3-5 | CBSST3-8 | LBNR3 | Dedicated | Flat Head Machine Screw M3-5 (1 pc.) | ||||||
XB□ | - | □pc(s). | |||||||||||||
LX45□□C-B□ | FA□ | □pc(s). | - | SCB3-6 | SCB3-6 (2 pcs.) | ||||||||||
FB□ | - | □pc(s). | |||||||||||||
LX45□□C-S□ | FAS□ | □pc(s). | - | ||||||||||||
FBS□ | - | □pc(s). | |||||||||||||
LX45□□-B□ LX45□□-S□ | XW1 | 1 pc. | 1 pc. | SCB3-5 | Flat Head Machine Screw M3-5 (1 pc.) | - | - | - | - | ||||||
XW2 | 2 pcs. | - | - | ||||||||||||
XW3 | 2 pcs. | 1 pc. | |||||||||||||
LX45□□C-B□ | FW1 | 1 pc. | 1 pc. | SCB3-6 | SCB3-6 (2 pcs.) | - | - | ||||||||
FW2 | 2 pcs. | - | - | ||||||||||||
FW3 | 2 pcs. | 1 pc. | |||||||||||||
LX45□□C-S□ | FWS1 | 1 pc. | 1 pc. | - | - | ||||||||||
FWS2 | 2 pcs. | - | - | ||||||||||||
FWS3 | 2 pcs. | 1 pc. |
■Photo Sensor (SUNX) - Set Part Specification
LX Part Number | Code (□ is the number of Sensors) * Up to 3 Sensors | Photo Sensor | Sensor Rail | Sensor(* Qty per Sensor Included) | Sensor Flag | Unit Price (L≤440) | Unit Price (L≥490) | |||||||||
Rail (1 pc.) | Mounting Screw (Pitch +1 pc.) | Sensor Bracket | Bracket Mounting Screw Nut | Sensor Mounting Screw | Sensor Mounting Washer | Sensor Flag (1 pc.) | Sensor Flag Mounting Screw | |||||||||
Sensor Qty. | Sensor Qty. | |||||||||||||||
1 pc. | 2 pcs. | 3 pcs. | 1 pc. | 2 pcs. | 3 pcs. | |||||||||||
LX45□□-B□ LX45□□-S□ | SP□ | PM-L25 | SENC3□H | SCB3-5 | Dedicated | SCB3-5 (2 pcs.) LBNR3 (2 pcs.) | SCB3-6 (2 pcs.) | M3 Small Flat Washer (2 pcs.) | Dedicated | Flat Head Machine Screw M3-5 (1 pc.) | ||||||
LX45□□C-B□ | MP□ | SCB3-6 | Dedicated | SCB3-6 (2 pcs.) | ||||||||||||
LX45□□C-S□ | MPS□ |
■Photo Sensor (Omron) - Set Part Specification
LX Part Number | Code (□ is the number of Sensors) * Up to 3 Sensors | Photo Sensor | Sensor Rail | Sensor(* Qty per Sensor Included) | Sensor Flag | Unit Price (L≤440) | Unit Price (L≥490) | |||||||||
Rail (1 pc.) | Mounting Screw (Pitch +1 pc.) | Sensor Bracket | Bracket Mounting Screw Nut | Sensor Mounting Screw | Sensor Mounting Washer | Sensor Flag (1 pc.) | Sensor Flag Mounting Screw | |||||||||
Sensor Qty. | Sensor Qty. | |||||||||||||||
1 pc. | 2 pcs. | 3 pcs. | 1 pc. | 2 pcs. | 3 pcs. | |||||||||||
LX45□□-B□ LX45□□-S□ | OP□ | EE-SX951-R 1M | SENC3□H | SCB3-5 | Dedicated | SCB3-5 (2 pcs.) LBNR3 (2 pcs.) | SCB3-6 (2 pcs.) | M3 Small Flat Washer (2 pcs.) | Dedicated | Flat Head Machine Screw M3-5 (1 pc.) | ||||||
LX45□□C-B□ | EP□ | SCB3-6 | Dedicated | SCB3-6 (2 pcs.) | ||||||||||||
LX45□□C-S□ | EPS□ |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LX4510-B1-A[4538,4540,4560]-[340-590/50] |
LX4510-B1-E[4540,4555]-[340-590/50] |
LX4510-B1-MA4560-[340-590/50] |
LX4510-B1-T[4556.4,4560,4585]-[340-590/50] |
LX4510-B2-A[4538,4540,4560]-[340-590/50] |
LX4510-B2-E[4540,4555]-[340-590/50] |
LX4510-B2-MA4560-[340-590/50] |
LX4510-B2-T[4556.4,4560,4585]-[340-590/50] |
LX4510-MX-B1-A[4538,4540,4560]-[340-590/50] |
LX4510-MX-B1-E[4540,4555]-[340-590/50] |
LX4510-MX-B1-MA4560-[340-590/50] |
LX4510-MX-B1-T[4556.4,4560,4585]-[340-590/50] |
LX4510-MX-S1-A[4538,4540,4560]-[340-590/50] |
LX4510-MX-S1-E[4540,4555]-[340-590/50] |
LX4510-MX-S1-MA4560-[340-590/50] |
LX4510-MX-S1-T[4556.4,4560,4585]-[340-590/50] |
LX4510-S1-A[4538,4540,4560]-[340-590/50] |
LX4510-S1-E[4540,4555]-[340-590/50] |
LX4510-S1-MA4560-[340-590/50] |
LX4510-S1-T[4556.4,4560,4585]-[340-590/50] |
LX4510-S2-A[4538,4540,4560]-[340-590/50] |
LX4510-S2-E[4540,4555]-[340-590/50] |
LX4510-S2-MA4560-[340-590/50] |
LX4510-S2-T[4556.4,4560,4585]-[340-590/50] |
LX4510C-B1-A[4538,4540,4560]-[340-590/50] |
LX4510C-B1-E[4540,4555]-[340-590/50] |
LX4510C-B1-MA4560-[340-590/50] |
LX4510C-B1-T[4556.4,4560,4585]-[340-590/50] |
LX4510C-B2-A[4538,4540,4560]-[340-590/50] |
LX4510C-B2-E[4540,4555]-[340-590/50] |
LX4510C-B2-MA4560-[340-590/50] |
LX4510C-B2-T[4556.4,4560,4585]-[340-590/50] |
LX4510C-MX-B1-A[4538,4540,4560]-[340-590/50] |
LX4510C-MX-B1-E[4540,4555]-[340-590/50] |
LX4510C-MX-B1-MA4560-[340-590/50] |
LX4510C-MX-B1-T[4556.4,4560,4585]-[340-590/50] |
LX4510C-MX-S1-A[4538,4540,4560]-[340-590/50] |
LX4510C-MX-S1-E[4540,4555]-[340-590/50] |
LX4510C-MX-S1-MA4560-[340-590/50] |
LX4510C-MX-S1-T[4556.4,4560,4585]-[340-590/50] |
LX4510C-S1-A[4538,4540,4560]-[340-590/50] |
LX4510C-S1-E[4540,4555]-[340-590/50] |
LX4510C-S1-MA4560-[340-590/50] |
LX4510C-S1-T[4556.4,4560,4585]-[340-590/50] |
LX4510C-S2-A[4538,4540,4560]-[340-590/50] |
LX4510C-S2-E[4540,4555]-[340-590/50] |
LX4510C-S2-MA4560-[340-590/50] |
LX4510C-S2-T[4556.4,4560,4585]-[340-590/50] |
LX4510CG-B1-A[4538,4540,4560]-[340-590/50] |
LX4510CG-B1-E[4540,4555]-[340-590/50] |
LX4510CG-B1-MA4560-[340-590/50] |
LX4510CG-B1-T[4556.4,4560,4585]-[340-590/50] |
LX4510CG-B2-A[4538,4540,4560]-[340-590/50] |
LX4510CG-B2-E[4540,4555]-[340-590/50] |
LX4510CG-B2-MA4560-[340-590/50] |
LX4510CG-B2-T[4556.4,4560,4585]-[340-590/50] |
LX4510CG-S1-A[4538,4540,4560]-[340-590/50] |
LX4510CG-S1-E[4540,4555]-[340-590/50] |
LX4510CG-S1-MA4560-[340-590/50] |
LX4510CG-S1-T[4556.4,4560,4585]-[340-590/50] |
Loading...
■Servo Motor Application Table
Part Number | Flange Size | Manufacturer | Wattage |
A4538 | □38 | Panasonic | 50W/100W |
A4540 | □40 | Yasukawa Electric Corporation | |
Mitsubishi Electric Corporation | |||
Keyence Corporation | |||
Omron Corporation | |||
Sanyo Denki Co., Ltd. | 30W/50W/100W | ||
A4560 | □60 | Yasukawa Electric Corporation | 200W/400W |
Mitsubishi Electric Corporation | |||
Sanyo Denki Co., Ltd. | |||
Omron Corporation | |||
Keyence Corporation | |||
MA4560 | Panasonic | 100W/200W/300W |
[ ! ]For detailed diagram of Motor Adapter Plates, see P.431
[ ! ]For details on supported motor types, see P.437
■Servo Motor Application Table
Part Number | Flange Size | Manufacturer | Wattage |
E4540 | □40 | SIEMENS | 50W/100W |
E4555 | □55 | 380W |
■Stepping Motor Application Table
Part Number | Flange Size | Manufacturer | Type |
T4560 | □60 | Oriental Motor | 5-phase / α-Step |
T4556.4 | □56.4 | NEMA standards | - |
T4585 | □85 |
[ ! ]NEMA standards are a set of standards stipulated by National Electrical Manufacturers Association of United States.
[ ! ]For details on supported motor types and detailed diagram of Motor Adapter Plates, see P.437
[ ! ]Not compatible with geared motors made by Oriental Motor.
Cost Efficient | Standard | Main Body, Peripheral Components | Main Body | Nominal (Height) | 45 |
---|---|---|---|---|---|
Motor Mounting Orientation | Straight | With or w/o Motors | Not Provided (Installed by customers) | Ball Screw Shaft Dia.(Ø) | 15 |
Drive Method | Ground Ball Screw | Slider Material | Chrome Molybdenum Steel | Slider Surface Finish | Low Temperature Black Chrome |
Operating Ambient Temperature(℃) | 0::50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy