(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gibs - Oil Free, Copper Alloy

Gibs - Oil Free, Copper Alloy

Move the mouse over the image to zoom

  • Volume Discount

•Material: C86300 Bronze Special Solid Lubricant Embedded

  • METRIC
  • inCAD Components
Gibs - Oil Free Copper Alloy / Steel:Related Image
・Materials
Type[ M ]Material
SGRMZC86300 Bronze Special Solid Lubricant Embedded

Specifications

Part Number-T-A
SGRMZ20-15-120
Part NumberTAXYd1d2h
TypeB
SGRMZ
(Oil Free Copper Alloy)
1510405584.54.5
60
80
100
120
201560779.55.55.5
80
100
120
150
200
2520801010116.56.5
100
120
150
200
30258010101499
100
120
150
200

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGRMZ15-10-40
SGRMZ15-10-60
SGRMZ15-10-80
SGRMZ15-10-100
SGRMZ15-10-120
SGRMZ20-15-60
SGRMZ20-15-80
SGRMZ20-15-100
SGRMZ20-15-120
SGRMZ20-15-150
SGRMZ20-15-200
SGRMZ25-20-80
SGRMZ25-20-100
SGRMZ25-20-120
SGRMZ25-20-150
SGRMZ25-20-200
SGRMZ30-25-80
SGRMZ30-25-100
SGRMZ30-25-120
SGRMZ30-25-150
SGRMZ30-25-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Width B
(mm)
Thickness T
(mm)
Overall Length A
(mm)
1 Piece(s)Available

10 Days or more

151040
1 Piece(s)Available

10 Days or more

151060
1 Piece(s)Available

10 Days or more

151080
1 Piece(s)Available

10 Days or more

1510100
1 Piece(s)Available

10 Days or more

1510120
1 Piece(s)Available

10 Days or more

201560
1 Piece(s)Available

10 Days or more

201580
1 Piece(s)Available

10 Days or more

2015100
1 Piece(s)Available

10 Days or more

2015120
1 Piece(s)Available

10 Days or more

2015150
1 Piece(s)Available

10 Days or more

2015200
1 Piece(s)Available

10 Days or more

252080
1 Piece(s)Available

10 Days or more

2520100
1 Piece(s)Available

10 Days or more

2520120
1 Piece(s)Available

10 Days or more

2520150
1 Piece(s)Available

10 Days or more

2520200
1 Piece(s)Available

10 Days or more

302580
1 Piece(s)Available

10 Days or more

3025100
1 Piece(s)Available

10 Days or more

3025120
1 Piece(s)Available

10 Days or more

3025150
1 Piece(s)Available

10 Days or more

3025200

Loading...

  1. 1

Example

Gibs - Oil Free Copper Alloy / Steel:Related Image
 

Basic Information

Material C86300 Bronze Special Solid Lubricant Embedded

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.