(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gibs - Metric

Gibs - Metric
  • Degreasing

•Material: 1045 Carbon Steel
•Surface Treatment: Hardened Electroless Nickel Plating (Plating after Grinding)
•Hardness: HV500 ~

  • METRIC
  • inCAD Components
Gibs:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel
[ H ] Hardness: HV500 ~
[ S ] Surface Treatment: Hardened Electroless Nickel Plating (Plating after Grinding)

Specifications

Part Number-A-S
SGRA40-50-12

Part Number-A-T
SGCB40
-
50

-
5

Part NumberASWTXYd1d2hM
TypeB
SGRA
SGRB
40401216207289.55.55.54
50
505015 2020301036116.56.55
60
606015 2030301046116.56.55
80
100
808020 -254040156014996
100
120

Alterations

Gibs:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGRA40-[40,​50]-12
SGRA50-[50,​60]-[15,​20]
SGRA60-[60,​80,​100]-[15,​20]
SGRA80-[80,​100,​120]-[20,​25]
SGRB40-[40,​50]-12
SGRB50-[50,​60]-[15,​20]
SGRB60-[60,​80,​100]-[15,​20]
SGRB80-[80,​100,​120]-[20,​25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCover Mounting Hole Dimension B
(mm)
A
(mm)
S
(mm)
1 Piece(s)

16 Days or more

10Counterbore Hole4040 ~ 5012
1 Piece(s)

16 Days or more

10Counterbore Hole5050 ~ 6015 ~ 20
1 Piece(s)

16 Days or more

10Counterbore Hole6060 ~ 10015 ~ 20
1 Piece(s)

16 Days or more

10Counterbore Hole8080 ~ 12020 ~ 25
1 Piece(s)

16 Days or more

10Tapped Hole4040 ~ 5012
1 Piece(s)

16 Days or more

10Tapped Hole5050 ~ 6015 ~ 20
1 Piece(s)

16 Days or more

10Tapped Hole6060 ~ 10015 ~ 20
1 Piece(s)

16 Days or more

10Tapped Hole8080 ~ 12020 ~ 25

Loading...

  1. 1

Example

Gibs:Related Image
 

Basic Information

Material 1045 Carbon Steel Surface Treatment Hardened Electroless Nickel Plating (Plating after Grinding) Hardness HV500 ~

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.