(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweighed because this is made of Aluminum. Sliders are Four Mounting Screw Type.
Part Number
Configured Part Number is shown.
Part | [ M ]Material | [ S ]Surface Treatment | |
Slider | Aluminum | Hard Clear Anodize | |
Rail | Aluminum | Hard Clear Anodize | |
Screw for Tentative Locking | Thread | Stainless Steel | - |
Tip | Polyacetal | - |
Part Number | - | L | |
JKSG13 JKSGR24 JKSC13 | − − − | 170 580 370 | (Set) (Rail only) (Locking Type) |
Type | |
Set (Slider 1 pc. + Rail 1 pc.) | Rail |
JKSG (Standard Type) | JKSGR |
JKSC (Locking Type) |
Part Number | Slider Dimensions | Guide Rail Dimensions | Load Rating N (kgf) per Slider | ||||||||||||
Type | H | A | B | P1 | P2 | M | C | D | H1 | E | dxGxh | N | P | ||
Set Standard Type Locking Type Rail only | JKSG JKSC JKSGR | 10 | 20 | 30 | 13 | 13 | 3 | 24 | 6 | 7.5 | 1.8 | 3.5x6x4 | 7.5 | 40 | 49 (5) |
13 | 23 | 30 | 15 | 11 | 3 | 23.5 | 6 | 9 | 2.7 | 3.5x6x4 | 10 | 50 | 59 (6) | ||
16 | 30 | 40 | 19 | 16 | 3 | 32 | 10 | 12 | 3.5 | 3.5x6x7 | 15 | 40 | 79 (8) | ||
16A | 30 | 40 | 20 | 14 | 5 | 32 | 10 | 12 | 3.5 | 3.5x6x7 | 15 | 40 | 79 (8) | ||
24 | 40 | 60 | 28 | 22 | 5 | 29 | 10 | 16 | 4.5 | 6x9.5x10 | 20 | 60 | 99 (10) |
H | L | Effective Stroke* Slider 1 pc. | Additional Slider Qty. |
10 | 55 | 19 | - |
95 | 59 | 1~2 | |
135 | 99 | 1~3 | |
175 | 139 | 1~4 | |
215 | 179 | 1~6 | |
255 | 219 | 1~7 | |
295 | 259 | 1~8 | |
335 | 299 | 1~10 | |
375 | 339 | ||
415 | 379 | ||
455 | 419 | ||
495 | 459 | ||
535 | 499 | ||
575 | 539 | ||
615 | 579 | ||
13 | 70 | 34 | 1 |
120 | 84 | 1~3 | |
170 | 134 | 1~4 | |
220 | 184 | 1~6 | |
270 | 234 | 1~8 | |
320 | 284 | 1~9 | |
370 | 334 | 1~10 | |
420 | 384 | ||
470 | 434 | ||
520 | 484 | ||
570 | 534 | ||
620 | 584 | ||
670 | 634 |
H | L | Effective Stroke* Slider 1 pc. | Additional Slider Qty. |
16 16A | 70 | 24 | - |
110 | 64 | 1 | |
150 | 104 | 1~2 | |
190 | 144 | 1~3 | |
230 | 184 | 1~4 | |
270 | 224 | 1~5 | |
310 | 264 | 1~6 | |
350 | 304 | 1~7 | |
390 | 344 | 1~8 | |
430 | 384 | 1~9 | |
470 | 424 | 1~10 | |
510 | 464 | ||
550 | 504 | ||
590 | 544 | ||
630 | 584 | ||
670 | 624 | ||
710 | 664 | ||
24 | 100 | 34 | - |
160 | 94 | 1 | |
220 | 154 | 1~2 | |
280 | 214 | 1~3 | |
340 | 274 | 1~4 | |
400 | 334 | 1~5 | |
460 | 394 | 1~6 | |
520 | 454 | 1~7 | |
580 | 514 | 1~8 | |
640 | 574 | 1~9 | |
700 | 634 | 1~10 | |
760 | 694 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
JKSC10-[55,95,135,175,215,255,295,335,375,415,455,495,535,575,615] |
JKSC13-[70,120,170,220,270,320,370,420,470,520,570,620,670] |
JKSC16-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710] |
JKSC16A-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710] |
JKSC24-[100,160,220,280,340,400,460,520,580,640,700,760] |
JKSG10-[55,95,135,175,215,255,295,335,375,415,455,495,535,575,615] |
JKSG13-[70,120,170,220,270,320,370,420,470,520,570,620,670] |
JKSG16-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710] |
JKSG16A-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710] |
JKSG24-[100,160,220,280,340,400,460,520,580,640,700,760] |
JKSGR10-55 |
JKSGR10-95 |
JKSGR10-135 |
JKSGR10-175 |
JKSGR10-215 |
JKSGR10-255 |
JKSGR10-295 |
JKSGR10-335 |
JKSGR10-375 |
JKSGR10-415 |
JKSGR10-455 |
JKSGR10-495 |
JKSGR10-535 |
JKSGR10-575 |
JKSGR10-615 |
JKSGR13-70 |
JKSGR13-120 |
JKSGR13-170 |
JKSGR13-220 |
JKSGR13-270 |
JKSGR13-320 |
JKSGR13-370 |
JKSGR13-420 |
JKSGR13-470 |
JKSGR13-520 |
JKSGR13-570 |
JKSGR13-620 |
JKSGR13-670 |
JKSGR16-70 |
JKSGR16-110 |
JKSGR16-150 |
JKSGR16-190 |
JKSGR16-230 |
JKSGR16-270 |
JKSGR16-310 |
JKSGR16-350 |
JKSGR16-390 |
JKSGR16-430 |
JKSGR16-470 |
JKSGR16-510 |
JKSGR16-550 |
JKSGR16-590 |
JKSGR16-630 |
JKSGR16-670 |
JKSGR16-710 |
JKSGR16A-70 |
JKSGR16A-110 |
JKSGR16A-150 |
JKSGR16A-190 |
JKSGR16A-230 |
Loading...
Rail Material | Aluminum | Rail Material | Aluminum |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy