(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Cable Carrier Support Channels

Cable Carrier Support Channels

•Type: Related Components
For complete product overview and details on Cable Carrier Support Channels see the sections below:

  • inCAD Components
Cable Carrier Support Channels:Related Image
・Materials
TypeMounting Hole[ M ]MaterialPlate Thickness (mm)[ S ]Surface
Treatment
CBCNot ProvidedSECC1.6Electrolytic Zinc Plating
CBCS430 Stainless Steel1.5-
CBCHProvidedSECC1.6Electrolytic Zinc Plating
CBCSH430 Stainless Steel1.5-

Specifications

Part Number-A-B-H-X-Y-N
CBCH-A70-B800-H10-X700-Y30-N11
Part NumberAB
5mm Increment
HXYN
Type1mm IncrementSelectable (Hole Dia.)
CBC
CBCS
CBCH
CBCSH
4010~98410~206
7
9
11
5010~30
601010~40
70200~100010~50
802010~60
9010~70
12010~100

Alterations

Cable Carrier Support Channels:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBC-A[40,​50,​60,​70,​80,​90,​120]-B[200-1000/5]-H[10,​20]
CBCH-A40-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-20/1]-N[6,​7,​9,​11]
CBCH-A50-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-30/1]-N[6,​7,​9,​11]
CBCH-A60-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-40/1]-N[6,​7,​9,​11]
CBCH-A70-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-50/1]-N[6,​7,​9,​11]
CBCH-A80-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-60/1]-N[6,​7,​9,​11]
CBCH-A90-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-70/1]-N[6,​7,​9,​11]
CBCH-A120-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-100/1]-N[6,​7,​9,​11]
CBCS-A[40,​50,​60,​70,​80,​90,​120]-B[200-1000/5]-H[10,​20]
CBCSH-A40-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-20/1]-N[6,​7,​9,​11]
CBCSH-A50-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-30/1]-N[6,​7,​9,​11]
CBCSH-A60-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-40/1]-N[6,​7,​9,​11]
CBCSH-A70-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-50/1]-N[6,​7,​9,​11]
CBCSH-A80-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-60/1]-N[6,​7,​9,​11]
CBCSH-A90-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-70/1]-N[6,​7,​9,​11]
CBCSH-A120-B[200-1000/5]-H[10,​20]-X[10-984/1]-Y[10-100/1]-N[6,​7,​9,​11]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth A
(mm)
Mounting Holes B
(mm)
H
(mm)
N
(mm)
X
(mm)
Y
(mm)
1 Piece(s)

12 Days or more

1040 ~ 120Not Provided200 ~ 100010 ~ 20---
1 Piece(s)

12 Days or more

1040Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 20
1 Piece(s)

12 Days or more

1050Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 30
1 Piece(s)

12 Days or more

1060Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 40
1 Piece(s)

12 Days or more

1070Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 50
1 Piece(s)

12 Days or more

1080Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 60
1 Piece(s)

12 Days or more

1090Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 70
1 Piece(s)

12 Days or more

10120Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 100
1 Piece(s)

12 Days or more

1040 ~ 120Not Provided200 ~ 100010 ~ 20---
1 Piece(s)

12 Days or more

1040Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 20
1 Piece(s)

12 Days or more

1050Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 30
1 Piece(s)

12 Days or more

1060Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 40
1 Piece(s)

12 Days or more

1070Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 50
1 Piece(s)

12 Days or more

1080Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 60
1 Piece(s)

12 Days or more

1090Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 70
1 Piece(s)

12 Days or more

10120Included200 ~ 100010 ~ 206 ~ 1110 ~ 98410 ~ 100

Loading...

  1. 1

Example

Cable Carrier Support Channels:Related Image
 

Basic Information

Type Related Components

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.