(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Blocks - Oil Free

Slide Blocks - Oil Free

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: 1045 Carbon Steel
For complete product overview and details on Slide Blocks - Oil Free see the sections below:

  • inCAD Components
Gibs - Block:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
SLI1045 Carbon Steel-
SLDHardened Electroless Nickel Plating (Plating after Grinding)

Specifications

Part Number-A-B-C-T-L
SLI-A120-B50-C20-T10-L100
Part Number1mm Increment
ABCTL
SLI
SLD
50~15020~805~605~1550~150
<Machining Conditions>
5≤B-T≤60
20≤A-2C
When C>15, L≤100

Alterations

Gibs - Block:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLD-A[50-150/1]-B[20-80/1]-C[5-60/1]-T[5-15/1]-L[50-150/1]
SLI-A[50-150/1]-B[20-80/1]-C[5-60/1]-T[5-15/1]-L[50-150/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment A
(mm)
B
(mm)
C
(mm)
L
(mm)
T
(mm)
1 Piece(s)

12 Days or more

10Hardened Electroless Nickel Plating50 ~ 15020 ~ 805 ~ 6050 ~ 1505 ~ 15
1 Piece(s)

12 Days or more

10Not Provided50 ~ 15020 ~ 805 ~ 6050 ~ 1505 ~ 15

Loading...

  1. 1

Example

Gibs - Block:Related Image
 

Basic Information

Material 1045 Carbon Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.