(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Telescopic Slide Rails - 3 Steps, Heavy Loads, Steel.

Telescopic Slide Rails - 3 Steps, Heavy Loads, Steel.
  • Volume Discount

Lockable slide rails in full open state.

  • inCAD Components

・For internal mechanism, see >>Click here.
・Materials
[ M ] Material: Steel [ S ] Surface Treatment: Bright Chromate (Trivalent Chromium)
 

Specifications

Part Number
SRR3620
SRH15012
SRRH15028
Part NumberRail LengthStrokeABCDEFLoad Rating (N/2 pcs.)
TypeNo.
SRR3612305327.2---260.3273-623
14356377.9--298.4311.1323.8-586
16406428.7--349.2361.9374.6250.8555
18457479.5212.7-400412.7425.4301.6516
20508530.3238.1365.1450.8463.5476.2352.4476
22559581.2263.5415.9501.6514.3527403.2444
24610631.9288.9466.7552.4565.1577.8454413
26660682.7314.3517.5603.2615.9628.6504.8382
28711733.5339.7568.3654666.7679.4555.6355
[ ! ]Use M4 Recessed Truss Machine Screws (>> Click here) or Recessed Binding Head Screws (>> Click here) to mount rails. [ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.

Technical Information

Load Rating Definition

Rated load is a static load at the center of extended rail on drawer side. (N/2 pieces).

Installation Positioning

  • Install slide rails to be parallel to each other and perpendicular to vertical surface.

  • Load ratings and performance can diminish sharply if rails are not properly installed. For horizontal installation, the target value of load rating is 25% (Reference Value).

  • For horizontal installation, if the applied load is more than the above reference value, or if the center of gravity is put over positions separated from rail center, inner rails may fall off outer rails. Please test and confirm this issue before using the product.

Installation Positioning Examples

Slide rails are installed vertically and in parallel.

Slide rails are not vertically installed.

Slide rails are not horizontally aligned.

Applying loads on ends when mounted horizontally.

Support Information

Ball Retainer Misalignment

Due to one of the characteristics of the slide rails, the ball retainer can become misaligned and stop before the slide rail is fully opened or closed. This phenomenon is called "Ball Retainer Misalignment". In the event that the ball retainer becomes misaligned, the travel distances between the right and left sliding guides become unequal, as shown in the figure.

Retainers reach their left ends of the outer rails, but misalignment prevents the product from becoming the full stroke state.
In order to resolve Ball Retainer Creep phenomenon, strongly slide inner rails to put the product in full stroke state.

Application Examples of Telescopic Slide Guide

Cautions

  • The contact of the ball may change due to difference in the gravity center position, or in moving distance between right and left slides, this can cause misalignment.

  • If an unbalanced load is applied due to a location deviation of grips toward one side slide rail, Ball Retainer Misalignment phenomenon may occur. Be careful about this upon designing.

Caution on other operations

  • Strong shocks while opening / closing slide rails will cause damage. Installation of stopper or buffer on the housing is recommended to protect slide rails from strong shocks.

Way to use

Locking Mechanism

The lock mechanism engages the rail in locked position preventing retraction when fully pulled out.
It unlocks when the disconnect spring is pushed to allow retraction or rail removal.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRR3612
SRR3614
SRR3616
SRR3618
SRR3620
SRR3622
SRR3624
SRR3626
SRR3628
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRail Length
(mm)
Stroke
(mm)
Load Rating (N/2 pcs.)
(N)
1 Piece(s)Available

8 Days or more

10305327.2623
1 Piece(s)Available

8 Days or more

10356377.9586
1 Piece(s)Available

8 Days or more

10406428.7555
1 Piece(s)Available

8 Days or more

10457479.5516
1 Piece(s)Available

8 Days or more

10508530.3476
1 Piece(s)Available

8 Days or more

10559581.2444
1 Piece(s)Available

8 Days or more

10610631.9413
1 Piece(s)Available

8 Days or more

10660682.7382
1 Piece(s)Available

8 Days or more

10711733.5355

Loading...

  1. 1
 

Basic Information

Material Steel Height(mm) 19.1 Width(mm) 35.3

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.