(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These slide rails are made of trivalent chrome coated steel.
Part Number
Configured Part Number is shown.
Part Number |
SSRXC2708 SRXY2735 |
Part Number | Rail Length | Stroke | A | B | Load Rating (N/2 pcs.) | |
Type | No. | |||||
SRXY27 | 20 | 200 | 228.8 | 140 | 160 | 373 |
25 | 250 | 276.2 | 190 | 210 | 363 | |
30 | 300 | 327.2 | 240 | 260 | 353 | |
35 | 350 | 376.4 | 290 | 310 | 333 | |
40 | 400 | 425.6 | 340 | 360 | 314 | |
45 | 450 | 474.8 | 390 | 410 | 294 | |
50 | 500 | 524.0 | 440 | 460 | 275 | |
[ ! ]The rails are Three-step Type, and can not be pulled apart. [ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term. [ ! ]Use M4 Recessed Truss Machine Screws (>>Click here) or Recessed Binding Head Screws (>>Click here) to mount rails. |
Install slide rails to be parallel to each other and perpendicular to vertical surface.
Load ratings and performance can diminish sharply if rails are not properly installed. For horizontal installation, the target value of load rating is 25% (Reference Value).
For horizontal installation, if the applied load is more than the above reference value, or if the center of gravity is put over positions separated from rail center, inner rails may fall off outer rails. Please test and confirm this issue before using the product.
Slide rails are installed vertically and in parallel.
Slide rails are not vertically installed.
Slide rails are not horizontally aligned.
Applying loads on ends when mounted horizontally.
Due to one of the characteristics of the slide rails, the ball retainer can become misaligned and stop before the slide rail is fully opened or closed. This phenomenon is called "Ball Retainer Misalignment". In the event that the ball retainer becomes misaligned, the travel distances between the right and left sliding guides become unequal, as shown in the figure.
Retainers reach their left ends of the outer rails, but misalignment prevents the product from becoming the full stroke state.
In order to resolve Ball Retainer Creep phenomenon, strongly slide inner rails to put the product in full stroke state.
Application Examples of Telescopic Slide Guide
The contact of the ball may change due to difference in the gravity center position, or in moving distance between right and left slides, this can cause misalignment.
If an unbalanced load is applied due to a location deviation of grips toward one side slide rail, Ball Retainer Misalignment phenomenon may occur. Be careful about this upon designing.
Strong shocks while opening / closing slide rails will cause damage. Installation of stopper or buffer on the housing is recommended to protect slide rails from strong shocks.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SRXY2720 |
SRXY2725 |
SRXY2730 |
SRXY2735 |
SRXY2740 |
SRXY2745 |
SRXY2750 |
Loading...
Material | Steel | Height(mm) | 19.1 | Width(mm) | 27 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy