(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Telescopic Slide Rails - 3 Steps, Medium Loads, Steel.

Telescopic Slide Rails - 3 Steps, Medium Loads, Steel.
  • On Sale Till 15/12/2024
  • Volume Discount

These slide rails are made of trivalent chrome coated steel.

  • inCAD Components
Telescopic Slide Rails - Medium Load, Steel, Three Step Slide:Related Image
・Materials
[ M ] Material: Steel
[ S ] Surface Treatment: Bright Chromate (Trivalent Chromium)
 

Specifications

Part Number
SSRXN3620
SRX3624
Part NumberRail LengthStrokeABCDLoad Rating (N/2 pcs.)
TypeNo.
SRX3612305324.2-149.2260.3273461
14356375.4-200311.1323.8431
16406424.6-250.8361.9374.6412
18457475.8212.7301.6412.7425.4392
20508527238.1352.4463.5476.2373
22559578.2263.5403.2514.3527353
24610629.4288.9454565.1577.8333
26660678.6314.3504.8615.9628.6304
28711729.8339.7555.6666.7679.4294
[ ! ]Three-step rail can be pulled out to the end. The rails can not be pulled apart. [ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.
[ ! ]Use M4 Recessed Truss Machine Screws (>>Click here) or Recessed Binding Head Screws (>>Click here) to mount rails.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Technical Information

Load Rating Definition

Rated load is a static load at the center of extended rail on drawer side. (N/2 pieces).

Installation Positioning

  • Install slide rails to be parallel to each other and perpendicular to vertical surface.

  • Load ratings and performance can diminish sharply if rails are not properly installed. For horizontal installation, the target value of load rating is 25% (Reference Value).

  • For horizontal installation, if the applied load is more than the above reference value, or if the center of gravity is put over positions separated from rail center, inner rails may fall off outer rails. Please test and confirm this issue before using the product.

Installation Positioning Examples

Slide rails are installed vertically and in parallel.

Slide rails are not vertically installed.

Slide rails are not horizontally aligned.

Applying loads on ends when mounted horizontally.

Support Information

Ball Retainer Misalignment

Due to one of the characteristics of the slide rails, the ball retainer can become misaligned and stop before the slide rail is fully opened or closed. This phenomenon is called "Ball Retainer Misalignment". In the event that the ball retainer becomes misaligned, the travel distances between the right and left sliding guides become unequal, as shown in the figure.

Retainers reach their left ends of the outer rails, but misalignment prevents the product from becoming the full stroke state.
In order to resolve Ball Retainer Creep phenomenon, strongly slide inner rails to put the product in full stroke state.

Application Examples of Telescopic Slide Guide

Cautions

  • The contact of the ball may change due to difference in the gravity center position, or in moving distance between right and left slides, this can cause misalignment.

  • If an unbalanced load is applied due to a location deviation of grips toward one side slide rail, Ball Retainer Misalignment phenomenon may occur. Be careful about this upon designing.

Caution on other operations

  • Strong shocks while opening / closing slide rails will cause damage. Installation of stopper or buffer on the housing is recommended to protect slide rails from strong shocks.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRX3612
SRX3614
SRX3616
SRX3618
SRX3620
SRX3622
SRX3624
SRX3626
SRX3628
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRail Length
(mm)
Stroke
(mm)
Load Rating (N/2 pcs.)
(N)
1 Piece(s)Available

Same day

Stock

10305324.2461
1 Piece(s)Available

Same day

Stock

10356375.4431
1 Piece(s)Available

Same day

Stock

10406424.6412
1 Piece(s)Available

Same day

Stock

10457475.8392
1 Piece(s)Available

Same day

Stock

10508527373
1 Piece(s)Available

Same day

Stock

10559578.2353
1 Piece(s)Available

8 Days or more

10610629.4333
1 Piece(s)Available

Same day

Stock

10660678.6304
1 Piece(s)Available

Same day

Stock

10711729.8294

Loading...

  1. 1

Example

Telescopic Slide Rails - Medium Load, Steel, Three Step Slide:Related Image
 

Basic Information

Material Steel Height(mm) 19.1 Width(mm) 35.3

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.