(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Slide Rails - Oil Free

Roller Slide Rails - Oil Free
  • Volume Discount

No.25 is maintenance-free and low noise. No.40 runs smooth without play.

  • inCAD Components
Roller Slide Rails:Related Image
[ ! ] See here for M4 truss machine screws (BTRSS)
・Materials
TypePart[ M ]Material[ S ]Surface Treatment
SetRail
RSR25(Slider 1 pc.)RSRR25RailAluminum AlloyClear Anodize
Slider Plate304 Stainless Steel-
RollerPolyacetal-
RSR40(Slider 1 pc.)RSRR40
RSRT40
(Connector Rail)
RailLow Carbon SteelTrivalent Chromate
Slider PlateLow Carbon SteelTrivalent Chromate
RollerSMF5040 Sintered-

Specifications

Part Number-L
RSR25
RSRR40
-
-
640
800
Part NumberLEffective Stroke*
Slider 1 pc.
No. of Mounting Holes MRail Mass (g)
TypeNo.
Set
RSR
Rail
RSRR
251607424032
24015434048
32023444064
40031454080
48039464096
560474740112
640554840128
720634940144
8007141040160
8807941140176
9608741240192
10409541340208
120011141540240

Part NumberLEffective Stroke*
Slider 1 pc.
No. of Mounting Holes MRail Mass (g)
TypeNo.
Set
RSR
Rail
RSRR
40300194350400
350244425440
400294450480
450344525520
500394550560
550444625590
600494650630
650544725670
700594750700
750644825740
800694850770
900794950850
10008941050920
1200109412501070
1500139415501280
1800169418501490

Part NumberLNo. of Mounting Holes M1Rail Mass (g)
Connecter Rail
RSRT40
800850600

Alterations

Roller Slide Rails:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSR25-[160,​240,​320,​400,​480,​560,​640,​720,​800,​880,​960,​1040,​1200]
RSR40-[300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​900,​1000,​1200,​1500,​1800]
RSRR25-[160,​240,​320,​400,​480,​560,​640,​720,​800,​880,​960,​1040,​1200]
RSRR40-[300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​900,​1000,​1200,​1500,​1800]
RSRT40-800
Part NumberMinimum order quantityVolume DiscountDays to Ship Rail Material Overall Length L
(mm)
Rail Width
(mm)
Width B
(mm)
Slider (Block) Material Rail Material Clamp
1 Piece(s)

10 Days or more

[Aluminum] Aluminum Alloy160 ~ 12002580304 Stainless SteelAluminum AlloySet
1 Piece(s)

10 Days or more

Low Carbon Steel300 ~ 180040150Low Carbon SteelLow Carbon SteelSet
1 Piece(s)

10 Days or more

[Aluminum] Aluminum Alloy160 ~ 12002580-Aluminum AlloyRail Only
1 Piece(s)

10 Days or more

Low Carbon Steel300 ~ 180040150-Low Carbon SteelRail Only
1 Piece(s)Available

10 Days or more

Low Carbon Steel80040150-Low Carbon SteelJoint Rail

Loading...

  1. 1

More Information

Roller Slide Rails:Related Image
[ ! ]* Effective stroke is the dimension value with a margin of approx. 3mm set from contacts of sliders and stoppers to avoid conflict between them.
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.