(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Installed in parallel with linear guide rails and used to press the rails against datum shoulders or pins with included set screws to prevent misalignment.
Part Number
Configured Part Number is shown.
Type | Part | [ M ]Material | [ S ]Surface Treatment | |
SGU | ① | Main Body | 1045 Carbon Steel | Electroless Nickel Plating |
② | Screw | 304 Stainless Steel | - |
Part Number | - | L | - | A |
SBLT3 SVP24 PACK-SGLC3 SGU5 | - - | 10 100 | - | 8 |
Part Number | L | Tapped Hole M | Included Screw Size | |
Type | H | |||
SGU | 5 | 40 | 3 | M3-12 |
100 | M3-12 | |||
340 | M3-12 | |||
6 | 40 | 4 | M4-12 | |
100 | M4-12 | |||
340 | M4-12 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SGU5-40 |
SGU5-100 |
SGU5-340 |
SGU6-40 |
SGU6-100 |
SGU6-340 |
Part Number |
---|
Loading...
Type | Locks&Fixtures |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy