(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These Linear Locks press the rail strongly onto its datum plane to avoid misalignment due to external force.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
LLT | 1045 Carbon Steel | Electroless Nickel Plating |
LLTR | (Thermal Refined) | Low Temperature Black Chrome Plating |
LLTS | 420 Stainless Steel | - |
Part Number |
LLT5 LLTA7 |
Type | H | T1.4 | T1.8 | T3.5 | T5 |
Miniature Standard Rail | 6 | ○ | - | - | - |
8 | ○ | - | - | - | |
10 | - | ○ | - | - | |
13 | - | ○ | - | - | |
16 | - | - | ○ | - | |
20 | - | - | ○ | - | |
Miniature Wide Rail | 6.5 | ○ | - | - | - |
9 | - | ○ | - | - | |
12 | - | ○ | - | - | |
14 | - | ○ | - | - | |
16 | - | ○ | - | - | |
Linear Guides for Medium/Heavy Load | 24 | - | - | ○ | - |
28 | - | - | - | ○ | |
30 | - | - | ○ | - | |
33 | - | - | - | ○ | |
36 | - | - | - | ○ | |
42 | - | - | - | ○ |
Part Number | H | Df7 | L | N | L1 | L2 | L3 | B1 | B2 | Mounting Hole Dimension | Max. Allowable Tightening Torque (N • cm) | Max. Allowable Push Force (N) | Mass (g) | ||||
Type | T | D1 | F(min) | W | |||||||||||||
LLT LLTR LLTS | 1.4 | 12.8 | 10 | - 0.013 - 0.028 | 8 | 2.5 | 5 | 1.4 | 1.6 | 5 | 2.5 | 10 | 11 | 6.5 | 3.8 | 78 | 7 |
1.8 | 4.9 | 101 | 7 | ||||||||||||||
3.5 | 9.6 | 196 | 8 | ||||||||||||||
5 | 14.8 | 12 | - 0.016 - 0.034 | 9 | 6 | 12 | 12 | 7.5 | 15.8 | 323 | 14 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LLT1.4 |
LLT1.8 |
LLT3.5 |
LLT5 |
LLTR1.4 |
LLTR1.8 |
LLTR3.5 |
LLTR5 |
LLTS1.4 |
LLTS1.8 |
LLTS3.5 |
LLTS5 |
Loading...
Type | Locks&Fixtures |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy