(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Clamps Slide Guide Rail and Retains Blocks.
Part Number
Configured Part Number is shown.
Type | Part | [ M ]Material | [ S ]Surface Treatment | ||
Knob Type | Clamp Type | ||||
SVCN | SVCK | ① | Main Body | 1045 Carbon Steel | Electroless Nickel Plating |
② | Right and Left Hand Thread | 4137 Alloy Steel | Black Oxide Coating | ||
③ | Contacts | 1045 Carbon Steel | - |
Part Number |
SVCN24 |
Part Number | A | B | F | G | C | D | E | T | H1 | H2 | ℓ1 | ℓ2 | ℓ3 | M (Coarse) | |
Type | H | SVCN | SVCK | ||||||||||||
SVCN SVCK | 24 | 32 | 44 | 24 | 24 | 21.7 | 43 | 10 | 10.5 | 16.3 | 17.2 | 9.5 | 6.8 | 5.2 | M4 |
28 | 35 | 50 | 25 | 25 | 21.7 | 43 | 10 | 11.5 | 17.3 | 20.2 | 9.5 | 7.8 | 4.2 | M5 | |
30 | 38 | 54 | 28 | 28 | 21.7 | 43 | 11 | 11.0 | 18.3 | 22.7 | 11.0 | 7.3 | 4.7 | M5 | |
33 | 38 | 62 | 26 | 26 | 21.7 | 43 | 10 | 14.0 | 19.8 | 22.7 | 9.5 | 10.3 | 1.7 | M6 | |
36 | 42 | 60 | 30 | 30 | 21.7 | 43 | 11 | 13.0 | 20.3 | 26.7 | 11.0 | 9.3 | 2.7 | M6 | |
42 | 46 | 80 | 32 | 32 | 21.7 | 43 | 11 | 18.0 | 25.3 | 27.7 | 11.0 | 14.3 | - | M8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SVCK24 |
SVCK28 |
SVCK30 |
SVCK33 |
SVCK36 |
SVCK42 |
SVCN24 |
SVCN28 |
SVCN30 |
SVCN33 |
SVCN36 |
SVCN42 |
Part Number |
---|
Loading...
Type | Clamps | Compatible Liner Guides | Linear Guides for Medium, Heavy Load |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy