(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stainless steel linear guides with the option to select standard block, short standard or wide blocks. With selectable lubricant. Blocks and rails cannot be purchased separately.
Part Number
Configured Part Number is shown.
Type | MX (Lubrication Units) | L Dimension | Number of Blocks | [ M ]Material [ H ]Hardness | ||
Medium Load | Heavy Load | |||||
Standard | SSVR | SSXR | Blank: None -MX : Provided | Selectable | 1 | Stainless Steel (440C Stainless Steel Materials) 56HRC~ |
SSV2R | SSX2R | 2 | ||||
SSVRL | SSXRL | Configurable | 1 | |||
SSV2RL | SSX2RL | 2 | ||||
Wide Block | SSVW | SSXW | Selectable | 1 | ||
SSV2W | SSX2W | 2 | ||||
SSVWL | SSXWL | Configurable | 1 | |||
SSV2WL | SSX2WL | 2 |
Part Number | L | Block Dimension | Guide Rail Dimension | ||||||||||||||||||||||
Type | MX | H | W | L1 | B | C | Sxℓ | L2 | K | T | Cb | Grease Fitting | H1 | W1 | W2 | Ca | Counterbored Hole | F | G | ||||||
Standard | MX | Mounting Hole | E | T1 | d1xd2xh | ||||||||||||||||||||
Medium Load | (1 block) SSVR SSVRL SSVW SSVWL | (2 blocks) SSV2R SSV2RL SSV2W SSV2WL | Blank: None -MX: Provided | 24 | 100~700 (160) | 34 (52) | 41 | 50.6 | 26 (41) | - | M4x7 (4.5) | 25 | 20 | 7 (7) | 0.85 (0.5) | M5xP0.8 | 6 | 5 | 12.5 | 15 | 9.5 (18.5) | 0.5 | 3.5x6x4.5 | 60 | 20 |
28 | 160~700 (220) | 42 (59) | 47 | 56.6 | 32 (49) | - | M5x8 (5.5) | 27.6 | 22.5 | 7.5 (9) | 1 | M6xP0.75 | 13 | 6 | 15.5 | 20 | 11 (19.5) | 0.6 | 6x9.5x8.5 | 60 | 20 | ||||
33 | 160~700 (220) | 48 (73) | 59 | 68.6 | 35 (60) | - | M6x9 (7) | 37 | 26.5 | 8 (10) | 1 | M6xP0.75 | 13 | 6.8 | 18 | 23 | 12.5 (25) | 0.8 | 7x11x9 | 60 | 20 | ||||
Heavy Load | (1 block) SSXR SSXRL SSXW SSXWL | (2 blocks) SSX2R SSX2RL SSX2W SSX2WL | 24 | 100~700 (220) | 34 (52) | 57 | 66.6 | 26 (41) | 26 | M4x7 (4.5) | 41 | 20 | 7 (7) | 0.85 (0.5) | M5xP0.8 | 6 | 5 | 12.5 | 15 | 9.5 (18.5) | 0.5 | 3.5x6x4.5 | 60 | 20 | |
28 | 160~700 (220) | 42 (59) | 67 | 76.6 | 32 (49) | 32 | M5x8 (5.5) | 47.6 | 22.5 | 7.5 (9) | 1 | M6xP0.75 | 13 | 6 | 15.5 | 20 | 11 (19.5) | 0.6 | 6x9.5x8.5 | 60 | 20 | ||||
33 | 160~700 (280) | 48 (73) | 83 | 92.6 | 35 (60) | 35 | M6x9 (7) | 61 | 26.5 | 8 (10) | 1 | M6xP0.75 | 13 | 6.8 | 18 | 23 | 12.5 (25) | 0.8 | 7x11x9 | 60 | 20 |
H | Medium Load | Heavy Load | ||
B3 (3-block) | B4 (4-block) | B3 (3-block) | B4 (4-block) | |
24 | 280 | 340 | 340 | 400 |
28 | 340 | 400 | 400 | 460 |
33 | 340 | 400 | 400 | 520 |
Type | MX (Lubrication Units) | L Dimension | Number of Blocks | [ M ]Material [ H ]Hardness | ||
Medium Load | Heavy Load | |||||
Standard | SSVR | SSXR | Blank: None -MX : Provided | Selectable | 1 | Stainless Steel (440C Stainless Steel Materials) 56HRC~ |
SSV2R | SSX2R | 2 | ||||
SSVRL | SSXRL | Configurable | 1 | |||
SSV2RL | SSX2RL | 2 | ||||
Wide Block | SSVW | SSXW | Selectable | 1 | ||
SSV2W | SSX2W | 2 | ||||
SSVWL | SSXWL | Configurable | 1 | |||
SSV2WL | SSX2WL | 2 |
Part Number | - | L | |
SSXRL28 SSXRL-MX28 RSXRL28 SSXRL28L SSXRL28G | - - - - - | 575 575 575 575 575 | (With Lubrication Units) (Low Temperature Black (Chrome Plating) (L Type Greased) (G Type Greased) |
H | B3: Price Adder | B4: Price Adder | ||||||
Standard | Wide | Standard MX | Wide MX | Standard | Wide | Standard MX | Wide MX | |
24 | 10,800 | 12,600 | 14,200 | 16,000 | 16,200 | 18,900 | 21,300 | 24,000 |
28 | 11,400 | 13,800 | 15,200 | 17,600 | 17,100 | 20,700 | 22,800 | 26,400 |
33 | 12,200 | 15,200 | 16,000 | 19,000 | 18,300 | 22,800 | 24,000 | 28,500 |
H | B3: Price Adder | B4: Price Adder | ||||||
Standard | Wide | Standard MX | Wide MX | Standard | Wide | Standard MX | Wide MX | |
24 | 13,000 | 14,800 | 16,400 | 18,200 | 19,500 | 22,200 | 24,600 | 27,300 |
28 | 14,000 | 15,800 | 17,800 | 19,600 | 21,000 | 23,700 | 26,700 | 29,400 |
33 | 14,800 | 17,400 | 18,600 | 21,200 | 22,200 | 26,100 | 27,900 | 31,800 |
Quantity | 1~4 | 5~10 | 11~15 | 16 or More |
Discount Rate | Unit Price | 5% | 10% | 18% |
Days to Ship | Standard | 5 additional days | To Be Quoted |
H | L | Unit Price | |||||||
Medium Load | Heavy Load | ||||||||
1 block | 2 blocks | 1 block | 2 blocks | ||||||
SSVR | SSVW | SSV2R | SSV2W | SSXR | SSXW | SSX2R | SSX2W | ||
24 | 100 | 8,220 | 9,180 | - | - | 9,380 | 10,250 | - | - |
160 | 8,220 | 9,180 | 13,580 | 15,460 | 9,380 | 10,250 | - | - | |
220 | 8,880 | 9,820 | 14,220 | 16,100 | 10,020 | 10,900 | 16,520 | 18,260 | |
280 | 9,680 | 10,620 | 15,020 | 16,900 | 10,820 | 11,690 | 17,320 | 19,060 | |
340 | 10,400 | 11,340 | 15,730 | 17,620 | 11,550 | 12,400 | 18,050 | 19,760 | |
400 | 11,180 | 12,120 | 16,520 | 18,400 | 12,350 | 13,210 | 18,840 | 20,570 | |
460 | 11,990 | 12,930 | 17,320 | 19,200 | 13,140 | 13,990 | 19,630 | 21,360 | |
520 | 12,770 | 13,710 | 18,120 | 20,000 | 13,930 | 14,800 | 20,420 | 22,150 | |
580 | 13,580 | 14,520 | 18,910 | 20,800 | 14,720 | 15,590 | 21,220 | 22,950 | |
640 | 14,370 | 15,310 | 19,710 | 21,590 | 15,520 | 16,380 | 22,010 | 23,740 | |
700 | 15,150 | 16,100 | 20,500 | 22,380 | 16,310 | 17,170 | 22,810 | 24,530 | |
28 | 160 | 9,680 | 10,830 | - | - | 10,970 | 11,900 | - | - |
220 | 9,680 | 10,830 | 15,380 | 17,690 | 10,970 | 11,900 | 17,960 | 19,840 | |
280 | 10,530 | 11,700 | 16,250 | 18,550 | 11,830 | 12,760 | 18,840 | 20,710 | |
340 | 11,340 | 12,490 | 17,030 | 19,360 | 12,630 | 13,570 | 19,630 | 21,510 | |
400 | 12,120 | 13,290 | 17,840 | 20,150 | 13,430 | 14,370 | 20,420 | 22,300 | |
460 | 12,920 | 14,080 | 18,620 | 20,940 | 14,220 | 15,150 | 21,220 | 23,080 | |
520 | 13,700 | 14,870 | 19,420 | 21,740 | 15,020 | 15,940 | 22,010 | 23,880 | |
580 | 14,580 | 15,730 | 20,290 | 22,610 | 15,880 | 16,820 | 22,870 | 24,740 | |
640 | 15,300 | 16,470 | 21,010 | 23,320 | 16,610 | 17,530 | 23,600 | 25,470 | |
700 | 16,100 | 17,270 | 21,800 | 24,120 | 17,390 | 18,320 | 24,400 | 26,260 | |
33 | 160 | 11,180 | 12,640 | - | - | 12,480 | 13,700 | - | - |
220 | 11,180 | 12,640 | 17,320 | 20,200 | 12,480 | 13,700 | - | - | |
280 | 12,120 | 13,580 | 18,260 | 21,150 | 13,430 | 14,640 | 20,860 | 23,300 | |
340 | 12,990 | 14,440 | 19,130 | 22,030 | 14,290 | 15,510 | 21,730 | 24,160 | |
400 | 13,860 | 15,310 | 20,000 | 22,890 | 15,150 | 16,380 | 22,600 | 25,030 | |
460 | 14,720 | 16,170 | 20,860 | 23,760 | 16,020 | 17,250 | 23,450 | 25,900 | |
520 | 15,590 | 17,040 | 21,730 | 24,630 | 16,890 | 18,110 | 24,320 | 26,780 | |
580 | 16,460 | 17,920 | 22,600 | 25,490 | 17,750 | 18,970 | 25,190 | 27,630 | |
640 | 17,320 | 18,770 | 23,450 | 26,350 | 18,620 | 19,840 | 26,050 | 28,490 | |
700 | 18,260 | 19,730 | 24,400 | 27,290 | 19,550 | 20,780 | 26,990 | 29,440 |
H | Unit Price | |||||||
Medium Load | Heavy Load | |||||||
1 block | 2 blocks | 1 block | 2 blocks | |||||
SSVRL | SSVWL | SSV2RL | SSV2WL | SSXRL | SSXWL | SSX2RL | SSX2WL | |
24 | 2,000 | 2,000 | 2,000 | 2,000 | 2,000 | 2,000 | 2,000 | 2,000 |
28 | 2,200 | 2,200 | 2,200 | 2,200 | 2,200 | 2,200 | 2,200 | 2,200 |
33 | 2,400 | 2,400 | 2,400 | 2,400 | 2,400 | 2,400 | 2,400 | 2,400 |
H | Unit Price | |
1 block | 2 blocks | |
24 | 1,700 | 3,400 |
28 | 1,900 | 3,800 |
33 | 1,900 | 3,800 |
Type of guide | Preload | Height H Dimension | Radial Clearance (µm) |
---|---|---|---|
Linear guide medium/heavy load | Normal clearance | 24 | -4 ~ +2 |
28 | -5 ~ +2 | ||
33 | -6 ~ +3 | ||
Light preload | 24,28 | -4 ~ 0 | |
30 ~ 42 | -5 ~ 0 | ||
42* | -7 ~ 0 |
* marked size is for Ultra Heavy / Extra Super Heavy Load
The following types of greases are used in MISUMI linear guides.
Grease | Linear Guide | Grease Model | Features |
---|---|---|---|
Standard | Miniature | Multemp Grease PS2 (Manufactured by Kyodo Yushi) | Grease with excellent low temperature and low torque properties. |
Miniature with MX lubrication unit | Tufflix MP2 (Manufactured by JX Nippon Oil & Energy) | Reduces temperature rise in the bearing area; extends bearing life and reduces grease replenishment interval and maintenance work. | |
Medium Load Heavy Load | Albania Grease S2 (Manufactured by Showa Shell Sekiyu) | It has excellent lubrication and shows excellent performance under normal and heavy load conditions. | |
Type L | Miniature/Medium/Heavy Load | ET-100K (Manufactured by Kyodo Yushi) | It has excellent heat resistance, oxidation stability, adhesion and tackiness. It is also a low dispersion, low leakage grease. |
Type G | LG2 (Manufactured by NSK Ltd.) | It produces little dust and has excellent wear resistance and rust resistance properties. |
The grease forms an oil film on the steel balls and on the slideways of the linear guide, reducing friction.
Loss and deterioration of the grease will greatly affect the service life of the linear guide, so it must be lubricated on time depending on the conditions of use.
MISUMI linear guides are lubricated with standard grease at the time of shipment, so they can be used as is.
Lubricate every 6 months. If linear guide is used for long distances, it is recommended to lubricate every 3 months, or if it is used more than 1000 km in a period, we recommend every 1000 km.
*The above is the distance-based lubrication interval. If the grease deteriorates or is heavily contaminated due to the operating environment, it may be necessary to shorten the lubrication interval.
By using a lubrication unit, it is possible to extend the lubrication interval considerably.
Block Type | H | Basic Load Rating | Allowable Static Moment | Mass | ||||
---|---|---|---|---|---|---|---|---|
C (Dynamic) kN | Co (Static) kN | MA,MB N・m | MC N・m | Block kg | Guide Rails kg/m | |||
Standard | Wide | |||||||
Midium Load | 24 | 5.0 | 8.23 | 33 | 57 | 0.15 | 0.20 | 1.5 |
28 | 7.2 | 12.1 | 58 | 135 | 0.20 | 0.25 | 2.4 | |
33 | 11.7 | 19.6 | 109 | 225 | 0.30 | 0.40 | 3.4 | |
Heavy Load | 24 | 8.6 | 14.2 | 69 | 98 | 0.20 | 0.25 | 1.5 |
28 | 12.5 | 21.3 | 155 | 232 | 0.30 | 0.35 | 2.4 | |
33 | 20.2 | 34.5 | 275 | 393 | 0.45 | 0.60 | 3.4 |
kgf = N ・ 0.101972
kgf = kilograms force, N = Newton
For more information about the calculation of useful life, click here.
For more information about mounting holes and G-value, click here.
For more information about the installation click here.
If the linear guides are handled incorrectly, the quality may deteriorate. When using MISUMI linear guides, consider the following points:
Be careful when removing the blocks
MISUMI linear guidesare equipped with a retainer, so that the balls will not fall out even if the block is removed from the rail. However, if the block is removed from the rail at high speed or inserted at an angle, the balls may fall out. Be careful when removing and installing the blocks.
Blocks and rails not sold separately
Linear guides MISUMI are only sold as a block and rail assembly. For resin retainer type only, blocks and rails can be purchased separately.
Please do not replace with another product
The radial clearance and accuracy of MISUMI linear guides are guaranteed as a block and rail assembly, so the accuracy is not guaranteed when combined with another product.
Please check the reference surface before installation.
Linear guides have reference planes on both the rail and the block (the side with a straight groove is provided). When installing the linear guide, correctly align this reference surface with the mounting reference surface of the table and base and secure it. For more details, refer to"Installation" in "Support Information".
Please do not add rails
MISUMI linear guides are shipped with chamfered edges on the end of the rail. The use of additional rails is not covered under warranty.
Secure all rail mounting holes.
The rail curvature is corrected with all mounting holes clamped. Accuracy is guaranteed under these conditions.
Clamping Units | Height Adjusting Blocks | |
---|---|---|
Economy Model | Standard Linear Guides Model | |
Fall Prevention /Dust Protection | ||
Stopper Bolt | Fall Prevention Plate | Hole Cap |
Rail Fastening | ||
Linear Guide Adjustment Unit | Linear Guide Locks | Linear Guide Lock Units |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SSV2R24-[160,220,280,340,400,460,520,580,640,700] |
SSV2R24G-[160,220,280,340,400,460,520,580,640,700] |
SSV2R24L-[160,220,280,340,400,460,520,580,640,700] |
SSV2R28-[220,280,340,400,460,520,580,640,700] |
SSV2R28G-[220,280,340,400,460,520,580,640,700] |
SSV2R28L-[220,280,340,400,460,520,580,640,700] |
SSV2R33-[220,280,340,400,460,520,580,640,700] |
SSV2R33G-[220,280,340,400,460,520,580,640,700] |
SSV2R33L-[220,280,340,400,460,520,580,640,700] |
SSV2R-MX24-[160,220,280,340,400,460,520,580,640,700] |
SSV2R-MX28-[220,280,340,400,460,520,580,640,700] |
SSV2R-MX33-[220,280,340,400,460,520,580,640,700] |
SSV2RL24-[161-699/1] |
SSV2RL24G-[161-699/1] |
SSV2RL24L-[161-699/1] |
SSV2RL28-[221-699/1] |
SSV2RL28G-[221-699/1] |
SSV2RL28L-[221-699/1] |
SSV2RL33-[221-699/1] |
SSV2RL33G-[221-699/1] |
SSV2RL33L-[221-699/1] |
SSV2RL-MX24-[161-699/1] |
SSV2RL-MX28-[221-699/1] |
SSV2RL-MX33-[221-699/1] |
SSV2W24-[160,220,280,340,400,460,520,580,640,700] |
SSV2W24G-[160,220,280,340,400,460,520,580,640,700] |
SSV2W24L-[160,220,280,340,400,460,520,580,640,700] |
SSV2W28-[220,280,340,400,460,520,580,640,700] |
SSV2W28G-[220,280,340,400,460,520,580,640,700] |
SSV2W28L-[220,280,340,400,460,520,580,640,700] |
SSV2W33-[220,280,340,400,460,520,580,640,700] |
SSV2W33G-[220,280,340,400,460,520,580,640,700] |
SSV2W33L-[220,280,340,400,460,520,580,640,700] |
SSV2W-MX24-[160,220,280,340,400,460,520,580,640,700] |
SSV2W-MX28-[220,280,340,400,460,520,580,640,700] |
SSV2W-MX33-[220,280,340,400,460,520,580,640,700] |
SSV2WL24-[161-699/1] |
SSV2WL24G-[161-699/1] |
SSV2WL24L-[161-699/1] |
SSV2WL28-[221-699/1] |
SSV2WL28G-[221-699/1] |
SSV2WL28L-[221-699/1] |
SSV2WL33-[221-699/1] |
SSV2WL33G-[221-699/1] |
SSV2WL33L-[221-699/1] |
SSV2WL-MX24-[161-699/1] |
SSV2WL-MX28-[221-699/1] |
SSV2WL-MX33-[221-699/1] |
SSVR24-[100,160,220,280,340,400,460,520,580,640,700] |
SSVR24G-[100,160,220,280,340,400,460,520,580,640,700] |
SSVR24L-[100,160,220,280,340,400,460,520,580,640,700] |
SSVR28-[160,220,280,340,400,460,520,580,640,700] |
SSVR28G-[160,220,280,340,400,460,520,580,640,700] |
SSVR28L-[160,220,280,340,400,460,520,580,640,700] |
SSVR33-[160,220,280,340,400,460,520,580,640,700] |
SSVR33G-[160,220,280,340,400,460,520,580,640,700] |
SSVR33L-[160,220,280,340,400,460,520,580,640,700] |
SSVR-MX24-[100,160,220,280,340,400,460,520,580,640,700] |
SSVR-MX28-[160,220,280,340,400,460,520,580,640,700] |
SSVR-MX33-[160,220,280,340,400,460,520,580,640,700] |
Loading...
Set / Single Item | Set | Rail Type | Standard | Material | Stainless Steel |
---|---|---|---|---|---|
Preload | Normal Clearance (No Preload) | Accuracy | Standard Grade | Ball Arrangement | Medium, Heavy Load Type |
Retainer | N/A | Rolling Element | Ball |
When WC is selected, be sure order quantity is a multiple of 2
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy