(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Miniature Linear Guides - Wide Track, Long Standard Block with Dowel Bolt Holes.

Miniature Linear Guides - Wide Track, Long Standard Block with Dowel Bolt Holes.

Wide and low profile stainless steel miniature linear guides. At the same time the design of the long block allows it to have a higher load and allowable moments. The block adds holes for dowel bolts, which reduce assembly time with other equipment and improve position repeatability. Selectable type of lubricant. Blocks and rails cannot be purchased separately.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
Miniature Linear Guides - Wide Rails - Long Block with Dowel Holes:Related Image
[ ! ]For L Configurable, G dimensions differ from those shown in the table below. For details, Click here.
・Materials
[ M ]Material
[ H ]Hardness
TypeL DimensionNumber of Blocks
Light Preload
High Grade
Standard MaterialsStainless Steel
56HRC~
SSELBWNSelectable1
SSEL2BWN2
SSELBWNLConfigurable1
SSEL2BWNL2
Carbon Steel
58HRC~
SELBWNSelectable1
SEL2BWN2
SELBWNLConfigurable1
SEL2BWNL2
Heat Resistant Temperature: -20 ~ 80°C

 

Specifications


[ ! ]For L Configurable, G dimensions differ from those shown in the table below. For details, Click here.
 
Part NumberLBlock DimensionDowel Hole DimensionsGuide Rail Dimension
TypeHWL1BCS×ℓL2KCbNC2(ℓ1)W1W2H1CaCounterbored HoleFG
d1xd2xh
SSELBWN
SSEL2BWN
SSELBWNL
SSEL2BWNL
SELBWN
SEL2BWN
SELBWNL

SEL2BWNL
980~290
(110)
2543.51919M3×332.570.312.5192.5145.55.20.53.5x6x3.23010
1280~290
(110)
3051.62324M3×340.690.315242.51867.50.53.5x6x4.53010
14110~470
(150)
4061.62828M3×3.547.4110.520283.524880.54.5x8x4.54015
16110~670
(190)
6074.94535M4×4.559.9130.5303544299.50.54.5x8x4.54015
[ ! ] L Dimension: Dimensions in () are for the minimum rail length of the 2-Block Type
 

Materials

[ M ]Material
[ H ]Hardness
TypeL DimensionNumber of Blocks
Light Preload
High Grade
Stainless Steel
56HRC min.
SSELBWNSelectable1
SSEL2BWN2
SSELBWNLConfigurable1
SSEL2BWNL2
Heat Resistant Temperature: -20 ~ 80°C
 
Part Number-L 
SSELBWN12L
Miniature Linear Guides - Wide Rails - Long Block with Dowel Holes:Related ImageSSELBWN12L
Miniature Linear Guides - Wide Rails - Long Block with Dowel Holes:Related ImageSSELBWN12G
-
-
-
200
200
200

(L Type Greased)
(G Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, >>P.531
■Precautions for Use
[ ! ]Blocks are equipped with retainers (wire) to prevent balls from falling out.
For proper block handling, Click here.
[ ! ]Radial clearances and accuracies are not guaranteed if the blocks and rails are interchanged from the original set combinations.
[ ! ]Straight grooves are provided on datum planes.
When using, be sure to match the datum lines..
[ ! ]Rails cannot be connected end to end.
[ ! ]The accuracy of Linear Guides is guaranteed after mounting the rail (fastening screws on the rail and pushing it onto the datum plane).
Minor bending of the rail will be adjusted after being mounted and will not affect the performance.
■Others
· Filled with Lithium soap based grease (Multemp Grease PS2 by Kyodo Yushi Co., Ltd. ).
· For operating life calculations please Click here, or by using our free software at, http://www.misumiusa.com/lg-bs_software/

Price list

HLUnit Price
Stainless SteelCarbon Steel
SSELBWNSSEL2BWNSELBWNSEL2BWN
980 - -
110    
140    
170    
200    
230    
260    
290    
1280 - -
110    
140    
170    
200    
230    
260    
290    
14110 - -
150    
190    
230    
270    
310    
350    
390    
430    
470    
16110 - -
150 - -
190    
230    
270    
310    
350    
390    
430    
470    
510    
550    
590    
630    
670    

■L Dimension Configurable Type (1mm Increment)
HUnit Price
Stainless SteelCarbon Steel
SSELBWNLSSEL2BWNLSELBWNLSEL2BWNL
9    
12    
14    
16    
[ ! ]For calculation of L Dimension Configurable Type pricing, please use the Misumi website. http://www.misumiusa.com/lg-bs_software/

■Additional Block Price
HB3: Price AdderB4: Price Adder
Stainless SteelCarbon SteelStainless SteelCarbon Steel
9    
12    
14    
16    

Alterations

Miniature Linear Guides - Wide Rails - Long Block with Dowel Holes:Related Image

More Information

■Features: MISUMI original specifications with dowel holes. Requires less time for assembly and has better repeatability.

Miniature Linear Guides - Wide Rails - Long Block with Dowel Holes:Related Image
 

■Selectable Shortest Rail Length for B3/B4
HB3
(3-block)
B4
(4-block)
9170200
12200260
14230310
16270350

Miniature Linear Guides - Wide Rails - Long Block with Dowel Holes:Related Image

Technical Information

Characteristics of Linear Guides

  • Linear guides utilize steel balls that roll on ground raceways, and the balls are recirculated using plastic return caps.
  • End seals prevent foreign materials from entering into the blocks.
  • Load ratings are the same for all four directions (radial, reverse-radial, and lateral directions). Can be used in any orientation.

Preload (Radial Clearance)

Type of guidePreloadHeight H
Dimension
Radial Clearance
(µm)
Miniature Linear GuideLight Preload6 ~ 20-3 ~ 0
Slight Clearance0 ~ 15
  • Clearance and preload of MISUMI Linear Guides are controlled with minute ball size adjustments.
  • Increased rigidity and reduced elastic deformation will result by preloading (negative clearance).
  • In general, selecting some preloads would have a positive effect on the accuracy and service life of the Linear Guides.
  • Blocks and rails manufactured by MIUSMI guarantee their own radial clearance (preload) and accuracy as sets of blocks and rails. Be sure to use the blocks and rails in sets.

Technical Information

Types of Greases

The following types of greases are used in MISUMI linear guides.

GreaseLinear GuideGrease ModelFeatures
StandardMiniatureMultemp Grease PS2 (Manufactured by Kyodo Yushi)Grease with excellent low temperature and low torque properties.
Miniature with MX lubrication unitTufflix MP2 (Manufactured by JX Nippon Oil & Energy)Reduces temperature rise in the bearing area; extends bearing life and reduces grease replenishment interval and maintenance work.
Medium Load
Heavy Load
Albania Grease S2 (Manufactured by Showa Shell Sekiyu)It has excellent lubrication and shows excellent performance under normal and heavy load conditions.
Type LMiniature/Medium/Heavy LoadET-100K (Manufactured by Kyodo Yushi)It has excellent heat resistance, oxidation stability, adhesion and tackiness.
It is also a low dispersion, low leakage grease.
Type GLG2 (Manufactured by NSK Ltd.)It produces little dust and has excellent wear resistance and rust resistance properties.

Maintenance

The grease forms an oil film on the steel balls and on the slideways of the linear guide, reducing friction.

Loss and deterioration of the grease will greatly affect the service life of the linear guide, so it must be lubricated on time depending on the conditions of use.

MISUMI linear guides are lubricated with standard grease at the time of shipment, so they can be used as is.

Recommended lubrication intervals

Lubricate every 6 months. If linear guide is used for long distances, it is recommended to lubricate every 3 months, or if it is used more than 1000 km in a period, we recommend every 1000 km.

*The above is the distance-based lubrication interval. If the grease deteriorates or is heavily contaminated due to the operating environment, it may be necessary to shorten the lubrication interval.

By using a lubrication unit, it is possible to extend the lubrication interval considerably.

Technical Information

Permissible loads

HBasic Load RatingAllowable Static MomentMass
C (Dynamic)
kN
Co (Static)
kN
MA
N・m
MB
N・m
MC
N・m
Block
kg
Guide Rails
kg/m
81.74.012.112.128.80.0350.50
102.65.320.220.249.50.060.96
133.98.538.638.6104.60.121.40
167.214.386.086.0305.20.232.95

kgf = N ・ 0.101972

kgf = kilograms force, N = Newton

Support Information

Shelf Life Information

For more information about the calculation of useful life, click here.

Mounting Hole Information

For more information about mounting holes and G-value, click here.

Installation Information

For more information about the installation click here.

Cautions

If the linear guides are handled incorrectly, the quality may deteriorate. When using MISUMI linear guides, consider the following points:

Be careful when removing the blocks

MISUMI linear guidesare equipped with a retainer, so that the balls will not fall out even if the block is removed from the rail. However, if the block is removed from the rail at high speed or inserted at an angle, the balls may fall out. Be careful when removing and installing the blocks.

Blocks and rails not sold separately

Linear guides MISUMI are only sold as a block and rail assembly. For resin retainer type only, blocks and rails can be purchased separately.

Please do not replace with another product

The radial clearance and accuracy of MISUMI linear guides are guaranteed as a block and rail assembly, so the accuracy is not guaranteed when combined with another product.

Please check the reference surface before installation.

Linear guides have reference planes on both the rail and the block (the side with a straight groove is provided). When installing the linear guide, correctly align this reference surface with the mounting reference surface of the table and base and secure it. For more details, refer to"Installation" in "Support Information".

Please do not add rails

MISUMI linear guides are shipped with chamfered edges on the end of the rail. The use of additional rails is not covered under warranty.

Secure all rail mounting holes.

The rail curvature is corrected with all mounting holes clamped. Accuracy is guaranteed under these conditions.

Ways to Use

Installation Example

Conventional Type

Positioning on the basis of plate end face.

With Dowel Holes

Positioning using a dowel hole.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSEL2BWN9-[110,​140,​170,​200,​230,​260,​290]
SSEL2BWN9G-[110,​140,​170,​200,​230,​260,​290]
SSEL2BWN9L-[110,​140,​170,​200,​230,​260,​290]
SSEL2BWN12-[110,​140,​170,​200,​230,​260,​290]
SSEL2BWN12G-[110,​140,​170,​200,​230,​260,​290]
SSEL2BWN12L-[110,​140,​170,​200,​230,​260,​290]
SSEL2BWN14-[150,​190,​230,​270,​310,​350,​390,​430,​470]
SSEL2BWN14G-[150,​190,​230,​270,​310,​350,​390,​430,​470]
SSEL2BWN14L-[150,​190,​230,​270,​310,​350,​390,​430,​470]
SSEL2BWN16-[190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSEL2BWN16G-[190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSEL2BWN16L-[190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSEL2BWNL9-[111-289/1]
SSEL2BWNL9G-[111-289/1]
SSEL2BWNL9L-[111-289/1]
SSEL2BWNL12-[111-289/1]
SSEL2BWNL12G-[111-289/1]
SSEL2BWNL12L-[111-289/1]
SSEL2BWNL14-[151-469/1]
SSEL2BWNL14G-[151-469/1]
SSEL2BWNL14L-[151-469/1]
SSEL2BWNL16-[191-669/1]
SSEL2BWNL16G-[191-669/1]
SSEL2BWNL16L-[191-669/1]
SSELBWN9-[80,​110,​140,​170,​200,​230,​260,​290]
SSELBWN9G-[80,​110,​140,​170,​200,​230,​260,​290]
SSELBWN9L-[80,​110,​140,​170,​200,​230,​260,​290]
SSELBWN12-[80,​110,​140,​170,​200,​230,​260,​290]
SSELBWN12G-[80,​110,​140,​170,​200,​230,​260,​290]
SSELBWN12L-[80,​110,​140,​170,​200,​230,​260,​290]
SSELBWN14-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470]
SSELBWN14G-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470]
SSELBWN14L-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470]
SSELBWN16-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSELBWN16G-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSELBWN16L-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSELBWNL9-[81-289/1]
SSELBWNL9G-[81-289/1]
SSELBWNL9L-[81-289/1]
SSELBWNL12-[81-289/1]
SSELBWNL12G-[81-289/1]
SSELBWNL12L-[81-289/1]
SSELBWNL14-[111-469/1]
SSELBWNL14G-[111-469/1]
SSELBWNL14L-[111-469/1]
SSELBWNL16-[111-669/1]
SSELBWNL16G-[111-669/1]
SSELBWNL16L-[111-669/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRail Width W1
(mm)
Unit Height H
(mm)
No. of Blocks Rail Length L
(mm)
Nominal Part Number Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Lubrication Type L Dimension Type
1 Piece(s)

12 Days or more

101492110 ~ 2907W1700400012.112.128.8Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

101492110 ~ 2907W1700400012.112.128.8Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

101492110 ~ 2907W1700400012.112.128.8Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

1018122110 ~ 2909W2600530020.220.249.5Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

1018122110 ~ 2909W2600530020.220.249.5Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

1018122110 ~ 2909W2600530020.220.249.5Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

1024142150 ~ 47012W3900850038.638.6104.6Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

1024142150 ~ 47012W3900850038.638.6104.6Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

1024142150 ~ 47012W3900850038.638.6104.6Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

1042162190 ~ 67015W72001430086.086.0305.2Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

1042162190 ~ 67015W72001430086.086.0305.2Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

1042162190 ~ 67015W72001430086.086.0305.2Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

101492111 ~ 2897W1700400012.112.128.8Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

101492111 ~ 2897W1700400012.112.128.8Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

101492111 ~ 2897W1700400012.112.128.8Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

1018122111 ~ 2899W2600530020.220.249.5Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

1018122111 ~ 2899W2600530020.220.249.5Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

1018122111 ~ 2899W2600530020.220.249.5Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

1024142151 ~ 46912W3900850038.638.6104.6Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

1024142151 ~ 46912W3900850038.638.6104.6Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

1024142151 ~ 46912W3900850038.638.6104.6Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

1042162191 ~ 66915W72001430086.086.0305.2Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

1042162191 ~ 66915W72001430086.086.0305.2Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

1042162191 ~ 66915W72001430086.086.0305.2Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

10149180 ~ 2907W1700400012.112.128.8Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

10149180 ~ 2907W1700400012.112.128.8Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

10149180 ~ 2907W1700400012.112.128.8Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

101812180 ~ 2909W2600530020.220.249.5Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

101812180 ~ 2909W2600530020.220.249.5Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

101812180 ~ 2909W2600530020.220.249.5Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

1024141110 ~ 47012W3900850038.638.6104.6Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

1024141110 ~ 47012W3900850038.638.6104.6Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

1024141110 ~ 47012W3900850038.638.6104.6Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

1042161110 ~ 67015W72001430086.086.0305.2Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

1042161110 ~ 67015W72001430086.086.0305.2Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

1042161110 ~ 67015W72001430086.086.0305.2Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

10149181 ~ 2897W1700400012.112.128.8Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

10149181 ~ 2897W1700400012.112.128.8Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

10149181 ~ 2897W1700400012.112.128.8Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

101812181 ~ 2899W2600530020.220.249.5Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

101812181 ~ 2899W2600530020.220.249.5Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

101812181 ~ 2899W2600530020.220.249.5Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

1024141111 ~ 46912W3900850038.638.6104.6Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

1024141111 ~ 46912W3900850038.638.6104.6Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

1024141111 ~ 46912W3900850038.638.6104.6Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

1042161111 ~ 66915W72001430086.086.0305.2Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

1042161111 ~ 66915W72001430086.086.0305.2Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

1042161111 ~ 66915W72001430086.086.0305.2Special Grease (Heat Resistant) - L TypeConfigurable Type

Loading...

  1. 1

Example

Miniature Linear Guides - Wide Rails - Long Block with Dowel Holes:Related Image
 

Basic Information

Set / Single Item Set Block Type Long Block-Dowel Hole Rail Type Wide
Material Stainless Steel Preload Light Preload Accuracy High Grade
Ball Arrangement Miniature Type Retainer N/A Rolling Element Ball

Frequently asked questions (FAQ)

質問: Are the block's ball bearings retained?
回答: Yes, all ball bearings are retained on Misumi linear guides.
質問: What is the seal material of you miniature linear guides?
回答: Nitrile Rubber (NBR).

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.