(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Miniature stainless steel linear guides with wide block. Selectable preload, precision and lubricant. Blocks and rails cannot be purchased separately.
Part Number
Configured Part Number is shown.
[ M ]Material [ H ]Hardness | Type | L Dimension | Number of Blocks | ||
Light Preload | Slight Clearance | ||||
High Grade | Standard Grade | ||||
Standard Materials | Stainless Steel 56HRC~ | SSEBM | SSEBMZ | Selectable | 1 |
SSE2BM | SSE2BMZ | 2 | |||
SSEBML | SSEBMLZ | Configurable | 1 | ||
SSE2BML | SSE2BMLZ | 2 | |||
Carbon Steel 58HRC~ | SEBM | SEBMZ | Selectable | 1 | |
SE2BM | SE2BMZ | 2 | |||
SEBML | SEBMLZ | Configurable | 1 | ||
SE2BML | SE2BMLZ | 2 |
Part Number | L | Block Dimension | Guide Rail Dimension | |||||||||||||||
Type | H | W | L1 | B | C | S | L2 | K | Cb | W1 | W2 | H1 | Ca | Counterbored Hole | F | G | ||
d1xd2xh | ||||||||||||||||||
SSEBM SSE2BM SSEBML SSE2BML | SSEBMZ SSE2BMZ SSEBMLZ SSE2BMLZ | 8 | 40~130 (70) | 24 | 23.6 | 19 | 8 | M3 | 13.6 | 6.5 | 0.3 | 7 | 8.5 | 4.7 | 0.3 | 2.4x4.2x2.3 | 15 | 5 |
10 | 35~275 (95) | 31 | 30 | 24 | 10 | M4 | 19 | 7.8 | 0.3 | 9 | 11 | 5.5 | 0.3 | 3.5x6x3.5 | 20 | 7.5 | ||
13 | 45~470 (120) | 38 | 33.9 | 31 | 12 | M4 | 19.9 | 10 | 0.5 | 12 | 13 | 7.5 | 0.5 | 3.5x6x4.5 | 25 | 10 | ||
16 | 70~670 (150) | 44 | 42.4 | 36 | 16 | M4 | 27.4 | 12 | 0.5 | 15 | 14.5 | 9.5 | 0.5 | 3.5x6x4.5 | 40 | 15 | ||
20 | 100~700 (160) | 54 | 50 | 46 | 25 | M5 | 34.6 | 15 | 0.5 | 20 | 17 | 11 | 0.5 | 6x9.5x5.5 | 60 | 20 |
[ M ]Material [ H ]Hardness | Type | L Dimension | Number of Blocks | |
Light Preload | Slight Clearance | |||
High Grade | Standard Grade | |||
Stainless Steel 56HRC min. | SSEBM | SSEBMZ | Selectable | 1 |
SSE2BM | SSE2BMZ | 2 | ||
SSEBML | SSEBMLZ | Configurable | 1 | |
SSE2BML | SSE2BMLZ | 2 |
Part Number | - | L | |
SSEBM10 SSEBM10L SSEBM10G | - - - | 275 75 75 | (L Type Greased) (G Type Greased) |
H | L | Unit Price | |||||||
Stainless Steel | Carbon Steel | ||||||||
High Grade | Standard Grade | High Grade | Standard Grade | ||||||
SSEBM | SSE2BM | SSEBMZ | SSE2BMZ | SEBM | SE2BM | SEBMZ | SE2BMZ | ||
8 | 40 | - | - | - | - | ||||
55 | - | - | - | - | |||||
70 | |||||||||
85 | |||||||||
100 | |||||||||
115 | |||||||||
130 | |||||||||
10 | 35 | - | - | - | - | ||||
55 | - | - | - | - | |||||
75 | - | - | - | - | |||||
95 | |||||||||
115 | |||||||||
135 | |||||||||
155 | |||||||||
175 | |||||||||
195 | |||||||||
215 | |||||||||
235 | |||||||||
255 | |||||||||
275 | |||||||||
13 | 45 | - | - | - | - | ||||
70 | - | - | - | - | |||||
95 | - | - | - | - | |||||
120 | |||||||||
145 | |||||||||
170 | |||||||||
195 | |||||||||
220 | |||||||||
245 | |||||||||
270 | |||||||||
295 | |||||||||
320 | |||||||||
345 | |||||||||
370 | |||||||||
395 | |||||||||
420 | |||||||||
445 | |||||||||
470 | |||||||||
16 | 70 | - | - | - | - | ||||
110 | - | - | - | - | |||||
150 | |||||||||
190 | |||||||||
230 | |||||||||
270 | |||||||||
310 | |||||||||
350 | |||||||||
390 | |||||||||
430 | |||||||||
470 | |||||||||
510 | |||||||||
550 | |||||||||
590 | |||||||||
630 | |||||||||
670 | |||||||||
20 | 100 | - | - | - | - | ||||
160 | |||||||||
220 | |||||||||
280 | |||||||||
340 | |||||||||
400 | |||||||||
460 | |||||||||
520 | |||||||||
580 | |||||||||
640 | |||||||||
700 |
H | Unit Price | |||||||
Stainless Steel | Carbon Steel | |||||||
High Grade | Standard Grade | High Grade | Standard Grade | |||||
SSEBML | SSE2BML | SSEBMLZ | SSE2BMLZ | SEBML | SE2BML | SEBMLZ | SE2BMLZ | |
8 | ||||||||
10 | ||||||||
13 | ||||||||
16 | ||||||||
20 |
H | B3: Price Adder | B4: Price Adder | ||
Stainless Steel | Carbon Steel | Stainless Steel | Carbon Steel | |
8 | ||||
10 | ||||
13 | ||||
16 | ||||
20 |
H | B3 (3-block) | B4 (4-block) |
8 | 100 | 130 |
10 | 115 | 155 |
13 | 145 | 195 |
16 | 230 | 270 |
20 | 220 | 280 |
Type of guide | Preload | Height H Dimension | Radial Clearance (µm) |
---|---|---|---|
Miniature Linear Guide | Light Preload | 6 ~ 20 | -3 ~ 0 |
Slight Clearance | 0 ~ 15 |
The following types of greases are used in MISUMI linear guides.
Grease | Linear Guide | Grease Model | Features |
---|---|---|---|
Standard | Miniature | Multemp Grease PS2 (Manufactured by Kyodo Yushi) | Grease with excellent low temperature and low torque properties. |
Miniature with MX lubrication unit | Tufflix MP2 (Manufactured by JX Nippon Oil & Energy) | Reduces temperature rise in the bearing area; extends bearing life and reduces grease replenishment interval and maintenance work. | |
Medium Load Heavy Load | Albania Grease S2 (Manufactured by Showa Shell Sekiyu) | It has excellent lubrication and shows excellent performance under normal and heavy load conditions. | |
Type L | Miniature/Medium/Heavy Load | ET-100K (Manufactured by Kyodo Yushi) | It has excellent heat resistance, oxidation stability, adhesion and tackiness. It is also a low dispersion, low leakage grease. |
Type G | LG2 (Manufactured by NSK Ltd.) | It produces little dust and has excellent wear resistance and rust resistance properties. |
The grease forms an oil film on the steel balls and on the slideways of the linear guide, reducing friction.
Loss and deterioration of the grease will greatly affect the service life of the linear guide, so it must be lubricated on time depending on the conditions of use.
MISUMI linear guides are lubricated with standard grease at the time of shipment, so they can be used as is.
Lubricate every 6 months. If linear guide is used for long distances, it is recommended to lubricate every 3 months, or if it is used more than 1000 km in a period, we recommend every 1000 km.
*The above is the distance-based lubrication interval. If the grease deteriorates or is heavily contaminated due to the operating environment, it may be necessary to shorten the lubrication interval.
By using a lubrication unit, it is possible to extend the lubrication interval considerably.
H | Basic Load Rating | Allowable Static Moment | Mass | ||||
---|---|---|---|---|---|---|---|
C (Dynamic) kN | Co (Static) kN | MA N・m | MB N・m | MC N・m | Block kg | Guide Rails kg/m | |
8 | 0.9 | 1.5 | 4.1 | 4.1 | 5.2 | 0.015 | 0.19 |
10 | 1.5 | 2.5 | 5.1 | 5.1 | 10.2 | 0.03 | 0.31 |
13 | 2.2 | 3.3 | 8.8 | 8.8 | 16.1 | 0.05 | 0.61 |
16 | 3.6 | 5.4 | 21.6 | 21.6 | 39.6 | 0.09 | 1.02 |
20 | 5.2 | 8.5 | 48.4 | 48.4 | 86.4 | 0.17 | 1.65 |
kgf = N ・ 0.101972
kgf = kilograms force, N = Newton
For more information about the calculation of useful life, click here.
For more information about mounting holes and G-value, click here.
For more information about the installation click here.
If the linear guides are handled incorrectly, the quality may deteriorate. When using MISUMI linear guides, consider the following points:
Be careful when removing the blocks
MISUMI linear guidesare equipped with a retainer, so that the balls will not fall out even if the block is removed from the rail. However, if the block is removed from the rail at high speed or inserted at an angle, the balls may fall out. Be careful when removing and installing the blocks.
Blocks and rails not sold separately
Linear guides MISUMI are only sold as a block and rail assembly. For resin retainer type only, blocks and rails can be purchased separately.
Please do not replace with another product
The radial clearance and accuracy of MISUMI linear guides are guaranteed as a block and rail assembly, so the accuracy is not guaranteed when combined with another product.
Please check the reference surface before installation.
Linear guides have reference planes on both the rail and the block (the side with a straight groove is provided). When installing the linear guide, correctly align this reference surface with the mounting reference surface of the table and base and secure it. For more details, refer to"Installation" in "Support Information".
Please do not add rails
MISUMI linear guides are shipped with chamfered edges on the end of the rail. The use of additional rails is not covered under warranty.
Secure all rail mounting holes.
The rail curvature is corrected with all mounting holes clamped. Accuracy is guaranteed under these conditions.
Conventional Type
Wide Block Type
*Screws one size larger. Reinforced mounting and fixing strength.
Linear Guide Clamps | Height Adjusting Blocks | |
---|---|---|
Height Adjusting Blocks | Stopper Bolt | |
Rail Fastening | ||
Linear Guide Locks | Linear Guide Lock Units | Linear Guide Adjustment Unit |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SSE2BM8-[70,85,100,115,130] |
SSE2BM8G-[70,85,100,115,130] |
SSE2BM8L-[70,85,100,115,130] |
SSE2BM10-[95,115,135,155,175,195,215,235,255,275] |
SSE2BM10G-[95,115,135,155,175,195,215,235,255,275] |
SSE2BM10L-[95,115,135,155,175,195,215,235,255,275] |
SSE2BM13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSE2BM13G-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSE2BM13L-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSE2BM16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BM16G-[150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BM16L-[150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BM20-[160,220,280,340,400,460,520,580,640,700] |
SSE2BM20G-[160,220,280,340,400,460,520,580,640,700] |
SSE2BM20L-[160,220,280,340,400,460,520,580,640,700] |
SSE2BML8-[71-129/1] |
SSE2BML8G-[71-129/1] |
SSE2BML8L-[71-129/1] |
SSE2BML10-[96-274/1] |
SSE2BML10G-[96-274/1] |
SSE2BML10L-[96-274/1] |
SSE2BML13-[121-469/1] |
SSE2BML13G-[121-469/1] |
SSE2BML13L-[121-469/1] |
SSE2BML16-[151-669/1] |
SSE2BML16G-[151-669/1] |
SSE2BML16L-[151-669/1] |
SSE2BML20-[161-699/1] |
SSE2BML20G-[161-699/1] |
SSE2BML20L-[161-699/1] |
SSE2BMLZ8-[71-129/1] |
SSE2BMLZ8G-[71-129/1] |
SSE2BMLZ8L-[71-129/1] |
SSE2BMLZ10-[96-274/1] |
SSE2BMLZ10G-[96-274/1] |
SSE2BMLZ10L-[96-274/1] |
SSE2BMLZ13-[121-469/1] |
SSE2BMLZ13G-[121-469/1] |
SSE2BMLZ13L-[121-469/1] |
SSE2BMLZ16-[151-669/1] |
SSE2BMLZ16G-[151-669/1] |
SSE2BMLZ16L-[151-669/1] |
SSE2BMLZ20-[161-699/1] |
SSE2BMLZ20G-[161-699/1] |
SSE2BMLZ20L-[161-699/1] |
SSE2BMZ8-[70,85,100,115,130] |
SSE2BMZ8G-[70,85,100,115,130] |
SSE2BMZ8L-[70,85,100,115,130] |
SSE2BMZ10-[95,115,135,155,175,195,215,235,255,275] |
SSE2BMZ10G-[95,115,135,155,175,195,215,235,255,275] |
SSE2BMZ10L-[95,115,135,155,175,195,215,235,255,275] |
SSE2BMZ13-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSE2BMZ13G-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSE2BMZ13L-[120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSE2BMZ16-[150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BMZ16G-[150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BMZ16L-[150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BMZ20-[160,220,280,340,400,460,520,580,640,700] |
SSE2BMZ20G-[160,220,280,340,400,460,520,580,640,700] |
SSE2BMZ20L-[160,220,280,340,400,460,520,580,640,700] |
Loading...
Set / Single Item | Set | Block Type | Wide Block | Rail Type | Standard |
---|---|---|---|---|---|
Material | Stainless Steel | Ball Arrangement | Miniature Type | Retainer | N/A |
Rolling Element | Ball |
[36-699/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy