(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Miniature stainless steel linear guides with short block. 20% more compact than the standard block. Selectable precision, preload and type of lubricant. Blocks and rails cannot be purchased separately.
Part Number
Configured Part Number is shown.
Part Number | L | Block Dimension | Guide Rail Dimension | ||||||||||||||
Type | MX | H | W | L1 | B | Sxℓ | L2 | K | Cb | W1 | W2 | H1 | Ca | Counterbored Hole | F | G | |
d1xd2xh | |||||||||||||||||
SSEBS SSE2BS SSEBSL SSE2BSL | - | 8 | 40~130 (55) | 17 | 19.6 | 12 | M2x2.5 | 9.6 | 6.5 | 0.3 | 7 | 5 | 4.7 | 0.3 | 2.4x4.2x2.3 | 15 | 5 |
Blank: None -MX: Provided | 10 | 35~275 (75) | 20 | 22.9 | 15 | M3x3 | 11.9 | 7.8 | 0.3 | 9 | 5.5 | 5.5 | 0.3 | 3.5x6x3.5 | 20 | 7.5 | |
13 | 45~470 (95) | 27 | 27 | 20 | M3x3.5 | 13 | 10 | 0.5 | 12 | 7.5 | 7.5 | 0.5 | 3.5x6x4.5 | 25 | 10 | ||
16 | 70~670 (110) | 32 | 32.7 | 25 | M3x4 | 17.7 | 12 | 0.5 | 15 | 8.5 | 9.5 | 0.5 | 3.5x6x4.5 | 40 | 15 |
[ M ] Material [ H ] Hardness | Type | MX (Lubrication Unit) | L Dimension | Number of Blocks | |
Light Preload | Slight Clearance | ||||
High Grade | Standard Grade | ||||
Stainless Steel 56HRC~ min. | SSEBS | SSEBSZ | Blank: None -MX: Provided | Selectable | 1 |
SSE2BS | SSE2BSZ | 2 | |||
SSEBSL | SSEBSLZ | Configurable | 1 | ||
SSE2BSL | SSE2BSLZ | 2 |
Part Number | - | L | |
SSE2BS10 SSE2BS10L SSE2BS10G | - - - | 275 175 175 | (L Type Greased) (G Type Greased) |
H | B3 (3-block) | B4 (4-block) |
8 | 85 | 100 |
10 | 95 | 135 |
13 | 120 | 145 |
16 | 150 | 190 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SSE2BS8-[55,70,85,100,115,130] |
SSE2BS8G-[55,70,85,100,115,130] |
SSE2BS8L-[55,70,85,100,115,130] |
SSE2BS10-[75,95,115,135,155,175,195,215,235,255,275] |
SSE2BS10G-[75,95,115,135,155,175,195,215,235,255,275] |
SSE2BS10L-[75,95,115,135,155,175,195,215,235,255,275] |
SSE2BS13-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSE2BS13G-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSE2BS13L-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSE2BS16-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BS16G-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BS16L-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BSL8-[56-129/1] |
SSE2BSL8G-[56-129/1] |
SSE2BSL8L-[56-129/1] |
SSE2BSL10-[76-274/1] |
SSE2BSL10G-[76-274/1] |
SSE2BSL10L-[76-274/1] |
SSE2BSL13-[96-469/1] |
SSE2BSL13G-[96-469/1] |
SSE2BSL13L-[96-469/1] |
SSE2BSL16-[111-669/1] |
SSE2BSL16G-[111-669/1] |
SSE2BSL16L-[111-669/1] |
SSE2BSLZ8-[56-129/1] |
SSE2BSLZ8G-[56-129/1] |
SSE2BSLZ8L-[56-129/1] |
SSE2BSLZ10-[76-274/1] |
SSE2BSLZ10G-[76-274/1] |
SSE2BSLZ10L-[76-274/1] |
SSE2BSLZ13-[96-469/1] |
SSE2BSLZ13G-[96-469/1] |
SSE2BSLZ13L-[96-469/1] |
SSE2BSLZ16-[111-669/1] |
SSE2BSLZ16G-[111-669/1] |
SSE2BSLZ16L-[111-669/1] |
SSE2BSZ8-[55,70,85,100,115,130] |
SSE2BSZ8G-[55,70,85,100,115,130] |
SSE2BSZ8L-[55,70,85,100,115,130] |
SSE2BSZ10-[75,95,115,135,155,175,195,215,235,255,275] |
SSE2BSZ10G-[75,95,115,135,155,175,195,215,235,255,275] |
SSE2BSZ10L-[75,95,115,135,155,175,195,215,235,255,275] |
SSE2BSZ13-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSE2BSZ13G-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSE2BSZ13L-[95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSE2BSZ16-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BSZ16G-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSE2BSZ16L-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSEBS8-[40,55,70,85,100,115,130] |
SSEBS8G-[40,55,70,85,100,115,130] |
SSEBS8L-[40,55,70,85,100,115,130] |
SSEBS10-[35,55,75,95,115,135,155,175,195,215,235,255,275] |
SSEBS10G-[35,55,75,95,115,135,155,175,195,215,235,255,275] |
SSEBS10L-[35,55,75,95,115,135,155,175,195,215,235,255,275] |
SSEBS13-[45,70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSEBS13G-[45,70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSEBS13L-[45,70,95,120,145,170,195,220,245,270,295,320,345,370,395,420,445,470] |
SSEBS16-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSEBS16G-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSEBS16L-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
Loading...
Set / Single Item | Set | Block Type | Short Block | Rail Type | Standard |
---|---|---|---|---|---|
Material | Stainless Steel | Ball Arrangement | Miniature Type | Retainer | N/A |
Rolling Element | Ball |
[36-669/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy