(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Guide Block Stopper Plates

Linear Guide Block Stopper Plates
  • Volume Discount
  • Degreasing

Components intended to prevent the blocks for linear guide from falling off.

  • inCAD Components
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-L-A
SBLT3
SVP24

PACK-SGLC3
SGU5
-


-
10


100
-

 
8

 
[ ! ]Rail ends require tapping alterations.TMS alterations are not available for the Plastic Retainer Type.
[ ! ]Applicable to Medium, Heavy Load and Carbon Steel Type only.
Part NumberABC
TypeNo.
SVP241912144.5
282615196
332919227
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SVP24
SVP28
SVP33
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLinear Guide H Dimension
1 Piece(s)Available

8 Days or more

1024
1 Piece(s)Available

8 Days or more

1028
1 Piece(s)Available

8 Days or more

1033

Loading...

  1. 1

Example

 

Basic Information

Type Stopper Degrease Cleaning None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.