(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Load Linear Guides - Standard/Wide Block.

Heavy Load Linear Guides - Standard/Wide Block.
  • On Sale Till 15/12/2024
  • Volume Discount

Linear guide for heavy load. Precision standard grade, with light preload. It has resin retainers without mutual contact between its bearings, which reduce noise during operation at high speeds and provide a smoother movement. Blocks and rails can be purchased separately or in an assembly.

  • inCAD Components

[ ! ]For L Dimension Configurable Type, G dimensions differ from those shown in the table below. For details, see >> Click here.
・Materials
 TypeBlockRailL Dimension[ M ]Material
[ H ]Hardness
1 block2 blocks
StandardSXRZSX2RZSXRBSRZLSelectableCarbon Steel
58HRC~
SXRLZSX2RLZSRZLFConfigurable
Wide Block
Through Hole
SXWZSX2WZSXWBSRZLSelectable
SXWLZSX2WLZSRZLFConfigurable
Wide Block
Tapped Hole
SXWTZSX2WTZSXWTBSRZLSelectable
SXWTLZSX2WTLZSRZLFConfigurable
Heat Resistant Temperature: 0~50°C
 

(i)Caution

  • Due to high global demand and current manufacturing limitations, some of the products on this web page may be unavailable. If you need more information please contact to ventas@misumimex.com

Specifications


[ ! ]For L Dimension Configurable Type, G dimensions differ from those shown in the table below. For details, see >> Click here.
 Part NumberLBlock DimensionGuide Rail Dimension
TypeHWL1BCSxℓL2KTGrease FittingH1W1W2Counterbored HoleFG
1 block2 blocksMounting HoleET1d1xd2xh
StandardSXRZ
SXRLZ
SX2RZ
SX2RLZ
24100~1480
(160)
3456.82626M4x64019.410Ø33612.5159.53.5x6x4.56020
(Block)
SXRB

 
(Rail)
SRZL
SRZLF

 
28160~1960
(220)
4265.23232M5x7482212M6xP0.75115.515.520116x9.5x8.56020
33160~1960
(220)
4881.63535M6x9602612M6xP0.75117182312.57x11x96020
42200~1960
(280)
6096.44040M8x12713313M6xP0.751182328167x11x98020
Wide BlockSXWZ
SXWL
Z
SXWTZ
SXWTLZ

(Block)
SXWB
SXWTB

 
SX2WZ
SX
2WLZ
SX2WTZ

SX2WTLZ
(Rail)
SRZL
SRZLF

 
24100~1480
(160)
5256.841264.54019.48Ø33612.51518.53.5x6x4.56020
(M5)
28160~1960
(220)
5965.249325.5482210M6xP0.75115.515.52019.56x9.5x8.56020
(M6)
33160~1960
(220)
7381.660357602611M6xP0.751171823257x11x96020
(M8)
42200~1960
(280)
9096.472409713311M6xP0.751182328317x11x98020
(M10)
[ ! ]L Dimension: Dimensions in ( ) are for 2-Block Type.
[ ! ]Sxℓ Dimensions: Dimensions in ( ) are for Wide Block Type Tapped Hole.
 

Materials

 TypeBlockRailL Dimension[ M ]Material
[ H ]Hardness
1 block2 blocks
StandardSXRZSX2RZSXRBSRZLSelectableCarbon Steel
58HRC~
SXRLZSX2RLZSRZLFConfigurable
Wide Block
Through Hole
SXWZSX2WZSXWBSRZLSelectable
SXWLZSX2WLZSRZLFConfigurable
Wide Block
Tapped Hole
SXWTZSX2WTZSXWTBSRZLSelectable
SXWTLZSX2WTLZSRZLFConfigurable
Heat Resistant Temperature: 0~50°C
 
Part Number-L
SXRZ28-1840
■Precautions for Use
[ ! ]Blocks are equipped with retainers (wire) to prevent balls from derailing. For blocks >> Click here
[ ! ]For Interchangeable, Light Preload Type, rails and blocks can be interchanged.
[ ! ]Straight grooves are provided on datum planes. Be sure to match the datum lines when using.
[ ! ]Rails cannot be connected end to end.
[ ! ]Running parallelism is the value measured after the rail is mounted (it is not the value measured before the rails are fastened with screws.).
■Others
· Filled with Lithium soap based grease (Alvania Grease S2 by Showa Shell Sekiyu K.K).
· Grease Fittings: Straight Type for H24 and Angled Type for H28, H33 and H42.
· Grease Fitting is screw-in type, and thus, can be repositioned.
· For Operating Life Calculation >> Click here
 

More Information


see >> Click here

Linear Guide Clamps >> Click here
Rail Height Adjusting Blocks >> Click here, Click here
■Stopper Bolts >> Click here
■Block Stopper Plates >> Click here
■Rail Mounting Hole Caps >> Click here
■Rail Push Plates >> Click here
■Linear Locks >> Click here
■Linear Guide Lock Units >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRZL24-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SRZL28-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SRZL33-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SRZL42-[200,​280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
SRZLF24-[101-1479/1]
SRZLF28-[161-1959/1]
SRZLF33-[221-1959/1]
SRZLF42-[221-1959/1]
SX2RLZ24-[161-1479/1]
SX2RLZ28-[221-1959/1]
SX2RLZ33-[221-1959/1]
SX2RLZ42-[221-1959/1]
SX2RZ24-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SX2RZ28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SX2RZ33-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SX2RZ42-[280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
SX2WTLZ24-[161-1479/1]
SX2WTLZ28-[221-1959/1]
SX2WTLZ33-[221-1959/1]
SX2WTLZ42-[281-1959/1]
SX2WTZ24-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SX2WTZ28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SX2WTZ33-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SX2WTZ42-[280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
SXRB24
SXRB28
SXRB33
SXRB42
SXRLZ24-[101-1479/1]
SXRLZ28-[161-1959/1]
SXRLZ33-[161-1959/1]
SXRLZ42-[201-1959/1]
SXRZ24-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SXRZ28-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SXRZ33-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SXRZ42-[200,​280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
SXWTB24
SXWTB28
SXWTB33
SXWTB42
SXWTLZ24-[101-1479/1]
SXWTLZ28-[161-1959/1]
SXWTLZ33-[161-1959/1]
SXWTLZ42-[201-1959/1]
SXWTZ24-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SXWTZ28-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SXWTZ33-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SXWTZ42-[200,​280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSet / Single Item Block Type Rail Type Rail Width W1
(mm)
Unit Height H
(mm)
No. of Blocks Rail Length L
(mm)
Nominal Part Number Ball Arrangement Retainer Rolling Element Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Lubrication Type L Dimension Type Block Hole Type
1 Piece(s)

12 Days or more

10Rail Only-Standard1524-100 ~ 148015---49007800211839-Standard Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard2028-160 ~ 196020---725011800403480-Standard Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard2333-160 ~ 196025---12700208009681164-Standard Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard2842-200 ~ 196030---1870029600153128282-Standard Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard1524-101 ~ 147915---49007800211839-Configurable Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard2028-161 ~ 195920---725011800403480-Configurable Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard2333-221 ~ 195925---12700208009681164-Configurable Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard2842-221 ~ 195930---1870029600153128282-Configurable Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard15242161 ~ 147915Medium, Heavy Load Type with Plastic RetainersAvailableBall790015600746278Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard20282221 ~ 195920Medium, Heavy Load Type with Plastic RetainersAvailableBall1110021800124104149Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard23332221 ~ 195925Medium, Heavy Load Type with Plastic RetainersAvailableBall1790033500242203266Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard28422221 ~ 195930Medium, Heavy Load Type with Plastic RetainersAvailableBall2730050500415350480Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard15242160 ~ 148015Medium, Heavy Load Type with Plastic RetainersAvailableBall790015600746278Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard20282220 ~ 196020Medium, Heavy Load Type with Plastic RetainersAvailableBall1110021800124104149Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard23332220 ~ 196025Medium, Heavy Load Type with Plastic RetainersAvailableBall1790033500242203266Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard28422280 ~ 196030Medium, Heavy Load Type with Plastic RetainersAvailableBall2730050500415350480Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard15242161 ~ 147915Medium, Heavy Load Type with Plastic RetainersAvailableBall790015600746278Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard20282221 ~ 195920Medium, Heavy Load Type with Plastic RetainersAvailableBall1110021800124104149Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard23332221 ~ 195925Medium, Heavy Load Type with Plastic RetainersAvailableBall1790033500242203266Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard28422281 ~ 195930Medium, Heavy Load Type with Plastic RetainersAvailableBall2730050500415350480Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard15242160 ~ 148015Medium, Heavy Load Type with Plastic RetainersAvailableBall790015600746278Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard20282220 ~ 196020Medium, Heavy Load Type with Plastic RetainersAvailableBall1110021800124104149Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard23332220 ~ 196025Medium, Heavy Load Type with Plastic RetainersAvailableBall1790033500242203266Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard28422280 ~ 196030Medium, Heavy Load Type with Plastic RetainersAvailableBall2730050500415350480Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)Available

Same day

Stock

10Block Only[Standard] Standard Block--24--15Medium, Heavy Load Type with Plastic RetainersAvailableBall790015600746278Lithium Base Grease (Standard)--
1 Piece(s)Available

12 Days or more

10Block Only[Standard] Standard Block--28--20Medium, Heavy Load Type with Plastic RetainersAvailableBall1110021800124104149Lithium Base Grease (Standard)--
1 Piece(s)Available

Same day

Stock

10Block Only[Standard] Standard Block--33--25Medium, Heavy Load Type with Plastic RetainersAvailableBall1790033500242203266Lithium Base Grease (Standard)--
1 Piece(s)Available

12 Days or more

10Block Only[Standard] Standard Block--42--30Medium, Heavy Load Type with Plastic RetainersAvailableBall2730050500415350480Lithium Base Grease (Standard)--
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard15241101 ~ 147915Medium, Heavy Load Type with Plastic RetainersAvailableBall790015600746278Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard20281161 ~ 195920Medium, Heavy Load Type with Plastic RetainersAvailableBall1110021800124104149Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard23331161 ~ 195925Medium, Heavy Load Type with Plastic RetainersAvailableBall1790033500242203266Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard28421201 ~ 195930Medium, Heavy Load Type with Plastic RetainersAvailableBall2730050500415350480Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard15241100 ~ 148015Medium, Heavy Load Type with Plastic RetainersAvailableBall790015600746278Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard20281160 ~ 196020Medium, Heavy Load Type with Plastic RetainersAvailableBall1110021800124104149Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard23331160 ~ 196025Medium, Heavy Load Type with Plastic RetainersAvailableBall1790033500242203266Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard28421200 ~ 196030Medium, Heavy Load Type with Plastic RetainersAvailableBall2730050500415350480Lithium Base Grease (Standard)Standard Type-
1 Piece(s)Available

12 Days or more

10Block Only[Wide] Wide Block-Tapped Holes--24--15Medium, Heavy Load Type with Plastic RetainersAvailableBall790015600746278Lithium Base Grease (Standard)-Tapped
1 Piece(s)Available

12 Days or more

10Block Only[Wide] Wide Block-Tapped Holes--28--20Medium, Heavy Load Type with Plastic RetainersAvailableBall1110021800124104149Lithium Base Grease (Standard)-Tapped
1 Piece(s)Available

12 Days or more

10Block Only[Wide] Wide Block-Tapped Holes--33--25Medium, Heavy Load Type with Plastic RetainersAvailableBall1790033500242203266Lithium Base Grease (Standard)-Tapped
1 Piece(s)Available

12 Days or more

10Block Only[Wide] Wide Block-Tapped Holes--42--30Medium, Heavy Load Type with Plastic RetainersAvailableBall2730050500415350480Lithium Base Grease (Standard)-Tapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard15241101 ~ 147915Medium, Heavy Load Type with Plastic RetainersAvailableBall790015600746278Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard20281161 ~ 195920Medium, Heavy Load Type with Plastic RetainersAvailableBall1110021800124104149Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard23331161 ~ 195925Medium, Heavy Load Type with Plastic RetainersAvailableBall1790033500242203266Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard28421201 ~ 195930Medium, Heavy Load Type with Plastic RetainersAvailableBall2730050500415350480Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard15241100 ~ 148015Medium, Heavy Load Type with Plastic RetainersAvailableBall790015600746278Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard20281160 ~ 196020Medium, Heavy Load Type with Plastic RetainersAvailableBall1110021800124104149Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard23331160 ~ 196025Medium, Heavy Load Type with Plastic RetainersAvailableBall1790033500242203266Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard28421200 ~ 196030Medium, Heavy Load Type with Plastic RetainersAvailableBall2730050500415350480Lithium Base Grease (Standard)Standard TypeTapped

Loading...

  1. 1

Alterations

 

Basic Information

Material Carbon Steel Preload Light Preload-Interchangeable

Frequently asked questions (FAQ)

質問: Are the block's ball bearings retained?
回答: Yes, all ball bearings are retained on Misumi linear guides.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.