(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Narrow clearance between the bushing and g6 shaft allows for highly precise linear/rotary motion.
Part Number
Configured Part Number is shown.
Part Number | - | L |
BFLB10 | - | 10 |
Part Number | L | D | T | |||||||||
Type | d | Tolerance | ||||||||||
BFLB | 4 | 5 | 6 | 7 | 0 - 0.015 | 1.5 | ||||||
5 | 5 | 6 | 8 | 8 | ||||||||
6 | 5 | 6 | 8 | 10 | 12 | 9 | ||||||
8 | 6 | 8 | 10 | 12 | 15 | 11 | ||||||
10 | 6 | 8 | 10 | 12 | 15 | 20 | 13 | |||||
12 | 10 | 12 | 15 | 20 | 15 | |||||||
16 | 15 | 20 | 25 | 19 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Straight | Bushing Material | Fluororesin | Maximum Allowable PV Value Range(N/mm2•m/s) | 0.3 to 1.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 0.98 | Maximum Allowable Load(N/mm2) | 6 | Maximum Allowable Velocity(m/s) | 3.33 |
Operating Temperature Range(℃) | -50::140 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy