(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
5 ~ 8 mm smaller in flange diameter (H dimension) compared to conventional Flanged Oil Free Bushings. Suited for use in limited space.
Part Number
Configured Part Number is shown.
Type | Seal | Housing | Bushing | |
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | ||
MFST | No Seal | 1018 Carbon Steel | Electroless Nickel Plating | High Tensile Brass Alloy Solid Lubricant Embedded |
MFST-S | With Non-Contact Seals |
Part Number |
MFCMW6 MFST10 |
Part Number | D | L | Hh7 | T | M | P.C.D. | ||
Type | d | Tolerance | ||||||
MFST (No Seal) MFST-S (With Non-Contact Seals) | 6 | + 0.022 0 | 12 | 22 | 23 | 6 | M3 | 17 |
8 | + 0.028 0 | 15 | 27 | 27 | 21 | |||
10 | 19 | 32 | 34 | 8 | M4 | 26 | ||
12 | + 0.034 0 | 21 | 37 | 29 | ||||
13 | 23 | 38 | 30 | |||||
16 | 28 | 37 | 43 | 35 | ||||
20 | + 0.041 0 | 32 | 42 | 48 | 10 | M5 | 39 | |
25 | 40 | 58 | 56 | 47 | ||||
30 | 45 | 68 | 66 | 12 | M6 | 55 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MFST6 |
MFST8 |
MFST10 |
MFST12 |
MFST13 |
MFST16 |
MFST20 |
MFST25 |
MFST30 |
MFST-S6 |
MFST-S8 |
MFST-S10 |
MFST-S12 |
MFST-S13 |
MFST-S16 |
MFST-S20 |
MFST-S25 |
MFST-S30 |
Loading...
Type | Flanged | Metallic | Brass | Bushing Material | Graphite Impregnated Brass |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 1.65~3.25 | Maximum Allowable Load(N/mm2) | 29 | Maximum Allowable Velocity(m/s) | 0.5~1.0 |
Housing Style | Round Flanged | Housing Material | 1018 Carbon Steel | Length Type | Single |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy