(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Assembly process can be reduced by the flange-integrated specification.
Part Number
Configured Part Number is shown.
Part Number | - | L |
MPTZ12 MPTP16 | - - | 30 35 |
Part Number | L | Dh7 | H | T | t | d1 | d2 | P.C.D. | W | F | A | Accessories: Hex Socket Low Head Cap Screw | |||||||||||||
Type | dF7 | ||||||||||||||||||||||||
I.D. F7 MPTZ MPTSZ MPTNZ | 6 | +0.022 +0.010 | 15 | 20 | 10 | 0 - 0.015 | 25 | 4 | 2.2 | 3.5 | 6 | 17 | 20 | - | 17 | M3-10x2 *(4) | |||||||||
8 | +0.028 +0.013 | 20 | 25 | 12 | 0 - 0.018 | 27 | 19 | 22 | 19 | ||||||||||||||||
10 | 20 | 25 | 30 | 14 | 29 | 21 | 23 | 21 | |||||||||||||||||
12 | +0.034 +0.016 | 20 | 25 | 30 | 18 | 36 | 5 | 3 | 4.5 | 7.5 | 26 | 28 | 26 | M4-12x2 *(4) | |||||||||||
13 | 20 | 25 | 30 | 35 | 19 | 0 - 0.021 | 37 | 27 | 29 | 27 | |||||||||||||||
16 | 20 | 25 | 30 | 35 | 40 | 22 | 40 | 30 | 31 | 18 | 24 | M4-12x4 | |||||||||||||
20 | +0.041 +0.020 | 25 | 30 | 35 | 40 | 50 | 28 | 49 | 6 | 3.7 | 5.5 | 9 | 38 | 38 | 22 | 31 | M5-16x4 | ||||||||
25 | 30 | 35 | 40 | 50 | 60 | 33 | 0 - 0.025 | 54 | 43 | 42 | 25 | 35 | |||||||||||||
30 | 35 | 40 | 50 | 60 | 70 | 38 | 63 | 8 | 4.2 | 6.6 | 11 | 50 | 50 | 30 | 40 | M6-20x4 | |||||||||
35 | +0.050 +0.025 | 50 | 60 | 70 | 44 | 69 | 56 | 54 | 36 | 43 | |||||||||||||||
40 | 60 | 70 | 80 | 50 | 82 | 10 | 5.2 | 9 | 14 | 66 | 64 | 38 | 54 | M8-25x4 | |||||||||||
50 | 70 | 80 | 100 | 62 | 0 - 0.030 | 94 | 78 | 73 | 50 | 60 |
Part Number | L | Dh7 | H | T | t | d1 | d2 | P.C.D | F | A | Accessories: Hex Socket Low Head Cap Screw | |||||||||
Type | dG6 | |||||||||||||||||||
I.D. G6 MPTP MPTNP | 6 | +0.012 +0.004 | 15 | 10 | 0 - 0.015 | 25 | 4 | 2.2 | 3.5 | 6 | 17 | - | 17 | M3-10x2 | ||||||
8 | +0.014 +0.005 | 20 | 12 | 0 - 0.018 | 27 | 19 | 19 | |||||||||||||
10 | 25 | 14 | 29 | 21 | 21 | |||||||||||||||
12 | +0.017 +0.006 | 25 | 30 | 18 | 36 | 5 | 3 | 4.5 | 7.5 | 26 | 26 | M4-12x2 | ||||||||
13 | 25 | 30 | 35 | 19 | 0 - 0.021 | 37 | 27 | 27 | ||||||||||||
16 | 25 | 30 | 35 | 40 | 22 | 40 | 30 | 18 | 24 | M4-12x4 | ||||||||||
20 | +0.020 +0.007 | 30 | 35 | 40 | 28 | 49 | 6 | 3.7 | 5.5 | 9 | 38 | 22 | 31 | M5-16x4 | ||||||
25 | 30 | 35 | 40 | 33 | 0 - 0.025 | 54 | 43 | 25 | 35 | |||||||||||
30 | 35 | 40 | 50 | 38 | 63 | 8 | 4.2 | 6.6 | 11 | 50 | 30 | 40 | M6-20x4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Flanged | Bushing Material | Graphite Impregnated Brass | Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1 to 2.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 1.65 | Maximum Allowable Load(N/mm2) | 29 | Maximum Allowable Velocity(m/s) | 0.5 |
Operating Temperature Range(℃) | -40::150 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy