(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Free Bushings - Thrust type, copper alloy.

Oil Free Bushings - Thrust type, copper alloy.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Oil Free Bushings - Thrust type, copper alloy.
  • Oil Free Bushings - Thrust type, copper alloy.
  • On Sale Till 15/12/2024
  • Volume Discount

Embedded lubricant at flange allows to bear radial journal load and thrust load at the same time.

  • METRIC
  • inCAD Components
Oil Free Bushings -with Thrust Flange - Standard Type:Related Image
・Materials
[ M ] Material: High Tensile Brass Alloy Solid Lubricant Embedded

Specifications

Part Number-L
MPGZ10
MPSZ12
MPKZ16
-
-
-
15
15
20
Part NumberLDr6HtHousing Dia. (Recommended Dimension)
TypedE7Reference DimensionTolerance (H7)
MPGZ
(Standard)
6+0.032
+0.020
101212+0.034
+0.023
22312+ 0.018
0
8+0.040
+0.025
101215142514
10101215201616
12+0.050
+0.032
1012152025183018
131215202519+0.041
+0.028
19+ 0.021
0
1512152025213521
1612152025302222
181420253035244024
20+0.061
+0.040
1420253035402845528
2514202530354033+0.050
+0.034
5033+ 0.025
0
302025303540385538
35+0.075
+0.050
2025303540446544
402530354045505070750
5030354045506062+0.060
+0.041
90862+ 0.030
0
Part NumberLDm6MPSZMPKZHousing Dia.
(Recommended Dimension)
HMounting HoletHMounting HoleAccessories:
Hex Socket Low Head Cap Screw
t
TypedF7P.C.Dd1d2hFlat-head
Countersunk Screw
P.C.Dd1d2hReference DimensionTolerance (H7)
MPSZ
(Flat-head Countersunk Screw Hole)
MPKZ
(Low Head Screw Hole)
6+0.022
+0.010
101210+0.015
+0.006
25158.53.52.5M33251763.52.2M3-10x2 pcs.410+ 0.015
0
8+0.028
+0.013
121512+0.018
+0.007
2818271912+ 0.018
0
10121520143020292114
12+0.034
+0.016
12152018402836267.54.53M4-12x2 pcs.518
1512152021+0.021
+0.008
50353929M4-12x4 pcs.21+ 0.021
0
16121520253022403022
1820253024423224
20+0.041
+0.020
2025303540281363.5M55493895.53.7M5-16x4 pcs.628
25202530354033+0.025
+0.009
5540544333+ 0.025
0
3020253035403860456350116.64.2M6-20x4 pcs.838
35+0.050
+0.025
2025303540447052695644
4025303540455080601674.5M6782661495.2M8-25x4 pcs.1050
503035404562+0.030
+0.011
100758947862+ 0.030
0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MPGZ6-10
MPGZ6-12
MPGZ8-10
MPGZ8-12
MPGZ8-15
MPGZ10-10
MPGZ10-12
MPGZ10-15
MPGZ10-20
MPGZ12-10
MPGZ12-12
MPGZ12-15
MPGZ12-20
MPGZ12-25
MPGZ13-12
MPGZ13-15
MPGZ13-20
MPGZ13-25
MPGZ15-12
MPGZ15-15
MPGZ15-20
MPGZ15-25
MPGZ16-12
MPGZ16-15
MPGZ16-20
MPGZ16-25
MPGZ16-30
MPGZ18-14
MPGZ18-20
MPGZ18-25
MPGZ18-30
MPGZ18-35
MPGZ20-14
MPGZ20-20
MPGZ20-25
MPGZ20-30
MPGZ20-35
MPGZ20-40
MPGZ25-14
MPGZ25-20
MPGZ25-25
MPGZ25-30
MPGZ25-35
MPGZ25-40
MPGZ30-20
MPGZ30-25
MPGZ30-30
MPGZ30-35
MPGZ30-40
MPGZ35-20
MPGZ35-25
MPGZ35-30
MPGZ35-35
MPGZ35-40
MPGZ40-25
MPGZ40-30
MPGZ40-35
MPGZ40-40
MPGZ40-45
MPGZ40-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType I.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
Mount Type
1 Piece(s)Available

Same day

Stock

10Shouldered61210None
1 Piece(s)Available

Same day

Stock

10Shouldered61212None
1 Piece(s)Available

Same day

Stock

10Shouldered81410None
1 Piece(s)Available

Same day

Stock

10Shouldered81412None
1 Piece(s)Available

Same day

Stock

10Shouldered81415None
1 Piece(s)Available

Same day

Stock

10Shouldered101610None
1 Piece(s)Available

Same day

Stock

10Shouldered101612None
1 Piece(s)Available

Same day

Stock

10Shouldered101615None
1 Piece(s)Available

Same day

Stock

10Shouldered101620None
1 Piece(s)Available

Same day

Stock

10Shouldered121810None
1 Piece(s)Available

Same day

Stock

10Shouldered121812None
1 Piece(s)Available

Same day

Stock

10Shouldered121815None
1 Piece(s)Available

Same day

Stock

10Shouldered121820None
1 Piece(s)Available

Same day

Stock

10Shouldered121825None
1 Piece(s)Available

Same day

Stock

10Shouldered131912None
1 Piece(s)Available

Same day

Stock

10Shouldered131915None
1 Piece(s)Available

Same day

Stock

10Shouldered131920None
1 Piece(s)Available

8 Days or more

10Shouldered131925None
1 Piece(s)Available

Same day

Stock

10Shouldered152112None
1 Piece(s)Available

Same day

Stock

10Shouldered152115None
1 Piece(s)Available

8 Days or more

10Shouldered152120None
1 Piece(s)Available

8 Days or more

10Shouldered152125None
1 Piece(s)Available

Same day

Stock

10Shouldered162212None
1 Piece(s)Available

Same day

Stock

10Shouldered162215None
1 Piece(s)Available

8 Days or more

10Shouldered162220None
1 Piece(s)Available

Same day

Stock

10Shouldered162225None
1 Piece(s)Available

8 Days or more

10Shouldered162230None
1 Piece(s)Available

8 Days or more

10Shouldered182414None
1 Piece(s)Available

Same day

Stock

10Shouldered182420None
1 Piece(s)Available

Same day

Stock

10Shouldered182425None
1 Piece(s)Available

Same day

Stock

10Shouldered182430None
1 Piece(s)Available

8 Days or more

10Shouldered182435None
1 Piece(s)Available

8 Days or more

10Shouldered202814None
1 Piece(s)Available

Same day

Stock

10Shouldered202820None
1 Piece(s)Available

8 Days or more

10Shouldered202825None
1 Piece(s)Available

Same day

Stock

10Shouldered202830None
1 Piece(s)Available

Same day

Stock

10Shouldered202835None
1 Piece(s)Available

Same day

Stock

10Shouldered202840None
1 Piece(s)Available

Same day

Stock

10Shouldered253314None
1 Piece(s)Available

Same day

Stock

10Shouldered253320None
1 Piece(s)Available

Same day

Stock

10Shouldered253325None
1 Piece(s)Available

Same day

Stock

10Shouldered253330None
1 Piece(s)Available

8 Days or more

10Shouldered253335None
1 Piece(s)Available

Same day

Stock

10Shouldered253340None
1 Piece(s)Available

8 Days or more

10Shouldered303820None
1 Piece(s)Available

Same day

Stock

10Shouldered303825None
1 Piece(s)Available

Same day

Stock

10Shouldered303830None
1 Piece(s)Available

8 Days or more

10Shouldered303835None
1 Piece(s)Available

Same day

Stock

10Shouldered303840None
1 Piece(s)Available

Same day

Stock

10Shouldered354420None
1 Piece(s)Available

Same day

Stock

10Shouldered354425None
1 Piece(s)Available

8 Days or more

10Shouldered354430None
1 Piece(s)Available

8 Days or more

10Shouldered354435None
1 Piece(s)Available

Same day

Stock

10Shouldered354440None
1 Piece(s)Available

8 Days or more

10Shouldered405025None
1 Piece(s)Available

8 Days or more

10Shouldered405030None
1 Piece(s)Available

Same day

Stock

10Shouldered405035None
1 Piece(s)Available

8 Days or more

10Shouldered405040None
1 Piece(s)Available

8 Days or more

10Shouldered405045None
1 Piece(s)Available

8 Days or more

10Shouldered405050None

Loading...

Example

Oil Free Bushings -with Thrust Flange - Standard Type:Related Image
 

Basic Information

Bushing Material Graphite Impregnated Brass Maximum Allowable PV Value Range(N/mm2•m/s) 1.1 to 2.0 Maximum Allowable PV Value(N/mm2•m/s) 1.65
Maximum Allowable Load(N/mm2) 29 Maximum Allowable Velocity(m/s) 0.5 Mounting Hole Fits H7
Operating Temperature Range(℃) -40::150

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.