(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Free Bushings - Flange type, bronze alloy, with mounting holes.

Oil Free Bushings - Flange type, bronze alloy, with mounting holes.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Assembly process can be reduced by the flange-integrated specification.

  • METRIC
  • inCAD Components

PDFP.2019-450

Unit examples related to this product
Oil Free Bushings - Bronze with Flange - Mounting Holes Type:Related Image
・Materials
[ M ] Material: Special Bronze Casting
[ M ] Allowable Temperature: -40~150°C
[ A ] Accessories: Hex Socket Low Head Cap Screws 2~4 pcs.

Specifications

Part Number-L
SHTZ16
SHTNZ16
-
-
25
40
Part NumberLDh7HTtd1d2P.C.D.FAAccessoriesHex Socket Low Head Cap Screws
TypedF7
SHTZ
SHTNZ
6+0.022
+0.010
1510- 0.15
- 0.015
2542.23.5617-17M3-10x2
8+0.028
+0.013
202512- 0.15
- 0.018
271919
10253014292121
12+0.034
+0.016
25301836534.57.52626M4-12x2
162530354022- 0.15
- 0.021
40301824M4-12x4
20+0.041
+0.020
30354050284963.75.59382231M5-16x4
25303540506033- 0.15
- 0.025
54432535
303540506070386384.26.611503040M6-20x4

Alterations

Oil Free Bushings - Bronze with Flange - Mounting Holes Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHTNZ6-15
SHTNZ8-20
SHTNZ8-25
SHTNZ10-25
SHTNZ10-30
SHTNZ12-25
SHTNZ12-30
SHTNZ16-25
SHTNZ16-30
SHTNZ16-35
SHTNZ16-40
SHTNZ20-30
SHTNZ20-35
SHTNZ20-40
SHTNZ20-50
SHTNZ25-30
SHTNZ25-35
SHTNZ25-40
SHTNZ25-50
SHTNZ25-60
SHTNZ30-35
SHTNZ30-40
SHTNZ30-50
SHTNZ30-60
SHTNZ30-70
SHTZ6-15
SHTZ8-20
SHTZ8-25
SHTZ10-25
SHTZ10-30
SHTZ12-25
SHTZ12-30
SHTZ16-25
SHTZ16-30
SHTZ16-35
SHTZ16-40
SHTZ20-30
SHTZ20-35
SHTZ20-40
SHTZ20-50
SHTZ25-30
SHTZ25-35
SHTZ25-40
SHTZ25-50
SHTZ25-60
SHTZ30-35
SHTZ30-40
SHTZ30-50
SHTZ30-60
SHTZ30-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

Same day

Stock

1061015
1 Piece(s)Available

Same day

Stock

1081220
1 Piece(s)Available

Same day

Stock

1081225
1 Piece(s)Available

Same day

Stock

10101425
1 Piece(s)Available

8 Days or more

10101430
1 Piece(s)Available

8 Days or more

10121825
1 Piece(s)Available

Same day

Stock

10121830
1 Piece(s)Available

Same day

Stock

10162225
1 Piece(s)Available

8 Days or more

10162230
1 Piece(s)Available

8 Days or more

10162235
1 Piece(s)Available

Same day

Stock

10162240
1 Piece(s)Available

Same day

Stock

10202830
1 Piece(s)Available

8 Days or more

10202835
1 Piece(s)Available

8 Days or more

10202840
1 Piece(s)Available

8 Days or more

10202850
1 Piece(s)Available

Same day

Stock

10253330
1 Piece(s)Available

8 Days or more

10253335
1 Piece(s)Available

8 Days or more

10253340
1 Piece(s)Available

8 Days or more

10253350
1 Piece(s)Available

8 Days or more

10253360
1 Piece(s)Available

8 Days or more

10303835
1 Piece(s)Available

Same day

Stock

10303840
1 Piece(s)Available

8 Days or more

10303850
1 Piece(s)Available

8 Days or more

10303860
1 Piece(s)Available

8 Days or more

10303870
1 Piece(s)Available

8 Days or more

1061015
1 Piece(s)Available

Same day

Stock

1081220
1 Piece(s)Available

8 Days or more

1081225
1 Piece(s)Available

Same day

Stock

10101425
1 Piece(s)Available

8 Days or more

10101430
1 Piece(s)Available

Same day

Stock

10121825
1 Piece(s)Available

Same day

Stock

10121830
1 Piece(s)Available

Same day

Stock

10162225
1 Piece(s)Available

Same day

Stock

10162230
1 Piece(s)Available

Same day

Stock

10162235
1 Piece(s)Available

Same day

Stock

10162240
1 Piece(s)Available

Same day

Stock

10202830
1 Piece(s)Available

8 Days or more

10202835
1 Piece(s)Available

Same day

Stock

10202840
1 Piece(s)Available

8 Days or more

10202850
1 Piece(s)Available

Same day

Stock

10253330
1 Piece(s)Available

Same day

Stock

10253335
1 Piece(s)Available

8 Days or more

10253340
1 Piece(s)Available

Same day

Stock

10253350
1 Piece(s)Available

8 Days or more

10253360
1 Piece(s)Available

8 Days or more

10303835
1 Piece(s)Available

8 Days or more

10303840
1 Piece(s)Available

Same day

Stock

10303850
1 Piece(s)Available

8 Days or more

10303860
1 Piece(s)Available

8 Days or more

10303870

Loading...

  1. 1
 

Basic Information

Type Flanged Bushing Material Bronze Maximum Allowable PV Value Range(N/mm2•m/s) 1.1 to 2.0
Maximum Allowable PV Value(N/mm2•m/s) 1.65 Maximum Allowable Load(N/mm2) 10 Maximum Allowable Velocity(m/s) 1.66
Operating Temperature Range(℃) -40::150

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.